DRV8832 具有电压调节的 1A 低电压刷式直流电机驱动器(N1/IN2 控制器) | 德州仪器 TI.com.cn

DRV8832 (正在供货)

具有电压调节的 1A 低电压刷式直流电机驱动器(N1/IN2 控制器)

具有电压调节的 1A 低电压刷式直流电机驱动器(N1/IN2 控制器) - DRV8832
数据表
 

描述

The DRV8832 provides an integrated motor driver solution for battery-powered toys, printers, and other low-voltage or battery-powered motion control applications. The device has one H-bridge driver, and can drive one DC motor or one winding of a stepper motor, as well as other loads like solenoids. The output driver block consists of N-channel and P-channel power MOSFETs configured as an H-bridge to drive the motor winding.

Provided with sufficient PCB heatsinking, the DRV8832 can supply up to 1 A of DC/RMS or peak output current. The device operates on power supply voltages from 2.75 V to 6.8 V.

To maintain constant motor speed over varying battery voltages while maintaining long battery life, a PWM voltage regulation method is provided. An input pin allows programming of the regulated voltage. A built-in voltage reference output is also provided.

Internal protection functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature protection.

The DRV8832 also provides a current limit function to regulate the motor current during conditions like motor start-up or stall, as well as a fault output pin to signal a host processor of a fault condition.

The DRV8832 is available in a tiny 3-mm × 3-mm 10-pin VSON package and MSOP PowerPAD package (Eco-friendly: RoHS & no Sb/Br).

特性

  • H-Bridge Voltage-Controlled Motor Driver
    • Drives DC Motor, One Winding of a Stepper
      Motor, or Other Actuators/Loads
    • Efficient PWM Voltage Control for Constant
      Motor Speed With Varying Supply Voltages
    • Low MOSFET On-Resistance:
      HS + LS 450 mΩ
  • 1-A Maximum DC/RMS or Peak Drive Current
  • 2.75-V to 6.8-V Operating Supply Voltage Range
  • 300-nA (Typical) Sleep Mode Current
  • Reference Voltage Output
  • Current Limit Circuit
  • Fault Output
  • Thermally-Enhanced Surface Mount Packages

查看更多内容

参数 与其它产品相比 刷式直流电机驱动器

 
Vs (Min) (V)
Vs (Max) (V)
Peak output current (A)
Number of half bridges
Control I/F
RDS(ON) (HS + LS) (mOhms)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Approx. price (US$)
DRV8832 DRV8837
2.75     1.8    
6.8     11    
1     1.8    
2     2    
PWM     PWM    
450     280    
Catalog     Catalog    
-40 to 85     -40 to 85    
MSOP-PowerPAD | 10
VSON | 10    
WSON | 8    
10MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 10)
10VSON: 9 mm2: 3 x 3 (VSON | 10)    
See datasheet (WSON)    
0.85 | 1ku     0.45 | 1ku