DRV8821
- Dual PWM Microstepping Motor Driver
- Built-In Microstepping Indexers
- Up to 1.5-A Current Per Winding
- Three-Bit Winding Current Control
Allows up to Eight Current Levels - Low MOSFET On-Resistance
- Selectable Slow or Mixed Decay Modes
- 8-V to 32-V Operating Supply Voltage Range
- Internal Charge Pump for Gate Drive
- Built-in 3.3-V Reference
- Simple Step/Direction Interface
- Fully Protected Against Undervoltage,
Overtemperature, and Overcurrent - Thermally-Enhanced Surface Mount Package
The DRV8821 provides a dual microstepping-capable stepper motor controller/driver solution for printers, scanners, and other office automation equipment applications.
Two independent stepper motor driver circuits include four H-bridge drivers and microstepping-capable indexer logic. Each of the motor driver blocks employ N-channel power MOSFETs configured as an H-bridge to drive the motor windings.
A simple step/direction interface allows easy interfacing to controller circuits. Pins allow configuration of the motor in full-step, half-step, quarter-step, or eighth step modes, and the selection of slow or mixed decay modes.
Internal shutdown functions are provided for over current protection, short-circuit protection, undervoltage lockout, and overtemperature.
The DRV8821 is packaged in a 48-pin HTSSOP package (Eco-friendly : RoHS & no Sb/Br).
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DRV8821 Dual Stepper Motor Controller and Driver 数据表 (Rev. J) | PDF | HTML | 2016年 1月 6日 | ||
应用手册 | 有刷电机和步进电机电流调节的配置方法 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2021年 11月 29日 | ||
应用手册 | 电流再循环和衰减模式 (Rev. A) | 英语版 (Rev.A) | PDF | HTML | 2021年 10月 25日 | ||
应用手册 | 智能步进电机驱动器控制 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2021年 8月 16日 | ||
应用手册 | 电机驱动器电路板布局的最佳实践 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 8月 5日 | |
应用手册 | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 2021年 7月 22日 | |||
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
用户指南 | DRV8821-23 EVM GUI (Rev. A) | 2017年 4月 26日 | ||||
更多文献资料 | TM4C123x Stepper Motor Control Product Summary | 2015年 7月 6日 | ||||
应用手册 | Understanding Motor Driver Current Ratings | 2012年 2月 6日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用简报 | PowerPAD® 轻松实现 (Rev. B) | 2004年 5月 12日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (DCA) | 48 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。