DRV8813
- 8.2-V to 45-V Operating Supply Voltage Range
- 2.5-A Maximum Drive Current at 24 V and
TA = 25°C - Dual H-Bridge Current Control Motor Driver
- Drive a Bipolar Stepper or Two DC Motors
- Four Level Winding Current Control
- Multiple Decay Modes
- Mixed Decay
- Slow Decay
- Fast Decay
- Industry Standard Parallel Digital ControlInterface
- Low Current Sleep Mode
- Built In 3.3-V ReferenceOutput
- Small Package and Footprint
- Protection Features
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- VM Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
The DRV8813 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8813 can supply up to 2.5-A peak or 1.75-A RMS output current (with proper heatsinking at 24 V and 25°C).
A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.
Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.
The DRV8813 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DRV8813 Dual-Bridge Motor Controller IC 数据表 (Rev. E) | PDF | HTML | 2015年 9月 1日 | ||
应用手册 | 有刷电机和步进电机电流调节的配置方法 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2021年 11月 29日 | ||
应用手册 | 电机驱动器电路板布局的最佳实践 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 8月 5日 | |
应用手册 | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 2021年 7月 22日 | |||
应用手册 | High Resolution Microstepping Driver With the DRV88xx Series (Rev. A) | PDF | HTML | 2020年 12月 21日 | |||
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
用户指南 | DRV88xx EVM GUI (Rev. C) | 2017年 4月 27日 | ||||
更多文献资料 | TM4C123x Stepper Motor Control Product Summary | 2015年 7月 6日 | ||||
应用手册 | Optimizing High-Level Micro Stepping of the DRV88xx Driver | 2014年 7月 19日 | ||||
应用手册 | Understanding Motor Driver Current Ratings | 2012年 2月 6日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用简报 | PowerPAD® 轻松实现 (Rev. B) | 2004年 5月 12日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV8813EVM — 用于 DRV8813 的评估模块
DRV8813EVM 是双路桥接电机驱动器评估模块,它包含器件、布线和软件,可简化对用于驱动客户电机的器件的评估过程。
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。