DRV8812
- 8.2-V to 45-V Operating Supply Voltage Range
- 1.6-A Maximum Drive Current at 24 V and
TA = 25°C - Dual H-Bridge Current Control Motor Driver
- Drive a Bipolar Stepper or Two DC Motors
- Four Level Winding Current Control
- Multiple Decay Modes
- Mixed Decay
- Slow Decay
- Fast Decay
- Industry Standard Parallel Digital Control Interface
- Low Current Sleep Mode
- Built In 3.3-V Reference Output Small Package
and Footprint - Protection Features
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- VM Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
- APPLICATIONS
- Automatic Teller Machines
- Money Handling Machines
- Video Security Cameras
- Printers
- Scanners
- Office Automation Machines
- Gaming Machines
- Factory Automation
- Robotics
All other trademarks are the property of their respective owners
The DRV8812 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has two H-bridge drivers, and can drive a bipolar stepper motor or two DC motors. The output driver block for each consists of N-channel power MOSFET’s configured as full H-bridges to drive the motor windings. The DRV8812 is capable of driving up to 1.6-A of output current (with proper heatsinking, at 24 V and 25°C).
A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.
Internal shutdown functions are provided for over current protection, short circuit protection, under voltage lockout and overtemperature.
The DRV8812 is available in a 28-pin HTSSOP package with PowerPAD™ and in a 28-pin QFN package PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DRV8812 Dual-Bridge Motor Controller IC 数据表 (Rev. G) | PDF | HTML | 2014年 10月 15日 | ||
应用手册 | 有刷电机和步进电机电流调节的配置方法 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2021年 11月 29日 | ||
应用手册 | 电机驱动器电路板布局的最佳实践 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 8月 5日 | |
应用手册 | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 2021年 7月 22日 | |||
应用手册 | High Resolution Microstepping Driver With the DRV88xx Series (Rev. A) | PDF | HTML | 2020年 12月 21日 | |||
应用简报 | Small Motors in Large Appliances | 2018年 7月 20日 | ||||
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
用户指南 | DRV88xx EVM GUI (Rev. C) | 2017年 4月 27日 | ||||
更多文献资料 | TM4C123x Stepper Motor Control Product Summary | 2015年 7月 6日 | ||||
应用手册 | Optimizing High-Level Micro Stepping of the DRV88xx Driver | 2014年 7月 19日 | ||||
应用手册 | Understanding Motor Driver Current Ratings | 2012年 2月 6日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 | ||||
应用简报 | PowerPAD® 轻松实现 (Rev. B) | 2004年 5月 12日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TIDA-00297 — 冰箱阻尼器和风扇电机控制解决方案
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 28 | 查看选项 |
VQFN (RHD) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。