POWER SUPPLIES |
IVM |
VM operating supply current |
VM = 24 V |
|
17 |
20 |
mA |
IVMQ |
VM sleep mode supply current |
VM = 24 V, SLEEPn = 0, TA = 25°C |
|
65 |
98 |
μA |
VUVLO |
VM undervoltage lockout voltage |
VM rising |
|
7.1 |
8 |
V |
VM falling |
|
6.3 |
|
INTERNAL LINEAR REGULATORS |
V5 |
V5 output voltage |
VM ≥ 12 V, IOUT = 1 mA – 10 mA |
4.8 |
5 |
5.2 |
V |
VINT |
VINT voltage |
No external load – reference only |
1.7 |
1.8 |
1.9 |
V |
LOGIC-LEVEL INPUTS |
VIL |
Input low voltage |
|
|
|
0.8 |
V |
VIH |
Input high voltage |
|
1.5 |
|
|
V |
VHYS |
Input hysteresis voltage |
|
|
300 |
|
mV |
IIL |
Input low current |
VIN = 0 V |
–5 |
|
5 |
μA |
IIH |
Input high current |
VIN = 5 V |
30 |
50 |
70 |
μA |
SDATAO, STALLn, FAULTn OUTPUTS (OPEN-DRAIN OUTPUTS) |
VOL |
Output low voltage |
IO = 5 mA |
|
|
0.5 |
V |
IOH |
Output high leakage current |
VO = 3.3 V |
|
|
1 |
µA |
MOSFET DRIVERS |
VOUTH |
High-side gate drive output voltage |
VM = 24 V, IO = 100 μA |
|
VM+10 |
|
V |
VOUTL |
Low-side gate drive output voltage |
VM = 24 V, IO = 100 μA |
|
10 |
|
V |
tDEAD |
Output dead time digital delay (dead time is enforced in analog circuits) |
DTIME = 00 |
|
400 |
|
ns |
DTIME = 01 |
|
450 |
|
DTIME = 10 |
|
650 |
|
DTIME = 11 |
|
850 |
|
IOUTH |
Peak output current gate drive (source) |
IDRIVEP = 00 |
|
50 |
|
mA |
IDRIVEP = 01 |
|
100 |
|
IDRIVEP = 10 |
|
150 |
|
IDRIVEP = 11 |
|
200 |
|
IOUTl |
Peak output current gate drive (sink) |
IDRIVEN = 00 |
|
100 |
|
mA |
IDRIVEN = 01 |
|
150 |
|
IDRIVEN = 10 |
|
200 |
|
IDRIVEN = 11 |
|
400 |
|
tDRIVE |
Peak current drive time (source) |
TDRIVEP = 00 |
|
250 |
|
ns |
TDRIVEP = 01 |
|
500 |
|
TDRIVEP = 10 |
|
1000 |
|
TDRIVEP = 11 |
|
2000 |
|
tDRIVE |
Peak current drive time (sink) |
TDRIVEN = 00 |
|
250 |
|
ns |
TDRIVEN = 01 |
|
500 |
|
TDRIVEN = 10 |
|
1000 |
|
TDRIVEN = 11 |
|
2000 |
|
MOTOR DRIVER |
tOFF |
PWM off time adjustment range |
Set by TOFF register |
0.5 |
|
128 |
μs |
tBLANK |
Current sense blanking time |
Set by TBLANK register |
0.5 |
|
5.12 |
μs |
PROTECTION CIRCUITS |
VOCP |
Overcurrent protection trip level (Voltage drop across external FET) |
OCPTH = 00 |
160 |
250 |
320 |
mV |
OCPTH = 01 |
380 |
500 |
580 |
OCPTH = 10 |
620 |
750 |
850 |
OCPTH = 11 |
840 |
1000 |
1200 |
tTSD |
Thermal shutdown temperature(1) |
Die temperature |
150 |
160 |
180 |
°C |
tHYS |
Thermal shutdown hysteresis |
|
|
20 |
|
°C |
CURRENT SENSE AMPLIFIERS |
AV |
Gain |
ISGAIN = 00 |
|
5 |
|
V/V |
ISGAIN = 01 |
|
10 |
|
ISGAIN = 10 |
|
20 |
|
ISGAIN = 11 |
|
40 |
|
tSET |
Settling time (to ±1%) |
ISGAIN = 00, ΔVIN = 400 mV |
|
150 |
|
ns |
ISGAIN = 01, ΔVIN = 200 mV |
|
300 |
|
ISGAIN = 10, ΔVIN = 100 mV |
|
600 |
|
ISGAIN = 11, ΔVIN = 50 mV |
|
1.2 |
|
µs |
VOFS |
Offset voltage |
ISGAIN = 00, input shorted |
|
|
4 |
mV |
VIN |
Input differential voltage range |
|
–600 |
|
600 |
mV |
CURRENT CONTROL DACs |
|
Resolution |
|
|
256 |
|
steps |
|
Full-scale step response |
10% to 90% |
|
|
5 |
µs |
VREF |
Full-scale (reference) voltage |
|
2.50 |
2.75 |
3 |
V |