产品详情

Number of full bridges 2 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 220 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 10.8 Vs ABS (max) (V) 70 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 220 Control mode Independent 1/2-Bridge, PWM Control interface Hardware (GPIO) Features Current Regulation Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DDW) 44 113.4 mm² 14 x 8.1
  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (110 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 52 V
  • DRV8412 (Power Pad Down): up to 2 × 3-A Continuous Output Current (2 × 6-A Peak) in Dual Full-Bridge Mode or 6-A Continuous Current in Parallel Mode (12-A Peak)
  • DRV8432 (Power Pad Up): up to 2 × 7-A Continuous Output Current (2 × 12-A Peak) in Dual Full-Bridge Mode or 14-A Continuous Current in Parallel Mode (24-A Peak)
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required
  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (110 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 52 V
  • DRV8412 (Power Pad Down): up to 2 × 3-A Continuous Output Current (2 × 6-A Peak) in Dual Full-Bridge Mode or 6-A Continuous Current in Parallel Mode (12-A Peak)
  • DRV8432 (Power Pad Up): up to 2 × 7-A Continuous Output Current (2 × 12-A Peak) in Dual Full-Bridge Mode or 14-A Continuous Current in Parallel Mode (24-A Peak)
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required

The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.

The DRV841x2 are high-performance, integrated dual full-bridge motor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This high efficiency enables the use of smaller power supplies and heatsinks, and the devices are good candidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12 V for GVDD and VDD, and another up to 50 V for PVDD. The DRV841x2 can operate at up to 500-kHz switching frequency while still maintaining precise control and high efficiency. The devices also have an innovative protection system safeguarding the device against a wide range of fault conditions that could damage the system. These safeguards are short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit that prevents device shutdown during load transients such as motor start-up. A programmable overcurrent detector allows adjustable current limit and protection level to meet different motor requirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. These pins make it possible to provide current measurement through external shunt resistor and support multiple motors with different power supply voltage requirements.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 DRV84x2 Dual Full-Bridge PWM Motor Driver 数据表 (Rev. G) PDF | HTML 2014年 7月 7日
应用手册 How to Drive Unipolar Stepper Motor with the DRV8xxx PDF | HTML 2021年 12月 3日
应用手册 有刷电机和步进电机电流调节的配置方法 (Rev. B) 英语版 (Rev.B) PDF | HTML 2021年 11月 29日
应用手册 电机驱动器电路板布局的最佳实践 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2021年 8月 5日
应用手册 PowerPAD™ Thermally Enhanced Package (Rev. H) 2018年 7月 6日
更多文献资料 TM4C123x Stepper Motor Control Product Summary 2015年 7月 6日
EVM 用户指南 DRV8412EVM User's Guide 2010年 1月 29日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用简报 PowerPAD® 轻松实现 (Rev. B) 2004年 5月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DRV8412DDWEVM — DRV8412DDWEVM 评估模块

DRV8412 是双路全桥 PWM 电机驱动器。其建议的最大电源电压为 50V ,而最大绝对值为 70V。DRV8412 可以提供 2x3A 持续的输出电流和每器件 2x6A 的峰值电流。DRV8412 具有一个包含短路保护、过流保护、欠压保护和二级热保护的高级保护系统。

此 DRV8412EVM 可以与 2 个全桥输出或 4 个半桥输出一起使用。它还可以在并行模式中使用,可提供双倍的电流量。通过使用 MCU 控制器模块或信号发生器等器件,该部件可以与外部 PWM 输入配合使用。输出和电源可以通过将带状线与接线端子相连实现连接。EVM 模块还拥有可控制模式且支持手动复位的硬件开关。

用户指南: PDF
TI.com 上无现货
封装 引脚 下载
HTSSOP (DDW) 44 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频