DRV3220-Q1
- AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
- Three-Phase Bridge Driver for Motor Control
- Suitable for 12-V and 24-V Applications
- Integrated Boost Converter, Gate Drive to 4.75 V
- Drives 6 Separate N-Channel Power MOSFETs
- Strong 1-A Gate Drive for High-Current FETs
- Programmable Dead Time
- PWM Frequency up to 20 kHz
- Supports 100% Duty Cycle Operation
- Short-Circuit Protection
- VDS-Monitoring (Adjustable Detection Level)
- Overvoltage and Undervoltage Protection
- Overtemperature Warning and Shut Down
- Sophisticated Failure Detection and Handling Through SPI
- System Supervision
- Q&A Watchdog
- I/O Supply Monitoring
- ADREF Monitoring
- Programmable Internal Fault Diagnostics
- Sleep Mode Function
- Thermally-Enhanced 48-Pin HTQFP PowerPAD IC Package (7-mm × 7-mm Body)
All trademarks are the property of their respective owners.
The DRV3220-Q1 bridge driver is dedicated to automotive three-phase brushless DC motor control applications. The device provides six dedicated drivers for standard-level N-channel MOSFET transistors. A boost converter with an integrated FET provides the overdrive voltage, allowing full control on the power stages even for low battery voltage down to 4.75 V. The strong driver strength is suitable for high-current applications and programmable to limit peak output current.
The device incorporates robust FET protection and system monitoring functions like a Q&A watchdog and voltage monitors for I/O supplies and ADC reference voltages. Integrated internal diagnostic functions can be accessed and programmed through an SPI interface.
For all available packages, see the orderable addendum at the end of the data sheet.您可能感兴趣的相似产品
功能与比较器件相似
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | DRV3220-Q1 Three-Phase Automotive Gate Driver With Enhanced Protection, Diagnostics, and Monitoring 数据表 | PDF | HTML | 2017年 2月 17日 | ||
应用手册 | 电机驱动器电路板布局的最佳实践 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 8月 5日 | |
应用手册 | Protecting Automotive Motor Drive Systems from Reverse Polarity Conditions (Rev. A) | 2019年 2月 19日 | ||||
应用简报 | Designing High-Side and 3-Phase Isolator MOSFET Circuits in Motor Apps | 2018年 5月 9日 | ||||
功能安全信息 | Analog components advance functional safety development for automotive applicati | 2017年 1月 20日 | ||||
应用手册 | 所选封装材料的热学和电学性质 | 2008年 10月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DRV3205EVM — DRV3205EVM 评估模块
德州仪器 (TI) DRV3205 评估模块 (DRV3205EVM) 可帮助设计者评估用于电机驱动器应用的 DRV3205-Q1 和 DRV3220-Q1 桥驱动器的操作和性能。DRV3205EVM 可借助微控制 LaunchPad,与多个 TI MCU 系列设计到一起。此器件随 MCU 一起使用时具有可配置性,并能够通过图形用户界面 (GUI) 使电机旋转。
注意:不包括 TMS570LS1224 Launchpad 或 推荐电机
封装 | 引脚 | 下载 |
---|---|---|
HTQFP (PHP) | 48 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点