SLVSDM3 February   2017 DRV3220-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Serial Peripheral Interface Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Programming
      1. 7.3.1 SPI
        1. 7.3.1.1 Address Mode Transfer
          1. 7.3.1.1.1 SPI Address Transfer Phase
        2. 7.3.1.2 SPI Data Transfer Phase
        3. 7.3.1.3 Device Data Response
    4. 7.4 Register Maps
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Three-Phase Motor Drive-Device for Automotive Application
    3. 8.3 System Example
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Three-Phase Bridge Driver for Motor Control
  • Suitable for 12-V and 24-V Applications
  • Integrated Boost Converter, Gate Drive to 4.75 V
  • Drives 6 Separate N-Channel Power MOSFETs
  • Strong 1-A Gate Drive for High-Current FETs
  • Programmable Dead Time
  • PWM Frequency up to 20 kHz
  • Supports 100% Duty Cycle Operation
  • Short-Circuit Protection
    • VDS-Monitoring (Adjustable Detection Level)
  • Overvoltage and Undervoltage Protection
  • Overtemperature Warning and Shut Down
  • Sophisticated Failure Detection and Handling Through SPI
  • System Supervision
    • Q&A Watchdog
    • I/O Supply Monitoring
    • ADREF Monitoring
  • Programmable Internal Fault Diagnostics
  • Sleep Mode Function
  • Thermally-Enhanced 48-Pin HTQFP PowerPAD™ IC Package (7-mm × 7-mm Body)

Applications

  • Automotive Motor-Control Applications
    • Electrical Power Steering (EPS, EHPS)
    • Electrical Brake and Brake Assist
    • Transmission
    • Pumps
  • Industrial Motor-Control Applications

Description

The DRV3220-Q1 bridge driver is dedicated to automotive three-phase brushless DC motor control applications. The device provides six dedicated drivers for standard-level N-channel MOSFET transistors. A boost converter with an integrated FET provides the overdrive voltage, allowing full control on the power stages even for low battery voltage down to 4.75 V. The strong driver strength is suitable for high-current applications and programmable to limit peak output current.

The device incorporates robust FET protection and system monitoring functions like a Q&A watchdog and voltage monitors for I/O supplies and ADC reference voltages. Integrated internal diagnostic functions can be accessed and programmed through an SPI interface.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DRV3220-Q1 HTQFP (48) 7.00 mm × 7.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Diagram

DRV3220-Q1 alt_slvsdm3.gif