SLVSD14 June 2017 DRV10983-Q1

PRODUCTION DATA. 

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (Continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1Absolute Maximum Ratings
    2. 7.2ESD Ratings
    3. 7.3Recommended Operating Conditions
    4. 7.4Thermal Information
    5. 7.5Electrical Characteristics
    6. 7.6Typical Characteristics
  8. Detailed Description
    1. 8.1Overview
    2. 8.2Functional Block Diagram
    3. 8.3Feature Description
      1. 8.3.1Regulators
        1. 8.3.1.1Step-Down Regulator
        2. 8.3.1.23.3-V and 1.8-V LDO
      2. 8.3.2Protection Circuits
        1. 8.3.2.1Thermal Shutdown
        2. 8.3.2.2UVLO
        3. 8.3.2.3Current Protection
        4. 8.3.2.4Lock
      3. 8.3.3Motor Speed Control
      4. 8.3.4Load Dump Handling
      5. 8.3.5Sleep or Standby Condition
      6. 8.3.6EEPROM Access
    4. 8.4Device Functional Modes
      1. 8.4.1 Motor Parameters
        1. 8.4.1.1Motor Resistance
        2. 8.4.1.2Motor Velocity Constant
      2. 8.4.2 Starting the Motor Under Different Initial Conditions
        1. 8.4.2.1Case 1 - Motor is Stationary
        2. 8.4.2.2Case 2 - Motor is Spinning in the Forward Direction
        3. 8.4.2.3Case 3 - Motor is Spinning in the Reverse Direction
      3. 8.4.3 Motor Start Sequence
        1. 8.4.3.1Initial Speed Detect
        2. 8.4.3.2Motor Resynchronization
        3. 8.4.3.3Reverse Drive
        4. 8.4.3.4Motor Brake
        5. 8.4.3.5Motor Initialization
          1. 8.4.3.5.1Align
          2. 8.4.3.5.2IPD
            1. 8.4.3.5.2.1IPD Operation
            2. 8.4.3.5.2.2IPD Release Mode
            3. 8.4.3.5.2.3IPD Advance Angle
          3. 8.4.3.5.3Motor Start
        6. 8.4.3.6Start-Up Timing
      4. 8.4.4 Align Current
      5. 8.4.5 Start-Up Current Setting
        1. 8.4.5.1Start-Up Current Ramp-Up
      6. 8.4.6 Closed Loop
        1. 8.4.6.1Half-Cycle Control and Full-Cycle Control
        2. 8.4.6.2Analog-Mode Speed Control
        3. 8.4.6.3Digital PWM-Input-Mode Speed Control
        4. 8.4.6.4I2C-Mode Speed Control
        5. 8.4.6.5Closed-Loop Accelerate
        6. 8.4.6.6Control Coefficient
        7. 8.4.6.7Commutation Control Advance Angle
      7. 8.4.7 Current Limit
        1. 8.4.7.1Acceleration Current Limit
      8. 8.4.8 Lock Detect and Fault Handling
        1. 8.4.8.1Lock0: Lock-Detection Current Limit Triggered
        2. 8.4.8.2Lock1: Abnormal Speed
        3. 8.4.8.3Lock2: Abnormal Kt
        4. 8.4.8.4Lock3 (Fault3): No-Motor Fault
        5. 8.4.8.5Lock4: Open-Loop Motor-Stuck Lock
        6. 8.4.8.6Lock5: Closed Loop Motor Stuck Lock
      9. 8.4.9 Anti Voltage Supression Function
        1. 8.4.9.1Mechanical AVS Function
        2. 8.4.9.2Inductive AVS Function
      10. 8.4.10PWM Output
      11. 8.4.11FG Customized Configuration
        1. 8.4.11.1FG Output Frequency
        2. 8.4.11.2FG Open Loop and Lock Behavior
      12. 8.4.12Diagnostics and Visibility
        1. 8.4.12.1Motor-Status Readback
        2. 8.4.12.2Motor-Speed Readback
        3. 8.4.12.3Motor Electrical-Period Readback
        4. 8.4.12.4Motor Velocity Constant Read Back
        5. 8.4.12.5Motor Estimated Position by IPD
        6. 8.4.12.6Supply-Voltage Readback
        7. 8.4.12.7Speed-Command Readback
        8. 8.4.12.8Speed-Command Buffer Readback
        9. 8.4.12.9Fault Diagnostics
    5. 8.5Register Maps
      1. 8.5.1I2C Serial Interface
      2. 8.5.2Register Map
      3. 8.5.3Register Descriptions
        1. 8.5.3.1 FaultReg Register (address = 0x00) [reset = 0x00]
        2. 8.5.3.2 MotorSpeed Register (address = 0x01) [reset = 0x00]
        3. 8.5.3.3 MotorPeriod Register (address = 0x02) [reset = 0x00]
        4. 8.5.3.4 MotorKt Register (address = 0x03) [reset = 0x00]
        5. 8.5.3.5 MotorCurrent Register (address = 0x04) [reset = 0x00]
        6. 8.5.3.6 IPDPosition-SupplyVoltage Register (address = 0x05) [reset = 0x00]
        7. 8.5.3.7 SpeedCmd-spdCmdBuffer Register (address = 0x06) [reset = 0x00]
        8. 8.5.3.8 AnalogInLvl Register (address = 0x07) [reset = 0x00]
        9. 8.5.3.9 DeviceID-RevisionID Register (address = 0x08) [reset = 0x00]
        10. 8.5.3.10DeviceID-RevisionID Register (address = 0x08) [reset = 0x00]
        11. 8.5.3.11Unused Registers (addresses = 0x011 Through 0x2F)
        12. 8.5.3.12SpeedCtrl Register (address = 0x30) [reset = 0x00]
        13. 8.5.3.13EEPROM Programming1 Register (address = 0x31) [reset = 0x00]
        14. 8.5.3.14EEPROM Programming2 Register (address = 0x32) [reset = 0x00]
        15. 8.5.3.15EEPROM Programming3 Register (address = 0x33) [reset = 0x00]
        16. 8.5.3.16EEPROM Programming4 Register (address = 0x34) [reset = 0x00]
        17. 8.5.3.17EEPROM Programming5 Register (address = 0xYY) [reset = 0x00]
        18. 8.5.3.18EEPROM Programming6 Register (address = 0x36) [reset = 0x00]
        19. 8.5.3.19Unused Registers (addresses = 0x37 Through 0x5F)
        20. 8.5.3.20EECTRL Register (address = 0x60) [reset = 0x00]
        21. 8.5.3.21Unused Registers (addresses = 0x61 Through 0x8F)
        22. 8.5.3.22CONFIG1 Register (address = 0x90) [reset = 0x00]
        23. 8.5.3.23CONFIG2 Register (address = 0x91) [reset = 0x00]
        24. 8.5.3.24CONFIG3 Register (address = 0x92) [reset = 0x00]
        25. 8.5.3.25CONFIG4 Register (address = 0x93) [reset = 0x00]
        26. 8.5.3.26CONFIG5 Register (address = 0x94) [reset = 0x00]
        27. 8.5.3.27CONFIG6 Register (address = 0x95) [reset = 0x00]
        28. 8.5.3.28CONFIG7 Register (address = 0x96) [reset = 0x00]
  9. Application and Implementation
    1. 9.1Application Information
    2. 9.2Typical Application
      1. 9.2.1Design Requirements
      2. 9.2.2Detailed Design Procedure
      3. 9.2.3Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1Layout Guidelines
    2. 11.2Layout Example
  12. 12Device and Documentation Support
    1. 12.1Trademarks
    2. 12.2Electrostatic Discharge Caution
    3. 12.3Receiving Notification of Documentation Updates
    4. 12.4Community Resources
    5. 12.5Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
订购信息

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C4A
  • Operation Voltage Range:
    • Motor Operation, 6.2 V to 28 V
    • Register Setting Preserved, 4.5 V to 45 V
  • Supports Load Dump Voltage up to 45 V
  • Total Driver H + L rDS(on)
    • 250 mΩ at TA = 25°C
    • 325 mΩ at TA = 125°C
  • Drive Current: 2-A Continuous Winding Current (3-A Peak)
  • Configurable Output PWM Slew Rate and Frequency for EMI Management
  • Sensorless Proprietary Back Electromotive Force (BEMF) Control Scheme (No Need of Hall Sensors)
  • Continuous Sinusoidal 180° Commutation
  • Initial Position-Detect Algorithm to Avoid Back Spin During Start-Up
  • No External Sense Resistor Required
  • Flexible User Interface Options:
    • I2C Interface: Access Registers for Command and Feedback
    • Dedicated SPEED Pin: Accepts Either Analog or PWM Input
    • Dedicated FG Pin: Provides TACH Feedback
    • Spin-Up Profile Can Be Customized With EEPROM
    • Forward-Reverse Control With DIR Pin
  • Integrated Buck Converter to Efficiently Provide 5‑V and 3.3-V LDOs for Internal and External Circuits
  • Supply Current 8.5 mA With Standby Version (DRV10983SQ)
  • Supply Current of 48 μA With Sleep Version (DRV10983Q)
  • Protection Features
    • Overcurrent Protection (Protection for Phase-to-Phase, Phase-to-GND and Phase-to-VCC Shorts
    • Lock Detection
    • Anti-Voltage Surge (AVS) Protection
    • UVLO Protection
    • Thermal Shutdown Protection
  • Thermally Enhanced Package

Applications

  • Small Automotive Pumps and Fans
  • Seat Ventilation Fans
  • Motorcycle Fuel Pumps
  • HEV Battery Cooling Fans

Description

The DRV10983-Q1 device is a 3-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 2 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count fan and pump applications.™

The DRV10983-Q1 device preserves register setting down to 4.5 V and delivers current to the motor with supply voltage as low as 6.2 V. If the power supply voltage is higher than 28 V, the device stops driving the motor and protects the DRV10983-Q1 circuitry. This function is able to handle a load dump condition up to 45 V.

    Device Options:

  • DRV10983Q: Sleep Version
  • DRV10983SQ: Standby Version

Device Information (1)

PART NUMBER PACKAGEBODY SIZE (NOM)
DRV10983-Q1HTSSOP (24)7.80 mm × 6.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Application Schematic

DRV10983-Q1 typ-app_SLVSD14.gif

Revision History

DATEREVISIONNOTES
June 2017*Initial release