DP83TC811S-Q1

正在供货

具有 xMII 支持和诊断工具套件的汽车类 1 级低功耗 100BASE-T1 以太网 PHY 收发器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
DP83TC812S-Q1 正在供货 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY Newest part in the 100BASE-T1 PHY family with TC-10 and integrated LPF
DP83TC813S-Q1 正在供货 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII) Newest part in the 100BASE-T1 PHY family with a smaller footprint, TC-10, and integrated LPF
DP83TC814S-Q1 正在供货 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII) Newest part in the 100BASE-T1 PHY family with integrated LPF

产品详情

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, JTAG1149.1, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Number of ports Single Rating Automotive Features 25-MHz clock out, Cable diagnostics, JTAG1149.1, Single supply, WoL I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFNP (RND) 36 36 mm² 6 x 6
  • 100BASE-T1 – IEEE 802.3bw Compliant
    • OPEN Alliance Qualified
    • Interoperable With BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5 for All Pins Except Pin 5
    • Device CDM ESD Classification Level C3 for Pin 5
    • Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
  • MAC Interfaces: MII, RMII, RGMII and SGMII
  • VQFN, Wettable Flank Packaging
  • IEEE 1588 SFD Support
  • Low Transmit and Receive Latency for AVB/TSN
  • Low Active Power Operation: < 230 mW
  • Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power Savings Features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic Tool Kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic Discharge Sensor
    • Voltage Sensor
    • Temperature Sensor
    • PRBS Built-In Self-Test
  • 100BASE-T1 – IEEE 802.3bw Compliant
    • OPEN Alliance Qualified
    • Interoperable With BroadR-Reach and 100BASE-T1 PHYs
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125 °C Ambient Operating Temperature
    • Device HBM ESD Classification Level 3A
    • Device CDM ESD Classification Level C5 for All Pins Except Pin 5
    • Device CDM ESD Classification Level C3 for Pin 5
    • Device IEC61000-4-2 ESD Classification Level 4 for Pins 12 and 13: ±8-kV Contact Discharge
  • MAC Interfaces: MII, RMII, RGMII and SGMII
  • VQFN, Wettable Flank Packaging
  • IEEE 1588 SFD Support
  • Low Transmit and Receive Latency for AVB/TSN
  • Low Active Power Operation: < 230 mW
  • Configurable I/O Voltages: 3.3 V, 2.5 V, and 1.8 V
  • Power Savings Features:
    • Sleep, Standby and Disable
    • Wake-on-LAN (WoL)
  • Diagnostic Tool Kit
    • Signal Quality Indication (SQI)
    • Time Domain Reflectometry (TDR)
    • Electrostatic Discharge Sensor
    • Voltage Sensor
    • Temperature Sensor
    • PRBS Built-In Self-Test

The DP83TC811S-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811S-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811S-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

The DP83TC811S-Q1 device is an IEEE 802.3bw-compliant automotive PHYTER™ Ethernet physical layer transceiver. It provides all physical layer functions needed to transmit and receive data over unshielded single twisted-pair cables. The device provides xMII flexibility with support for standard MII, RMII, RGMII, and SGMII MAC interfaces.

This device includes the Diagnostic Tool Kit, providing an extensive list of real-time monitoring tools, debug tools and test modes. Within the tool kit is the first integrated electrostatic discharge (ESD) monitoring tool. It is capable of counting ESD events on both the xMII and MDI as well as providing real-time monitoring through the use of a programmable interrupt. Additionally, the DP83TC811S-Q1 includes a pseudo random binary sequence (PRBS) frame generation tool, which is fully compatible with internal loopbacks, to transmit and receive data without the use of a MAC. The DP83TC811S-Q1 is housed in a 6.00-mm × 6.00-mm, 36-pin VQFN wettable flank package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
DP83TG720S-Q1 正在供货 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车类以太网 PHY Similar functionality device in the 1000BASE-T1 PHY family (footprint compatible)

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 DP83TC811S-Q1 Low Power Automotive PHY 100BASE-T1 Ethernet Physical Layer Transceiver 数据表 (Rev. A) PDF | HTML 2018年 11月 16日
应用手册 DP83TC81x, DP83TG72x Software Implementation Guide PDF | HTML 2022年 12月 13日
应用手册 DP83TC811:Open Alliance 规范合规性测试所用的配置 PDF | HTML 英语版 PDF | HTML 2022年 6月 9日
技术文章 SimpliPHY your Ethernet design, part 1: Ethernet PHY basics and selection process PDF | HTML 2020年 3月 11日
应用手册 DP83TC811, DP83TC812, DP83TC814, DP83TG720 Hardware Rollover Document PDF | HTML 2020年 1月 10日
应用手册 Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
应用手册 DP83TC811 Low-Power Operation 2018年 6月 15日
应用手册 DP83TC811 Diagnostic Toolkit 2018年 5月 31日
应用手册 DP83TC811 Systems and Reference Schematics 2018年 5月 31日
技术文章 The importance of automotive Ethernet standards PDF | HTML 2018年 5月 2日
白皮书 100BASE-T1 Ethernet: the evolution of automotive networking 2018年 4月 24日
应用手册 DP83TC811x-Q1 IEEE802.3bw Compliance and Debug 2017年 11月 21日
EVM 用户指南 DP83TC811EVM User's Guide 2017年 11月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83TC811EVM — DP83TC811 100BASE-T1 转 100BASE-TX 汽车以太网 PHY 介质转换器评估模块

DP83TC811EVM 符合 IEEE 802.3bw,支持 100BASE-T1。DP83TC811R 和 DP83822H 背对背地配置在 RGMII 中,允许从 100BASE-T1 到 100BASE-TX 的无缝媒体转换。此参考设计已通过 UNH 的 100BASE-T1 合规性测试和验证。

DP83TC811EVM 包括 MSP430F5529 且预先加载了 USB-2-MDIO 用于 DP83TC811R 和 DP83822H 寄存器访问。外部电源可连接到各个指定电压轨以进行进一步系统评估。

用户指南: PDF
TI.com 上无现货
评估板

DP83TC811SEVM — DP83TC811S 100BASE-T1 汽车以太网 PHY xMII 评估模块

DP83TC811SEVM 符合 IEEE 802.3bw 标准,支持 100BASE-T1。DP83TC811SEVM 是一款 xMII 评估板,可轻松访问 MII、RMII、RGMII、SGMII 和 SMI 接口。此参考设计已通过 UNH 的 100BASE-T1 合规性测试和验证。DP83TC811EVM 包含可支持 5V 至 20V 宽输入电压范围的板载 LDO。

用户指南: PDF
TI.com 上无现货
驱动程序或库

ETHERNET-SW — 以太网 PHY Linux 驱动程序和工具

德州仪器 (TI) 以太网物理层 (PHY) 收发器的 Linux 驱动程序支持通过串行管理接口 (MDC/MDIO) 进行通信,用于配置和读取 PHY 寄存器。

USB-2-MDIO 软件支持您在调试和原型设计期间直接访问寄存器。  此工具支持所有 TI 以太网 PHY。

启用驱动程序支持

使用“make menuconfig”(也可以使用“make xconfig”或“make nconfig”)配置内核

Menuconfig 位置

//更改以下示例中的符号字段以匹配器件型号
Symbol: DP83848_PHY [=y]
Type: tristate
Prompt: (...)

用户指南: PDF
支持软件

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83561-SP 具有 SEFI 监控套件的航天级 (QMLV-RHA) 10/100/1000 以太网 PHY DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83815 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter) DP83816 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83816EX 具有扩展温度范围的 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83822H 具有 16kV ESD 保护、支持工作温度范围的耐用型低功耗 10/100Mbps 以太网 PHY 收发器 DP83822HF 具有光纤接口和 16kV ESD 保护、支持工作温度范围的耐用型 10/100Mbps 以太网 PHY 收发器 DP83822I 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83822IF 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83825I 具有 50MHz 时钟输出且外形尺寸超小 (3mm x 3mm) 的低功耗 10/100Mbps 以太网 PHY 收发器 DP83826E 具有 MII 接口和 ENHANCED 模式的低延迟 10/100Mbps 以太网 PHY DP83826I 具有工业温度范围、MII 接口和 ENHANCED 模式的低延迟 10/100Mbps PHY DP83843 具有光纤和 AUI 支持的 10/100Mbps 以太网 PHY 收发器 DP83846A 单端口 10/100 DsPHYTER 以太网物理层收发器 DP83847 10/100Mbps 以太网 PHY 收发器,具有可耐受 5V 电压的 I/O DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层 DP83848-HT 高温 PHYTER 单端口 10/100Mb/s PHYTER 以太网物理层 DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848H 采用 40 引脚 QFN 封装、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848J 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848K 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848M 具有 25MHz 时钟输出和商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848Q-Q1 汽车 2 级、10/100Mbps 以太网 PHY 收发器 DP83848T 具有 25MHz 时钟输出和工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848VYB 具有 JTAG 接口的高温低功耗 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83849C 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849I 支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849ID 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849IF 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83865 千兆位 10/100/1000 PHYTER V 以太网物理层收发器 DP83867CR 采用小型 QFN 封装的低功耗、耐用型千兆以太网 PHY 收发器 DP83867CS 支持 SGMII 接口的低功耗、耐用型千兆位以太网 PHY 收发器 DP83867E 具有 SGMII 接口、支持工作温度范围的耐用型低延迟千兆位以太网 PHY 收发器 DP83867IR 具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83867IS 支持 SGMII 接口、具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83869HM 具有铜缆和光纤接口、支持工作温度范围的高抗扰性千兆位以太网 PHY 收发器 DP83910A CMOS 串行网络接口 (SNI) DP83TC811R-Q1 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器 DP83TC811S-Q1 具有 xMII 支持和诊断工具套件的汽车类 1 级低功耗 100BASE-T1 以太网 PHY 收发器 DP83TC812R-Q1 符合 TC-10 标准且具有 RGMII 的 100BASE-T1 汽车以太网 PHY DP83TC812S-Q1 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY DP83TC813R-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY DP83TC813S-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII) DP83TC814R-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY DP83TC814S-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L 以太网 PHY DP83TG720R-Q1 具有 RGMII 的 1000BASE-T1 汽车以太网 PHY DP83TG720S-Q1 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车类以太网 PHY TLK100 工业以太网 PHY TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK110 工业 10/100 以太网 PHY TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
硬件开发
评估板
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M 以太网物理层评估模块
开发套件
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
软件
驱动程序或库
ETHERNET-SW 以太网 PHY Linux 驱动程序和工具
仿真模型

DP83TC811 JTAG BSDL Model

SNLM238.ZIP (1 KB) - BSDL Model
仿真模型

DP83TC811R-Q1 IBIS Model

SNLM235.ZIP (134 KB) - IBIS Model
仿真模型

DP83TC811S-Q1 IBIS Model

SNLM234.ZIP (78 KB) - IBIS Model
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
TIDA-01425 — 具有以太网和 CAN 的汽车类独立网关参考设计

The TIDA-01425 is a subsystem reference design for automotive gateways focused on increasing bandwidth and processing power in gateway applications. The design implements Ethernet physical layer transceivers (PHYs) for increased bandwidth along with an automotive processor for greater processing (...)
设计指南: PDF
原理图: PDF
参考设计

TIDEP-01020 — 面向网关、辅助和自动驾驶系统的汽车域控制器参考设计

当今道路上的分散式车辆架构使用单个 ECU,缺少处理能力和高速接口,无法应对新兴汽车架构的复杂任务和数据移动需求。更高级别的功能需要正确组合 DMIPS、数据带宽和功效。我们 Jacinto™ 7 处理器系列中的 DRA829V 和 TDA4VM 处理器提供了这些架构所需的性能、功率和汽车接口。

此汽车参考设计支持基于域的架构,同时展示了 DRA829V 和 TDAV4M SoC 的性能水平。这个 8 层 PCB 设计经过优化,可降低成本和缩短上市时间,使其成为评估带有全功能域控制器板且同时支持汽车连接接口(包括以太网、CAN-FD 和 PCIe)的 Jacinto 7 处理器的理想方式。

(...)

设计指南: PDF
原理图: PDF
参考设计

TIDEP-0097 — 采用 Jacinto™ 6 Entry 的入门级音响主机显示音频参考设计

此汽车参考设计基于 TI 的 Jacinto™ DRA71x 处理器,着眼于降低系统级成本。这种 6 层设计通过优化的通孔分接方案、对主要特性的集成以及优化的配电网络来降低 PCB 成本。设计人员可根据最终产品的要求添加或删除功能。此设计面向信息娱乐系统和可重新配置的数字仪表组等应用,并支持 HDMI、USB3.0/2.0、TAS6424 数字 D 类放大器以及 FPD-Link 接口和多种其他特性。它包含 12V 输入及单个 PMIC。此外还提供基于 Linux、Android 或 QNX 的软件开发套件。
设计指南: PDF
原理图: PDF
封装 引脚 下载
VQFNP (RND) 36 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频