主页 接口 以太网 IC 以太网 PHY

DP83848J

正在供货

采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features IEEE 802.3 autonegotiation, Parallel detection Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 2 ESD HBM (kV) 4
Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features IEEE 802.3 autonegotiation, Parallel detection Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 3.3 Operating temperature range (°C) 0 to 70 Number of LEDs 2 ESD HBM (kV) 4
WQFN (RTA) 40 36 mm² 6 x 6
  • Low-Power 3.3-V, 0.18-µm CMOS Technology
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 3.3-V MAC Interface
  • RMII Rev. 1.2 Interface (configurable)
  • MII Interface
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3 Auto-Negotiation and Parallel Detection
  • IEEE 802.3 ENDEC, 10BASE-T Transceivers and Filters
  • IEEE 802.3 PCS, 100BASE-TX Transceivers and Filters
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sub-Layer with Adaptive Equalization and Baseline Wander Compensation
  • Error-Free Operation Beyond 137 Meters
  • ESD Protection – Greater than 4 kV Human Body Model
  • Configurable LED for Link and Activity (DP83848J/K)
  • 25-MHz Clock Output (DP83848H/M/T)
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built-in Self Test)
  • Low-Power 3.3-V, 0.18-µm CMOS Technology
  • Auto-MDIX for 10/100 Mb/s
  • Energy Detection Mode
  • 3.3-V MAC Interface
  • RMII Rev. 1.2 Interface (configurable)
  • MII Interface
  • MII Serial Management Interface (MDC and MDIO)
  • IEEE 802.3 Auto-Negotiation and Parallel Detection
  • IEEE 802.3 ENDEC, 10BASE-T Transceivers and Filters
  • IEEE 802.3 PCS, 100BASE-TX Transceivers and Filters
  • Integrated ANSI X3.263 Compliant TP-PMD Physical Sub-Layer with Adaptive Equalization and Baseline Wander Compensation
  • Error-Free Operation Beyond 137 Meters
  • ESD Protection – Greater than 4 kV Human Body Model
  • Configurable LED for Link and Activity (DP83848J/K)
  • 25-MHz Clock Output (DP83848H/M/T)
  • Single Register Access for Complete PHY Status
  • 10/100 Mb/s Packet BIST (Built-in Self Test)

The DP83848x device addresses the quality, reliability and small form factor required for space sensitive applications in embedded systems.

The DP83848x offers performance far exceeding the IEEE specifications, with superior interoperability and industry leading performance beyond 137 meters of Cat-V cable. The DP83848x also offers Auto-MDIX to remove cabling complications. DP83848x has superior ESD protection, greater than 4 kV Human Body Model, providing extremely high reliability and robust operation, ensuring a high-level performance in all applications.

DP83848J/K offers two flexible LED indicators one for Link and the other for Speed. In addition, both MII and RMII are supported ensuring ease and flexibility of design.

The DP83848H/M/T incorporates a 25-MHz clock out that eliminates the need and hence the space and cost, of an additional clock source component.

The DP83848x is offered in small 6-mm × 6-mm WQFN 40-pin package and is ideal for industrial controls, building/factory automation, transportation, test equipment and wire-less base stations.

The DP83848x device addresses the quality, reliability and small form factor required for space sensitive applications in embedded systems.

The DP83848x offers performance far exceeding the IEEE specifications, with superior interoperability and industry leading performance beyond 137 meters of Cat-V cable. The DP83848x also offers Auto-MDIX to remove cabling complications. DP83848x has superior ESD protection, greater than 4 kV Human Body Model, providing extremely high reliability and robust operation, ensuring a high-level performance in all applications.

DP83848J/K offers two flexible LED indicators one for Link and the other for Speed. In addition, both MII and RMII are supported ensuring ease and flexibility of design.

The DP83848H/M/T incorporates a 25-MHz clock out that eliminates the need and hence the space and cost, of an additional clock source component.

The DP83848x is offered in small 6-mm × 6-mm WQFN 40-pin package and is ideal for industrial controls, building/factory automation, transportation, test equipment and wire-less base stations.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
DP83848C 正在供货 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 This product includes an SNI MDI and operates over commercial temperature range of 0°C to 70°C
DP83848I 正在供货 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 This product includes an SNI MDI and operates over industrial temperature range of -40°C to 85°C

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 35
类型 标题 下载最新的英语版本 日期
* 数据表 DP83848x PHYTER Mini / LS Single Port 10/100 MB/s Ethernet Transceiver 数据表 (Rev. E) PDF | HTML 2014年 9月 8日
应用手册 How to Pass IEEE Ethernet Compliance Tests PDF | HTML 2021年 9月 20日
选择指南 增强型产品选择指南 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2021年 8月 5日
应用手册 Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
技术文章 How to select the right industrial Ethernet standard: EtherCAT PDF | HTML 2015年 9月 17日
技术文章 How to select the right industrial Ethernet standard: Sercos III PDF | HTML 2015年 7月 23日
技术文章 Three things you should know about Ethernet PHY PDF | HTML 2015年 7月 15日
更多文献资料 以太网 10/100 物理层器件 (PHY) 2013年 6月 18日
应用手册 AN-1469 PHYTER® Design & Layout Guide (Rev. D) 2013年 4月 26日
应用手册 AN-1499 DP83846 to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
应用手册 AN-1507 DP83848 and DP83849 100Mb Data Latency (Rev. B) 2013年 4月 26日
应用手册 AN-1511 Cable Discharge Event (Rev. A) 2013年 4月 26日
应用手册 AN-1519 DP83848 PHYTER® Transformerless Ethernet Operation (Rev. A) 2013年 4月 26日
用户指南 AN-1521 POEPHYTEREV-I / -E User Guide (Rev. C) 2013年 4月 26日
应用手册 AN-1540 Power Measurement of Ethernet Physical Layer Products (Rev. B) 2013年 4月 26日
应用手册 AN-1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (Rev. B) 2013年 4月 26日
应用手册 App Nte 1565 LXT972M to DP83848C/I/YB PHYTER Sys Rollovr Doc (Rev. A) 2013年 4月 26日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Energy Detect Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Ini During Pwr Dwn Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848 Sin 10/100Mb/s Ethernet Transcvr Reduced Media Indep Interfce RMII Mode (Rev. A) 2013年 4月 26日
应用手册 DP83848C PHYTER Single to DP83848J/M PHYTER Mini System Rollover Document (Rev. A) 2013年 4月 26日
应用手册 Diff Between NSC 10/100 Mb/s Ethernet Physical Layer Devices (Rev. A) 2013年 4月 26日
应用手册 LXT971/972A to DP83848C/I/YB PHYTER System Rollover Document (Rev. B) 2013年 4月 26日
应用手册 Reducing Radiated Emissions in Ethernet 10/100 LAN Applications (Rev. A) 2013年 4月 26日
更多文献资料 电机驱动与控制解决方案指南 (Rev. D) 2012年 5月 30日
用户指南 DP83848J User Guide 2012年 2月 24日
应用手册 Application Note 1469 PHYTER® Design & Layout Guide (cn) 2008年 4月 29日
应用手册 Application Note 1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (cn) 2007年 10月 2日
应用手册 App Note 1499 DP83846 to DP83848C/I/YB PHYTER Sys Rollover Doc 2006年 10月 9日
应用手册 Application Note 1507 DP83848 and DP83849 100Mb Data Latency (cn) 2006年 8月 4日
应用手册 Application Note 1511 Cable Discharge Event (cn) 最新英语版本 (Rev.A) 2006年 7月 6日
应用手册 Diff Between NSC 10/100 Mb/s Ethernet Physical Layer Devices (cn) 最新英语版本 (Rev.A) 2005年 12月 15日
应用手册 App Note 1405 DP83848 Sing 10/100 Mb/s Ethernet Transcr Reduced Media 最新英语版本 (Rev.A) 2005年 10月 18日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Ini During Pwr Dwn Mode (cn) 最新英语版本 (Rev.A) 2005年 9月 12日
应用手册 DP83848 - Single 10/100 Mb/s Ethernet Transceiver Energy Detect Mode (cn) 最新英语版本 (Rev.A) 2005年 9月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83848I-POE-EK — PHYTER® 工业温度单端口10 100 Mbs 以太网物理层收发器

Thank you for your interest in our DP83848 10/100Mbps Ethernet Physical Layer (PHYTER) Power Over Ethernet (POE) Media Attachment Unit (MAU) Evaluation Kit (EVK). The PHYTER POE MAU is a Full featured DP83848 board, and supporting circuitry, to provide robust Ethernet network connection in a Power (...)

TI.com 上无现货
评估板

DP83848K-MAU-EK — PHYTER® 迷你 LS 工业温度单端口 10 100 Mbs 以太网收发器

The DP83848K addresses the quality, reliability and small form factor required for space sensitive applications in embedded systems operating in the industrial temperature range.

用户指南: PDF
TI.com 上无现货
驱动程序或库

ETHERNET-SW — 以太网 PHY Linux 驱动程序和工具

德州仪器 (TI) 以太网物理层 (PHY) 收发器的 Linux 驱动程序支持通过串行管理接口 (MDC/MDIO) 进行通信,用于配置和读取 PHY 寄存器。

USB-2-MDIO 软件支持您在调试和原型设计期间直接访问寄存器。  此工具支持所有 TI 以太网 PHY。

启用驱动程序支持

使用“make menuconfig”(也可以使用“make xconfig”或“make nconfig”)配置内核

Menuconfig 位置

//更改以下示例中的符号字段以匹配器件型号
Symbol: DP83848_PHY [=y]
Type: tristate
Prompt: (...)

用户指南: PDF
支持软件

DP83848J/K POE Netlist

SNLC030.ZIP (2 KB)
支持软件

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83561-SP 具有 SEFI 监控套件的航天级 (QMLV-RHA) 10/100/1000 以太网 PHY DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83815 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter) DP83816 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83816EX 具有扩展温度范围的 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83822H 具有 16kV ESD 保护、支持工作温度范围的耐用型低功耗 10/100Mbps 以太网 PHY 收发器 DP83822HF 具有光纤接口和 16kV ESD 保护、支持工作温度范围的耐用型 10/100Mbps 以太网 PHY 收发器 DP83822I 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83822IF 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83825I 具有 50MHz 时钟输出且外形尺寸超小 (3mm x 3mm) 的低功耗 10/100Mbps 以太网 PHY 收发器 DP83826E 具有 MII 接口和 ENHANCED 模式的低延迟 10/100Mbps 以太网 PHY DP83826I 具有工业温度范围、MII 接口和 ENHANCED 模式的低延迟 10/100Mbps PHY DP83843 具有光纤和 AUI 支持的 10/100Mbps 以太网 PHY 收发器 DP83846A 单端口 10/100 DsPHYTER 以太网物理层收发器 DP83847 10/100Mbps 以太网 PHY 收发器,具有可耐受 5V 电压的 I/O DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层 DP83848-HT 高温 PHYTER 单端口 10/100Mb/s PHYTER 以太网物理层 DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848H 采用 40 引脚 QFN 封装、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848J 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848K 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848M 具有 25MHz 时钟输出和商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848Q-Q1 汽车 2 级、10/100Mbps 以太网 PHY 收发器 DP83848T 具有 25MHz 时钟输出和工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848VYB 具有 JTAG 接口的高温低功耗 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83849C 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849I 支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849ID 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849IF 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83865 千兆位 10/100/1000 PHYTER V 以太网物理层收发器 DP83867CR 采用小型 QFN 封装的低功耗、耐用型千兆以太网 PHY 收发器 DP83867CS 支持 SGMII 接口的低功耗、耐用型千兆位以太网 PHY 收发器 DP83867E 具有 SGMII 接口、支持工作温度范围的耐用型低延迟千兆位以太网 PHY 收发器 DP83867IR 具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83867IS 支持 SGMII 接口、具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83869HM 具有铜缆和光纤接口、支持工作温度范围的高抗扰性千兆位以太网 PHY 收发器 DP83910A CMOS 串行网络接口 (SNI) DP83TC811R-Q1 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器 DP83TC811S-Q1 具有 xMII 支持和诊断工具套件的汽车类 1 级低功耗 100BASE-T1 以太网 PHY 收发器 DP83TC812R-Q1 符合 TC-10 标准且具有 RGMII 的 100BASE-T1 汽车以太网 PHY DP83TC812S-Q1 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY DP83TC813R-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY DP83TC813S-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII) DP83TC814R-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY DP83TC814S-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L 以太网 PHY DP83TG720R-Q1 具有 RGMII 的 1000BASE-T1 汽车以太网 PHY DP83TG720S-Q1 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车类以太网 PHY TLK100 工业以太网 PHY TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK110 工业 10/100 以太网 PHY TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
硬件开发
评估板
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M 以太网物理层评估模块
开发套件
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
软件
驱动程序或库
ETHERNET-SW 以太网 PHY Linux 驱动程序和工具
仿真模型

DP83848J IBIS Model

SNLM083.ZIP (15 KB) - IBIS Model
物料清单 (BOM)

DP83848J/K POE Bill of Materials

SNLR014.ZIP (4 KB)
原理图

DP83848J/K POE Schematic

SNLR013.PDF (103 KB)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-00207 — 符合 EN55011、工业级温度、10/100Mbps 以太网 PHY 砖型参考设计

此以太网 PHY 砖型参考设计可帮助德州仪器 (TI) 客户采用完全符合 EN5501 A 类 EMI 要求的 TI 工业以太网 PHY 收发器器件来快速设计系统并将其投向市场。此参考设计中采用一个 50 引脚接口来连接基于 32 位 Cortex M4 处理器的控制器板。该控制器板采用小外形规格设计(2 英寸 x 3 英寸),因此可轻松集成到现有产品中。 

此参考设计展示了 DP83848K 以太网 PHY 收发器器件的先进功能,支持 10/100 Base-T,并符合 IEEE 802.3 标准。整个参考设计采用单电源(采用板载稳压器的情况下为 5V,否则为 3.3V)工作。以太网 PHY (...)

设计指南: PDF
原理图: PDF
封装 引脚 下载
WQFN (RTA) 40 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频