主页 接口 以太网 IC 以太网 PHY

DP83630

正在供货

具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器

产品详情

Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics, FX support, IEEE 1588 PTP, JTAG1149.1 Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 2.5, 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 8
Datarate (Mbps) 10/100 Interface type MII, RMII Number of ports Single Rating Catalog Features Cable diagnostics, FX support, IEEE 1588 PTP, JTAG1149.1 Supply voltage (V) 3.3 I/O supply voltage (typ) (V) 2.5, 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 8
WQFN (RHS) 48 49 mm² 7 x 7
  • IEEE 1588 V1 and V2 Supported
  • UDP/IPv4, UDP/IPv6, and Layer2 Ethernet Packets Supported
  • IEEE 1588 Clock Synchronization
  • Selectable Frequency Synchronized Low Jitter Clock Output
  • Timestamp Resolution of 8 ns
  • Allows Sub 10 ns Synchronization to Master Reference
  • 12 IEEE 1588 GPIOs for Trigger or Capture
  • Deterministic, Low Transmit and Receive Latency
  • Dynamic Link Quality Monitoring
  • TDR Based Cable Diagnostic and Cable Length Detection
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • Error-Free Operation up to 150 Meters CAT5 Cable
  • ESD Protection - 8 kV Human Body Model
  • 2.5 V and 3.3 V I/Os and MAC Interface
  • Auto-MDIX for 10/100 Mbps
  • Auto-Crossover in Forced Modes of Operation
  • RMII Rev. 1.2 and MII MAC Interface
  • RMII Master Mode
  • 25 MHz MDC and MDIO Serial Management Interface
  • IEEE 802.3u 100BASE-FX Fiber Interface
  • IEEE 1149.1 JTAG
  • Programmable LED Support for Link, 10 /100 Mb/s Mode, Duplex, Activity, and Collision Detect
  • Optional 100BASE-TX Fast Link-Loss Detection
  • Industrial Temperature Range
  • 48 Pin WQFN Package (7mm) x (7mm)

PHYTER is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • IEEE 1588 V1 and V2 Supported
  • UDP/IPv4, UDP/IPv6, and Layer2 Ethernet Packets Supported
  • IEEE 1588 Clock Synchronization
  • Selectable Frequency Synchronized Low Jitter Clock Output
  • Timestamp Resolution of 8 ns
  • Allows Sub 10 ns Synchronization to Master Reference
  • 12 IEEE 1588 GPIOs for Trigger or Capture
  • Deterministic, Low Transmit and Receive Latency
  • Dynamic Link Quality Monitoring
  • TDR Based Cable Diagnostic and Cable Length Detection
  • 10/100 Mb/s Packet BIST (Built in Self Test)
  • Error-Free Operation up to 150 Meters CAT5 Cable
  • ESD Protection - 8 kV Human Body Model
  • 2.5 V and 3.3 V I/Os and MAC Interface
  • Auto-MDIX for 10/100 Mbps
  • Auto-Crossover in Forced Modes of Operation
  • RMII Rev. 1.2 and MII MAC Interface
  • RMII Master Mode
  • 25 MHz MDC and MDIO Serial Management Interface
  • IEEE 802.3u 100BASE-FX Fiber Interface
  • IEEE 1149.1 JTAG
  • Programmable LED Support for Link, 10 /100 Mb/s Mode, Duplex, Activity, and Collision Detect
  • Optional 100BASE-TX Fast Link-Loss Detection
  • Industrial Temperature Range
  • 48 Pin WQFN Package (7mm) x (7mm)

PHYTER is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

The DP83630 Precision PHYTER device delivers the highest level of precision clock synchronization for real time industrial connectivity based on the IEEE 1588 standard. The DP83630 has deterministic, low latency and allows choice of microcontroller with no hardware customization required. The integrated 1588 functionality allows system designers the flexibility and precision of a close to the wire timestamp. The three key 1588 features supported by the device are:

— Packet time stamps for clock synchronization

— Integrated IEEE 1588 synchronized low jitter clock generation

— Synchronized event triggering and time stamping through GPIO

DP83630 offers innovative diagnostic features unique to Texas Instruments, including dynamic monitoring of link quality during standard operation for fault prediction. These advanced features allow the system designer to implement a fault prediction mechanism to detect and warn of deteriorating and changing link conditions. This single port fast Ethernet transceiver can support both copper and fiber media.

The DP83630 Precision PHYTER device delivers the highest level of precision clock synchronization for real time industrial connectivity based on the IEEE 1588 standard. The DP83630 has deterministic, low latency and allows choice of microcontroller with no hardware customization required. The integrated 1588 functionality allows system designers the flexibility and precision of a close to the wire timestamp. The three key 1588 features supported by the device are:

— Packet time stamps for clock synchronization

— Integrated IEEE 1588 synchronized low jitter clock generation

— Synchronized event triggering and time stamping through GPIO

DP83630 offers innovative diagnostic features unique to Texas Instruments, including dynamic monitoring of link quality during standard operation for fault prediction. These advanced features allow the system designer to implement a fault prediction mechanism to detect and warn of deteriorating and changing link conditions. This single port fast Ethernet transceiver can support both copper and fiber media.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
DP83620 正在供货 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83620 is a simplified version of the DP83630, without IEEE1588

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 24
类型 标题 下载最新的英语版本 日期
* 数据表 DP83630 Precision PHYTER - IEEE® 1588 Precision Time Protocol Transceiver 数据表 (Rev. B) 2013年 4月 15日
应用手册 How to Pass IEEE Ethernet Compliance Tests PDF | HTML 2021年 9月 20日
技术文章 SimpliPHY your Ethernet design, part 1: Ethernet PHY basics and selection process PDF | HTML 2020年 3月 11日
技术文章 Overcoming Ethernet connectivity challenges on the power grid PDF | HTML 2019年 6月 27日
应用手册 Selection and specification of crystals for Texas Instruments ethernet physical 2019年 2月 6日
技术文章 How to implement IEEE 1588 time stamping in an Ethernet transceiver PDF | HTML 2016年 9月 28日
更多文献资料 以太网 10/100 物理层器件 (PHY) 2013年 6月 18日
应用手册 AN-1469 PHYTER® Design & Layout Guide (Rev. D) 2013年 4月 26日
应用手册 AN-1540 Power Measurement of Ethernet Physical Layer Products (Rev. B) 2013年 4月 26日
应用手册 AN-1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (Rev. B) 2013年 4月 26日
应用手册 AN-1729 DP83640 IEEE 1588 PTP Synchronized Clock Output (Rev. D) 2013年 4月 26日
应用手册 AN-1794 Using RMII Master Mode (Rev. A) 2013年 4月 26日
应用手册 AN-2006 Synchronizing a DP83640 PTP Master to a GPS Receiver (Rev. A) 2013年 4月 26日
应用手册 DP83640 Synchronous Ethernet Mode: Achieving Sub-ns Accuracy in PTP Applications (Rev. A) 2013年 4月 26日
应用手册 IEEE 1588 Boundary Clock and Transparent Clock Implementation Using the DP83640 (Rev. A) 2013年 4月 26日
应用手册 IEEE 1588 Precision Time Protocol Time Synchronization Performance (Rev. A) 2013年 4月 26日
应用手册 IEEE 1588 Synchronization Over Standard Networks Using the DP83640 (Rev. A) 2013年 4月 26日
应用手册 Improving Electro-Magnetic Noise Immunity in Serial Communications Systems (Rev. A) 2013年 4月 26日
应用手册 Reducing Radiated Emissions in Ethernet 10/100 LAN Applications (Rev. A) 2013年 4月 26日
更多文献资料 EMC Test Report 2013年 1月 4日
更多文献资料 电机驱动与控制解决方案指南 (Rev. D) 2012年 5月 30日
EVM 用户指南 DP83630 Ethernet Physical Layer Transceiver Demo Board User Guide 2012年 1月 25日
应用手册 Application Note 1469 PHYTER® Design & Layout Guide (cn) 2008年 4月 29日
应用手册 Application Note 1548 PHYTER 100 Base-TX Reference Clock Jitter Tolerance (cn) 2007年 10月 2日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DP83630-EVK — DP83630 评估演示板

DP83640 Basic product evaluation and customer demo board.
用户指南: PDF
TI.com 上无现货
开发套件

LAUNCHXL2-570LC43 — Hercules TMS570LC43x LaunchPad 开发套件

Hercules™ TMS570LC43x LaunchPad™ 开发套件是基于超高性能 Hercules MCU TMS570LC4357(基于 ARM® Cortex®-R5F、缓存锁步、300MHz TMS570 系列汽车级 MCU)的低成本评估平台,旨在帮助开发 ISO 26262IEC 61508 功能安全应用。

该 LaunchPad 具有 IEEE 1588 精确时间以太网 PHY DP83630 之类的连接选项,并且除了标准 BoosterPack 接头外,还可以使用用于 MCU 并行接口(EMIF、RTP 和 DMM)的高密度连接器进一步扩展到 FPGA 或外部 (...)

用户指南: PDF
TI.com 上无现货
驱动程序或库

ETHERNET-SW — 以太网 PHY Linux 驱动程序和工具

德州仪器 (TI) 以太网物理层 (PHY) 收发器的 Linux 驱动程序支持通过串行管理接口 (MDC/MDIO) 进行通信,用于配置和读取 PHY 寄存器。

USB-2-MDIO 软件支持您在调试和原型设计期间直接访问寄存器。  此工具支持所有 TI 以太网 PHY。

启用驱动程序支持

使用“make menuconfig”(也可以使用“make xconfig”或“make nconfig”)配置内核

Menuconfig 位置

//更改以下示例中的符号字段以匹配器件型号
Symbol: DP83848_PHY [=y]
Type: tristate
Prompt: (...)

用户指南: PDF
驱动程序或库

SNLC036 Software Design Guide and C Software Reference Library

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器
支持软件

SNLC035 Logic Vision Software Boundary Scan Cell

支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83865 千兆位 10/100/1000 PHYTER V 以太网物理层收发器
支持软件

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
以太网 PHY
DP83561-SP 具有 SEFI 监控套件的航天级 (QMLV-RHA) 10/100/1000 以太网 PHY DP83620 支持 JTAG 和光纤接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83630 具有较小外形尺寸的 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83640 IEEE 1588 精密时间协议 (PTP) 以太网 PHY 收发器 DP83815 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter) DP83816 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83816EX 具有扩展温度范围的 10/100Mbps 集成 PCI 以太网媒体接入控制器和物理层 (MacPhyter-II) DP83822H 具有 16kV ESD 保护、支持工作温度范围的耐用型低功耗 10/100Mbps 以太网 PHY 收发器 DP83822HF 具有光纤接口和 16kV ESD 保护、支持工作温度范围的耐用型 10/100Mbps 以太网 PHY 收发器 DP83822I 具有 16kV ESD 的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83822IF 支持光纤接口、具有 16kV ESD 保护的低功耗耐用型 10/100Mbps 以太网 PHY 收发器 DP83825I 具有 50MHz 时钟输出且外形尺寸超小 (3mm x 3mm) 的低功耗 10/100Mbps 以太网 PHY 收发器 DP83826E 具有 MII 接口和 ENHANCED 模式的低延迟 10/100Mbps 以太网 PHY DP83826I 具有工业温度范围、MII 接口和 ENHANCED 模式的低延迟 10/100Mbps PHY DP83843 具有光纤和 AUI 支持的 10/100Mbps 以太网 PHY 收发器 DP83846A 单端口 10/100 DsPHYTER 以太网物理层收发器 DP83847 10/100Mbps 以太网 PHY 收发器,具有可耐受 5V 电压的 I/O DP83848-EP 增强型产品 PHYTER 极端温度单端口 10/100Mb/s 以太网物理层 DP83848-HT 高温 PHYTER 单端口 10/100Mb/s PHYTER 以太网物理层 DP83848C 支持 SNI 接口和 JTAG、具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848H 采用 40 引脚 QFN 封装、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848I 支持 SNI 和 JTAG 接口、具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848J 采用 40 引脚 QFN 封装且具有商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848K 采用 40 引脚 QFN 封装且具有工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848M 具有 25MHz 时钟输出和商业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848Q-Q1 汽车 2 级、10/100Mbps 以太网 PHY 收发器 DP83848T 具有 25MHz 时钟输出和工业级温度范围的 10/100Mbps 以太网 PHY 收发器 DP83848VYB 具有 JTAG 接口的高温低功耗 10/100Mbps 以太网 PHY 收发器 DP83848YB 具有 JTAG 接口、支持工作温度范围的 10/100Mbps 以太网 PHY 收发器 DP83849C 具有商业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849I 支持灵活端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849ID 支持光纤接口、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83849IF 支持光纤接口和灵活的端口开关、具有工业级温度范围的双端口 10/100Mbps 以太网 PHY 收发器 DP83865 千兆位 10/100/1000 PHYTER V 以太网物理层收发器 DP83867CR 采用小型 QFN 封装的低功耗、耐用型千兆以太网 PHY 收发器 DP83867CS 支持 SGMII 接口的低功耗、耐用型千兆位以太网 PHY 收发器 DP83867E 具有 SGMII 接口、支持工作温度范围的耐用型低延迟千兆位以太网 PHY 收发器 DP83867IR 具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83867IS 支持 SGMII 接口、具有工业级温度范围的耐用型千兆位以太网 PHY 收发器 DP83869HM 具有铜缆和光纤接口、支持工作温度范围的高抗扰性千兆位以太网 PHY 收发器 DP83910A CMOS 串行网络接口 (SNI) DP83TC811R-Q1 低功耗 100BASE-T1 汽车 PHYTER™ 以太网物理层收发器 DP83TC811S-Q1 具有 xMII 支持和诊断工具套件的汽车类 1 级低功耗 100BASE-T1 以太网 PHY 收发器 DP83TC812R-Q1 符合 TC-10 标准且具有 RGMII 的 100BASE-T1 汽车以太网 PHY DP83TC812S-Q1 符合 TC-10 标准且具有 RGMII 和 SGMII 的 100BASE-T1 汽车以太网 PHY DP83TC813R-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY DP83TC813S-Q1 汽车级低功耗、小型封装 100BASE-T1 以太网 PHY (SGMII) DP83TC814R-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY DP83TC814S-Q1 不带 TC10 的低功耗 100BASE-T1 汽车以太网 PHY (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L 以太网 PHY DP83TG720R-Q1 具有 RGMII 的 1000BASE-T1 汽车以太网 PHY DP83TG720S-Q1 具有 RGMII 和 SGMII 的 1000BASE-T1 汽车类以太网 PHY TLK100 工业以太网 PHY TLK105L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK106L 具有工业级温度范围的单端口 10/100Mbps 以太网物理层收发器 TLK110 工业 10/100 以太网 PHY TLK111 具有工业级温度范围的 10/100Mbps 以太网物理层收发器
硬件开发
评估板
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M 以太网物理层评估模块
开发套件
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
软件
驱动程序或库
ETHERNET-SW 以太网 PHY Linux 驱动程序和工具
仿真模型

DP83630 BSDL Model

SNLM177.ZIP (1 KB) - BSDL Model
仿真模型

DP83630 IBIS Model (Rev. A)

SNLM147A.ZIP (59 KB) - IBIS Model
原理图

DP83630-EVK Schematic

SNLR006.PDF (1079 KB)
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
模拟工具

TINA-TI — 基于 SPICE 的模拟仿真程序

TINA-TI 提供了 SPICE 所有的传统直流、瞬态和频域分析以及更多。TINA 具有广泛的后处理功能,允许您按照希望的方式设置结果的格式。虚拟仪器允许您选择输入波形、探针电路节点电压和波形。TINA 的原理图捕获非常直观 - 真正的“快速入门”。

TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。

TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。

如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表 

需要 HSpice (...)

用户指南: PDF
英语版 (Rev.A): PDF
参考设计

TIDA-00496 — 采用 IEEE 1588 精密时间协议 (PTP) 收发器的 10/100Mbps 工业以太网砖型模块

TIDA-00496 是一款用于演示高精度 PHYTER™ 功能的紧凑型砖型模块。随着电网中越来越多的系统使用时间信息进行实时分析,时序变得至关重要。该参考设计使用 IEEE 1588v2 精密时间协议 (PTP) 实现纳秒精度的时间同步。借助一个小型化 LC 型收发器,该参考设计经配置可用于 10/100Mbps 铜线接口或 100Mbps 光纤接口。
设计指南: PDF
原理图: PDF
参考设计

TIDM-HAHSCPTO — 高度可用的高速计数器 (HSC) 和脉冲序列输出 (PTO) 参考设计

此参考设计为与运动控制相关的两种不同工业输入/输出功能提供固件和测试平台:高速计数器 (HSC) 和脉冲序列输出 (PTO)。此设计基于适合在高可用性和/或功能安全也属于重要要求的工业应用中使用的微控制器平台。
设计指南: PDF
原理图: PDF
封装 引脚 下载
WQFN (RHS) 48 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频