DLPC4422
- Provides Two 30-bit Input Pixel Interfaces or One 60-bit Input Pixel Interface:
- YUV, YCrCb, or RGB Data Format
- 8, 9 or 10 Bits per Color
- Pixel Clock Support Up to 175 MHz for 30-bit and 160 MHz for 60-bit
- Supports 24-30 Hz and 47-120 Hz Frame Rates
- Full Single DLP Controller Support For DMD™s Up to 1920 Pixels Wide
- Dual DLP Controller Support For Up to 4K Ultra High Definition (UHD) Resolution Display Using DLP660TE TRP DMD
- High-Speed, Low Voltage Differential Signaling (LVDS) DMD Interface
- 150 MHz ARM946™ Microprocessor
- Microprocessor Peripherals
- Programmable Pulse-Width Modulation (PWM) and Capture Timers
- Three I2C Ports, Three UART Ports and Three SSP Ports
- One USB 1.1 Slave Port
- Image Processing
- Multiple Image Processing Algorithms
- Frame Rate Conversion
- Color Coordinate Adjustment
- Programmable Color Space Conversion
- Programmable Degamma and Splash
- Integrated Support for 3-D Display
- On-Screen Display (OSD)
- Integrated Clock Generation Circuitry
- Operates on a Single 20 MHz Crystal
- Integrated Spread Spectrum Clocking
- External Memory Support
- Parallel Flash for Microprocessor and PWM Sequence
- Optional SRAM
- 516 Pin Plastic Ball Grid Array Package
- Supports Lamp, LED, and Laser Hybrid Illumination Systems
DLPC4422 is a digital display controller for the DLP 4K UHD display chipset. The DLPC4422 display controller, together with the DLP660TE DMD and DLPA100 power management and motor driver device, comprise the chipset. This solution is a great fit for display systems that require high resolution, high brightness and system simplicity. To ensure reliable operation, the DLPC4422 display controller must always be used with the DLP660TE DMD and the DLPA100 power management and motor driver device.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DLPDLCR470TEVM — DLPDLCR470TEVM
DLPDLCR660TEVM — DLP660TE 4K UHD DMD 评估模块
DLPLCRDC4422EVM — DLPC4422 双控制器配置评估模块
VISI-3P-LRS-4KA — Visitech LUXBEAM Rapid System 4KA
LUXBEAM® Rapid System LRS-4KA 专为 3D 打印和增材制造系统的静态配置而设计。它提供基于 DLP® 技术的立体光刻子系统,其可寻址像素位置超过 800 万个,可对具有超高分辨率的器件实现量产。不同的透镜选项可提供不同的成型面积;高效的光学系统具有出色的功率输出,可实现高速成型。
提供以下两种产品型号:
- LRS-4KAp(性能款),适用于高功率系统
- LRS-4KAc(商用款),适用于成本敏感型系统
VISI-3P-LRS-WQM — Visitech LUXBEAM Rapid System WQm
LUXBEAM® Rapid System LRS-WQm 专为紧凑型桌面级 3D 打印和增材制造系统而设计,具有 400 万个原始像素,可提供基于高分辨率 DLP® 技术的立体光刻子系统。同时,它将成本敏感型桌面级 3D 打印行业的需求考虑在内,不仅提供出色的质量和性能,价格也极具竞争力。
WDST-3P-PRO6600 — Wintech PRO6600 4K UHD 生产就绪型光学引擎
DLP470TE-SW — DLP470TE 固件和 GUI
DLPC4422-SW — DLPC4422 GUI
TIDA-01347 — 采用 TI DLP® 技术的 4K 超高清高亮显示参考设计
TIDA-01474 — 1080p 激光电视参考设计
TIDA-080008 — 显示 LED 驱动参考设计
封装 | 引脚 | 下载 |
---|---|---|
PBGA (ZPC) | 516 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点