产品详情

Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Micromirror array size 2560 x 1600 Chipset family DLP9000X, DLPC910, DLPR910 Micromirror pitch (mm) 0.0076 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 14989 Array diagonal (in) 0.9 Display resolution (max) 2560 x 1600 (WQXGA) Rating Catalog Operating temperature range (°C) 0 to 70 Pattern rate, 8-bit (max) (Hz) 1873 Micromirror driver support Integrated Thermal dissipation (°C/W) 0.5
Illumination wavelength (min) (nm) 400 Illumination wavelength (max) (nm) 700 Micromirror array size 2560 x 1600 Chipset family DLP9000X, DLPC910, DLPR910 Micromirror pitch (mm) 0.0076 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 14989 Array diagonal (in) 0.9 Display resolution (max) 2560 x 1600 (WQXGA) Rating Catalog Operating temperature range (°C) 0 to 70 Pattern rate, 8-bit (max) (Hz) 1873 Micromirror driver support Integrated Thermal dissipation (°C/W) 0.5
DLP-TYPEA.9 (FLS) 355 1777.4656 mm² 42.16 x 42.16
  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%
  • High Resolution 2560×1600 (WQXGA) Array
    • > 4 Million Micromirrors
    • 7.56-µm Micromirror Pitch
    • 0.9-Inch Micromirror Array Diagonal
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
    • Integrated Micromirror Driver Circuitry
    • Two High Speed Options
  • DLP9000X With a Single DLPC910 Digital Controller
    • 480 MHz Input Data Clock Rate
    • Up to 61 Giga-Bits Per Second (with Continuous Streaming Input Data)
    • Up to 14989 Hz (1-Bit Binary Patterns)
    • Up to 1873 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • DLP9000 with Dual DLPC900 Digital Controllers
    • 400 MHz Input Data Clock Rate
    • Up to 38 Giga-Bits per Second (With Up to 400 Pre-Stored Binary Patterns)
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre- Loaded With Illumination Modulation), External Input Up to 360 Hz
  • Designed for Use With Broad Wavelength Range
    • 400 nm to 700 nm
    • Window Transmission 95% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

Featuring over 4 million micromirrors, the high resolution DLP9000 and DLP9000X digital micromirror devices (DMDs) are spatial light modulators (SLMs) that modulate the amplitude, direction, and/or phase of incoming light. This advanced light control technology has numerous applications in the industrial, medical, and consumer markets. The streaming nature of the DLP9000X and its DLPC910 controller enable very high speed continuous data streaming for lithographic applications. Both DMDs enable large build sizes and fine resolution for 3D printing applications. The high resolution provides the direct benefit of scanning larger objects for 3D machine vision applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
DLP6500FLQ 正在供货 DLP® 0.65 1080p A 型 DMD Lower price
DLP7000 正在供货 DLP® 0.7 XGA 2xLVDS A 型 DMD Faster pattern rate
DLP9000XUV 正在供货 DLP® 0.90 高速 WQXGA UV A 型 DMD UV wavelength support
DLP9500 正在供货 DLP® 0.95 1080p 2xLVDS A 型 DMD Faster pattern rate

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 19
类型 标题 下载最新的英语版本 日期
* 数据表 DLP9000 Family of 0.9 WQXGA Type A DMDs 数据表 (Rev. B) PDF | HTML 2016年 10月 31日
* 勘误表 适用于 DLPR410 和 DLPR910 器件的 DLP® 产品公告 PDF | HTML 英语版 PDF | HTML 2023年 2月 16日
应用手册 数字微镜器件散热注意事项(包括脉冲光源) (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2024年 4月 5日
应用手册 可见波长的 DMD 光学效率 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2023年 4月 19日
应用手册 Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 2019年 12月 17日
应用手册 Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 2018年 11月 27日
应用手册 DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 2018年 2月 23日
应用手册 DLPC910 / DLPR910A - Continuous Row Command Operation 2018年 2月 9日
设计指南 TIDA-00570 Test Results (Rev. A) 2017年 8月 1日
解决方案指南 TI DLP Technology for 3D Printing (Rev. E) 2016年 4月 8日
更多文献资料 TI DLP Technology for Lithography (Rev. E) 2016年 3月 16日
解决方案指南 针对 3D 打印的 TI DLP 技术 (Rev. C) 最新英语版本 (Rev.E) 2016年 3月 9日
更多文献资料 针对光刻的 TI DLP 技术 (Rev. C) 最新英语版本 (Rev.E) 2016年 3月 9日
技术文章 Printing up the future of innovation with direct imaging lithography PDF | HTML 2015年 12月 29日
技术文章 Three fast facts about our fastest, highest resolution chipset for industrial appl PDF | HTML 2015年 10月 7日
应用手册 DLP 系统光学 英语版 2015年 1月 20日
应用手册 针对 DLP DMD 窗口的波长透射率考虑因素 (Rev. C) 最新英语版本 (Rev.E) 2014年 12月 10日
应用手册 System Design Considerations Using TI DLP Technology Down to 400 nm 2014年 11月 12日
应用手册 DMD 101: 数字微镜器件 (DMD) 技术介绍 (Rev. A) 最新英语版本 (Rev.B) 2014年 9月 3日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPLCR90XEVM — DLP9000X 0.9 英寸高速 WQXGA Type-A DLP® DMD 评估模块

DLPLCR90XEVM 包含 DLP9000X,后者是一款 0.9" 高速 WQXGA Type-A DMD,具有 2560 x 1600 个微镜,微镜间距为 7.56µm。与 DLPLCRC910EVM 搭配使用时,用户可实现对 1 位图形的高速、像素精确控制。此平台能够提升高级图形化和成像应用的灵活性和速度。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
评估板

DLPLCRC910EVM — DLPC910 DLP® LightCrafter™ 控制器评估模块

DLP® LightCrafter™ DLPC910 评估模块 (EVM) 提供了一种参考设计,可帮助使用 DLPC910 控制器架构的用户缩短开发周期,以支持采用 DLPC910 控制器的 DMD。该平台适用于需要高速模式管理和高分辨率模式的应用。

用户指南: PDF | HTML
英语版: PDF | HTML
TI.com 上无现货
评估板

VIALUX-3P-SUPER-910 — 适用于 DLPC910 的 ViALUX SuperSpeed V 模块

ViALUX 的 SuperSpeed V 模块提供完整的子系统,其中包含 DLPC910 的控制器板、数字微镜器件(DLP6500FLQ 或 DLP9000X)和 ALP-4 控制器套件软件。工业级模块开箱即可支持高性能像素级控制。这些 DLP 子系统针对新兴应用而设计,提供功能丰富的编程接口,可推动新产品快速上市。

DMD 板采用紧凑型设计,可通过在两个 PCB 边沿(而不是仅在一个边沿)上耦合柔性电缆连接,减小组装空间。此外,使用刚挠 PCB 支持将柔性电缆连接进行 90 度角布线。

通过将 DMD 的微镜铰链轴旋转 45 度,可简化 DMD 光学元件的组装并节省空间,因为光源可轻松与 (...)

来源:ViALUX
光学模块

DLP-OMM-SEARCH — DLP® 产品第三方搜索工具

为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。

第三方资源可以使用以下两款搜索工具检索:

  • DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
  • DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
光学模块

VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM 平版印刷系统

LUXBEAM 光刻系统 (LLS) 是一种用于直接成像光刻设备的子系统,包括用于全天候生产的全自动插件机。该系统提供了详细的接口文档和现场支持,可轻松实现硬件和软件集成。提供多种光电传感头选项,涵盖范围包括用于高级封装的 2、4 和 10µm 线宽/线间距,用于 PCB 光刻的 20µm 线宽/线间距,以及用于阻焊层的 30-40µm 焊坝。
来源:VISITECH
评估模块 (EVM) 用 GUI

DLPC910REF-SW DLPC910 reference software for the DLPLCRC910EVM

DLPC910 reference software for the DLPLCRC910EVM
lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
近紫外产品(400nm 至 420nm)
DLPC910 适用于 DLP6500FLQ、DLP6500FYE 和 DLP9000X/9000XUV 数字微镜器件的数字控制器 DLP6500FLQ DLP® 0.65 1080p A 型 DMD DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD DLP6500FYE DLP® 0.65 1080p s600 DMD
紫外产品 (< 400nm)
DLP9000XUV DLP® 0.90 高速 WQXGA UV A 型 DMD
硬件开发
评估板
DLPLCRC910EVM DLPC910 DLP® LightCrafter™ 控制器评估模块 DLPLCR65FLQEVM DLP6500FLQ 0.65 英寸 1080p Type-A DLP® 数字微镜器件 (DMD) 评估模块 DLPLCR90XEVM DLP9000X 0.9 英寸高速 WQXGA Type-A DLP® DMD 评估模块 DLPLCR90XUVEVM DLP9000XUV 0.9 英寸高速 WQXGA UV Type-A DLP® DMD 评估模块
下载选项
仿真模型

DLP9000XFLS IBIS Model

DLPM015.ZIP (23 KB) - IBIS Model
3D DMD 机械几何

DLPM064 DLP9000/9000X/9000XUV DMD With FLS Package (Type-A) 3D-CAD Geometry

支持的产品和硬件

支持的产品和硬件

产品
紫外产品 (< 400nm)
DLP9000XUV DLP® 0.90 高速 WQXGA UV A 型 DMD
近紫外产品(400nm 至 420nm)
DLP9000 DLP® 0.90 WQXGA A 型 DMD DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD
装配图

TIDA-00570 Assembly Files

TIDRHN7.ZIP (544 KB)
物料清单 (BOM)

TIDA-00570 BOM

TIDRHN6.ZIP (403 KB)
CAD/CAE 符号

TIDA-00570 CAD Files (Board Layout)

TIDRHN9.ZIP (3065 KB)
CAD/CAE 符号

TIDA-00570 CAD Files (Board Schematics)

TIDRHO0.ZIP (571 KB)
DMD 安装设计

DLPR106 TypeA 9Size Traditional DMD Mounting and Electrical Interconnect Information

支持的产品和硬件

支持的产品和硬件

产品
紫外产品 (< 400nm)
DLP9000XUV DLP® 0.90 高速 WQXGA UV A 型 DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV A 型 DMD
近紫外产品(400nm 至 420nm)
DLP9000 DLP® 0.90 WQXGA A 型 DMD DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD DLP9500 DLP® 0.95 1080p 2xLVDS A 型 DMD
设计工具

DLI-3P-ACCESSORIES — 适用于 DLP® 产品的 DLi 附件和组件

Digital Light Innovations (DLi) 提供附件、电路板和组件,以供使用 DLP® 产品进行开发和生产。示例包括 DMD 控制器板、DMD 板组件、柔性电缆、DMD 安装硬件组件、LED 驱动器板以及 LED 和光纤照明组件。
  • 可用于以下平台的附件:
    • DLP® Discovery™ 4100
    • DLP® LightCrafter™ 6500
    • DLP® LightCrafter™ 9000
    • DLP5500 芯片组
  • DMD 和控制器板、柔性电缆、安装硬件和子组件
  • 5” 或 12” 柔性电缆选项

有关更多信息,请通过 sales@dlinnovations.com 联系 DLi。

设计工具

DLPR109 DLPLCR90XEVM Design Files

支持的产品和硬件

支持的产品和硬件

产品
近紫外产品(400nm 至 420nm)
DLP9000X DLP® 0.90 高速 WQXGA A 型 DMD
硬件开发
评估板
DLPLCR90XEVM DLP9000X 0.9 英寸高速 WQXGA Type-A DLP® DMD 评估模块
设计工具

DLPLCR90XEVM Design Files

DLPR109.ZIP (8312 KB)
光绘文件

TIDA-00570 Gerber

TIDCB32.ZIP (1389 KB)
PCB 布局

TIDA-00570 Layer Plots

TIDRHN8.ZIP (1596 KB)
原理图

TIDA-00570 Schematic

TIDRHN5.ZIP (363 KB)
参考设计

TIDA-00570 — 用于工业 3D 打印和数字平板印刷的高速 DLP 子系统参考设计

高速 DLP® 子系统参考设计提供系统级 DLP 开发板设计,适用于需要高分辨率、超高速度和生产可靠性的工业数字平版印刷术和 3D 打印应用。该系统设计通过集成最高分辨率的 DLP 数字微镜器件 DLP9000X 和最快的数字控制器 DLPC910 来提供最大的吞吐量。这种组合具有超过 400 万个微镜(WQXGA 分辨率),从而能实现超过 60 千兆比特每秒 (Gbps) 的连续流数据速率。DLPC910 数字控制器还为设计人员提供先进的像素控制,除了可以进行全帧输入,还可以进行随机行寻址。这一增加的灵活性支持各种架构,适用于工业、医疗、安全、电信和仪表等应用。
设计指南: PDF
原理图: PDF
封装 引脚 下载
DLP-TYPEA.9 (FLS) 355 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频