DLP480RE (正在供货)

DLP® 0.48 WUXGA DMD

DLP® 0.48 WUXGA DMD - DLP480RE
数据表
 

描述

The TI DLP480RE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables high resolution WUXGA display systems. The DLP480RE DMD, together with the DLPC4422 display controller and DLPA100 power and motor driver, comprise the DLP® 0.48” WUXGA chipset. This chipset serves as an optimal solution for any system that demands a cost-effective, high-resolution display.

特性

  • 0.48-Inch Diagonal Micromirror Array
    • WUXGA (1920 × 1200)
    • 5.4 Micron Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Bottom Illumination
  • 2 × LVDS Input Data Bus
  • Dedicated DLPC4422 Display Controller, DLPA100 Power Management IC and Motor Driver for reliable operation

All trademarks are the property of their respective owners.

查看更多内容

参数 与其它产品相比 标准芯片组

 
Chipset Family
Component Type
Display Resolution (Max)
Array Diagonal (in)
Micromirror Array Size
Micromirror Pitch (um)
Package Size: mm2:W x L (PKG)
DLP480RE DLP470NE
DLP480RE    DLP470NE   
DMD    DMD   
WUXGA (1920x1200)    1080p (1920x1080)   
0.48    0.47   
1920x1200    1920x1080   
5.4    5.4   
257CLGA: 718 mm2: 22.3 x 32.2(CLGA)    257CLGA: 718 mm2: 22.3 x 32.2(CLGA)   

特色工具和软件