产品详情

Illumination wavelength (min) (nm) 700 Illumination wavelength (max) (nm) 2500 Micromirror array size 854 x 480 Chipset family DLP2010NIR Micromirror pitch (mm) 0.0054 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 2880 Array diagonal (in) 0.2 Display resolution (max) WVGA Rating Catalog Operating temperature range (°C) 0 to 70 Micromirror driver support Integrated Thermal dissipation (°C/W) 7.9
Illumination wavelength (min) (nm) 700 Illumination wavelength (max) (nm) 2500 Micromirror array size 854 x 480 Chipset family DLP2010NIR Micromirror pitch (mm) 0.0054 Component type DMD Micromirror array orientation Orthogonal Pattern rate, binary (max) (Hz) 2880 Array diagonal (in) 0.2 Display resolution (max) WVGA Rating Catalog Operating temperature range (°C) 0 to 70 Micromirror driver support Integrated Thermal dissipation (°C/W) 7.9
DLP-S244 (FQJ) 40 84.27 mm² 15.9 x 5.3
  • 0.2-inch (5.29-mm) Diagonal Micromirror Array
    • 854 × 480 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • 5.4-µm Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
  • Highly Efficient Steering of NIR light
    • Window Transmission Efficiency 96% Nominal (700 to 2000 nm, Single Pass Through Two Window Surfaces)
    • Window Transmission Efficiency 90% Nominal (2000 to 2500 nm, Single Pass Through Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • Dedicated DLPC150/DLPC3470 Controllers for Reliable Operation
    • Binary Pattern Rates up to 2880 Hz
    • Pattern Sequence Mode for Control over Each Micromirror in Array
  • Dedicated Power Management Integrated Circuit (PMIC) DLPA2000 or DLPA2005 for Reliable Operation
  • 15.9-mm × 5.3-mm × 4-mm Body Size for Portable Instruments
  • 0.2-inch (5.29-mm) Diagonal Micromirror Array
    • 854 × 480 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • 5.4-µm Micromirror Pitch
    • ±17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
  • Highly Efficient Steering of NIR light
    • Window Transmission Efficiency 96% Nominal (700 to 2000 nm, Single Pass Through Two Window Surfaces)
    • Window Transmission Efficiency 90% Nominal (2000 to 2500 nm, Single Pass Through Two Window Surfaces)
    • Polarization Independent Aluminum Micromirrors
  • Dedicated DLPC150/DLPC3470 Controllers for Reliable Operation
    • Binary Pattern Rates up to 2880 Hz
    • Pattern Sequence Mode for Control over Each Micromirror in Array
  • Dedicated Power Management Integrated Circuit (PMIC) DLPA2000 or DLPA2005 for Reliable Operation
  • 15.9-mm × 5.3-mm × 4-mm Body Size for Portable Instruments

The DLP2010NIR digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer near-infrared (NIR) light and create patterns with speed, precision, and efficiency. Featuring high resolution in a compact form factor, the DLP2010NIR DMD is often combined with a grating single element detector to replace expensive InGaAs linear array-based detector designs, leading to high performance, cost-effective portable NIR Spectroscopy solutions. The DLP2010NIR DMD enables wavelength control and programmable spectrum and is well suited for low power mobile applications such as 3D biometrics, facial recognition, skin analysis, material identification and chemical sensing.

The DLP2010NIR digital micromirror device (DMD) acts as a spatial light modulator (SLM) to steer near-infrared (NIR) light and create patterns with speed, precision, and efficiency. Featuring high resolution in a compact form factor, the DLP2010NIR DMD is often combined with a grating single element detector to replace expensive InGaAs linear array-based detector designs, leading to high performance, cost-effective portable NIR Spectroscopy solutions. The DLP2010NIR DMD enables wavelength control and programmable spectrum and is well suited for low power mobile applications such as 3D biometrics, facial recognition, skin analysis, material identification and chemical sensing.

下载 观看带字幕的视频 视频
Information

申请了解更多信息

您将需要一个光学模块来继续开发。查看光学模块搜索工具,选择一款适合您 DMD 的光学模块。查看更多信息

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 24
类型 标题 下载最新的英语版本 日期
* 数据表 DLP2010NIR (.2 WVGA Near-Infrared DMD) 数据表 (Rev. B) PDF | HTML 2022年 5月 19日
应用简报 适用于 3D 机器视觉的高度可扩展的 TI DLP 技术 PDF | HTML 英语版 PDF | HTML 2022年 5月 19日
应用手册 Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) 2019年 12月 17日
应用手册 Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) 2018年 11月 27日
白皮书 High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) 2018年 9月 25日
白皮书 使用德州仪器 (TI) DLP® 结构光技术进行高精度 3D 扫描 最新英语版本 (Rev.A) 2018年 7月 10日
技术文章 Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portabl PDF | HTML 2018年 7月 10日
应用手册 DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) 2018年 2月 23日
EVM 用户指南 DLP NIRscan Nano EVM (Rev. G) 2017年 8月 3日
技术文章 Capturing the “digital signature” – A new approach to material analysis PDF | HTML 2016年 11月 17日
应用手册 Optimizing the DLP® Spectrometer Signal Chain 2016年 9月 14日
解决方案指南 TI DLP® Technology for Spectroscopy (Rev. B) 2016年 4月 8日
应用手册 DLP® Series-244 DMD and System Mounting Concepts Mech and Therm App Report 2016年 3月 30日
解决方案指南 针对光谱分析的 TI DLP 技术 最新英语版本 (Rev.B) 2016年 3月 9日
用户指南 DLPC150 Programmer's Guide (Rev. A) 2016年 2月 24日
技术文章 Chocolate challenge! See how spectroscopy can give you answers. PDF | HTML 2016年 2月 11日
应用手册 DLP® NIRscan™ Nano Optical Design Considerations 2016年 1月 14日
技术文章 Taking a look inside the DLP® NIRscan™ Nano Evaluation Module PDF | HTML 2015年 10月 15日
技术文章 TI DLP® NIRscan™ Nano Evaluation Module has answers to your handheld near-infrared PDF | HTML 2015年 10月 2日
白皮书 DLP Technology for Spectroscopy (Rev. A) 2015年 8月 15日
技术文章 From crops to store shelves, the future is looking bright for near-infrared spectr PDF | HTML 2015年 5月 1日
应用手册 针对 DLP DMD 窗口的波长透射率考虑因素 (Rev. C) 最新英语版本 (Rev.E) 2014年 12月 10日
应用手册 DMD 101: 数字微镜器件 (DMD) 技术介绍 (Rev. A) 最新英语版本 (Rev.B) 2014年 9月 3日
应用手册 DLP Spectrometer Design Considerations 2014年 8月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DLPNIRNANOEVM — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪

DLP NIRscan Nano 是一个用于便携式近红外线光谱仪解决方案的电池供电型袖珍评估模块 (EVM)。NIRscan Nano 具有 DLP2010NIR 数字微镜器件 (DMD),支持蓝牙低功耗,因而可实现手持式光谱仪的移动实验室测量。此 EVM 包含 DLP2010NIR DMD、衍射光栅以及单元件检测器,可取代昂贵的基于 InGaAs 线性阵列的检测器设计。凭借其 TI Tiva™ TM4C1297NCZAD 处理器,可通过移动网络利用云中的数据库来实现相当于实验室的实时分析,该分析功能支持食品或皮肤分析以及可穿戴健康监测器解决方案。开发人员还可通过创新型 iOS 与 (...)

用户指南: PDF
TI.com 上无现货
评估板

OPTECKS-3P-TNIR — DLP(R) NIRscan Nano 传输 EVM(评估模块和评估板)

The DLP NIRscan nano transmissive EVM is designed for performing spectroscopic measurements on samples in the near infrared spectrum. The high performance transmissive module positions a sample between the illuminating source and the input of the NIRscan Nano to allow spectroscopic measurements (...)

来源:Optecks, LLC
光学模块

DLP-OMM-SEARCH — DLP® 产品第三方搜索工具

为了充分满足您的设计需求并缩短产品上市时间,DLP® 产品与各种第三方合作,从光学模块和硬件设计到专用软件和其他生产服务全方位为您提供帮助。在下方所列两款搜索工具中择一下载或两款全部下载,快速浏览我们的第三方供应商,或寻找特定光学模块来满足您的需求。列表中产品、软件和服务的生产者和管理者为独立的第三方,而非德州仪器 (TI)。

第三方资源可以使用以下两款搜索工具检索:

  • DLP 产品第三方供应商搜索工具 (DLP-3P-SEARCH) 能够检索可以设计或制造光学元件、硬件、软件和辅助技术的服务供应商
  • DLP 产品光学模块搜索工具 (DLP-OMM-SEARCH) (...)
光学模块

INNOS-3P-DLP2010NIRMOD — Inno Spectra DLP2010NIR 光谱仪模块

InnoSpectra 全面致力于 DLP 技术的发展,并凭借其出色的管理和研发能力,使用光学、电子和软件技术,不断开展创新开发。InnoSpectra 通过近红外光谱技术提供具有成本效益的小型化无损检测工具,帮助改善近年来世界上新出现的食品安全、假冒药品和其他事件。大数据和人工智能的蓬勃发展加快了近红外光谱扫描技术在物联网 4.0 中的应用。InnoSpectra 的光谱模块采用 DLP2010NIR DMD 和 DLPC150 DLP 控制器。
代码示例或演示

KST-3P-DLP2010NIR — The source code for a NIRScanNano Demo app + SDK is made freely available on KST's github repository

The source code for a NIRScanNano Demo app + SDK is made freely available on KST's github repository. This allows you to very quickly get up-and-running as a mobile developer wishing to take advantage of the NIRScan Nano's capabilities. The SDK allows easy integration into your shipping, native (...)
固件

DLPC100 DLPC150 Configuration and Support Firmware v2.0.0 (Rev. D)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
光谱分析和光纤网络产品
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLPC150 适用于 DLP2010NIR DMD 的 数字控制器
硬件开发
评估板
DLPNIRNANOEVM 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪
软件
固件
DLPR150 DLPC150 配置和支持固件
固件

DLPC115 DLPC150 Configuration and Support Firmware v2.3.1

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
光谱分析和光纤网络产品
DLP2010NIR DLP® 0.2 WVGA NIR DMD DLPC150 适用于 DLP2010NIR DMD 的 数字控制器
硬件开发
评估板
DLPNIRNANOEVM 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪
软件
固件
DLPR150 DLPC150 配置和支持固件
固件

DLPR150 — DLPC150 配置和支持固件

DLPR150 配置和支持固件可实现 DLPC150 数字控制器的广泛功能。DLPC150 提供可靠的 DLP2010NIR 数字微镜器件 (DMD) 操作。DLPR150 固件与 DLPC150 控制器相结合,可为开发人员提供灵活的接口和广泛的功能集,以加速使用空间光线调制开发终端设备。
仿真模型

DLP2010NIRFQJ IBIS Model

DLPM012.ZIP (18 KB) - IBIS Model
3D DMD 机械几何

DLPM039 DLP2010 DMD With FQJ Package (Series 244) 3D-CAD Geometry

支持的产品和硬件

支持的产品和硬件

产品
光谱分析和光纤网络产品
DLP2010NIR DLP® 0.2 WVGA NIR DMD
≤ 0.47 英寸阵列 pico 产品
DLP2010 0.20 英寸 WVGA DLP® 数字微镜器件 (DMD)
可见光产品(420nm 至 700nm)
DLP2010LC DLP® 0.2 英寸 WVGA 数字微镜器件 (DMD)
DMD 安装设计

DLPR067 Series 244 DMD Mounting and Electrical Interconnect Information

支持的产品和硬件

支持的产品和硬件

产品
光谱分析和光纤网络产品
DLP2010NIR DLP® 0.2 WVGA NIR DMD
≤ 0.47 英寸阵列 pico 产品
DLP2010 0.20 英寸 WVGA DLP® 数字微镜器件 (DMD)
可见光产品(420nm 至 700nm)
DLP2010LC DLP® 0.2 英寸 WVGA 数字微镜器件 (DMD)
参考设计

TIDA-00554 — 面向便携式化学分析应用的蓝牙连接型 DLP 超级移动 NIR 光谱仪

该超便携近红外线 (NIR) 光谱仪参考设计利用德州仪器 (TI) 的 DLP 技术及单元件 InGaAs 检测器进行高性能的测量,该设计具有便携式外形,与采用昂贵 InGaAs 阵列检测器的架构或易损的旋转光栅架构相比更实惠。该参考设计支持蓝牙低耗能,从而可为包括食品、农业、药品、石油化工产品等在内的各类应用提供针对手持式光谱仪的移动实验室测量。通过使用 TI Tiva 处理器,云中的数据库可通过移动网络进行利用,实现实时等效分析,其支持食品或皮肤分析以及可穿戴健康监测器解决方案。开发人员还可以通过创新型 iOS 与 Android 平台创建自己的数据集合和分析。
设计指南: PDF
原理图: PDF
封装 引脚 下载
DLP-S244 (FQJ) 40 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频