产品详情

Jitter (ps) 50 Sampling rate (max) (kHz) 216 Rating Catalog Operating temperature range (°C) -40 to 85
Jitter (ps) 50 Sampling rate (max) (kHz) 216 Rating Catalog Operating temperature range (°C) -40 to 85
LQFP (PT) 48 81 mm² 9 x 9
  • Integrated DIX and Signal Routing:
    • Asynchronous Operation (DIR, DIT)
    • Mux and Routing of PCM Data:
      • I2S™, Left-Justified, Right-Justified
    • Multipurpose Input/Output Pins
  • Digital Audio I/F Receiver (DIR):
    • 24-bit, 216-kHz Capable
    • 50-ps Ultralow Jitter
    • Non-PCM Detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF Input Ports:
      • 2x Coaxial S/PDIF Inputs
      • 10x Optical S/PDIF Inputs
  • Digital Audio I/F Transmitter (DIT):
    • 24-Bit, 216-kHz Capable
    • 24-Bit Data Length
    • 48-Bit Channel Status Buffer
    • Synchronous/Asynchronous Operation
  • Routing Function:
    • Input: 3x PCM, 1x DIR
    • Output: Main Out, Aux Out, DIT
    • Multi-Channel (8-Ch) PCM Routing
  • Other Function Features:
    • Power Down (Pin and Register Control)
    • PCM Port Sampling Frequency Counter
    • GPIO and GPO
    • OSC for External Crystal (24.576 MHz)
    • SPI™, I2C™ or Hardware Control Modes
  • Power Supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, All Digital
  • Operating Temperature: –40°C to +85°C
  • Package: 48-Pin LQFP
  • Integrated DIX and Signal Routing:
    • Asynchronous Operation (DIR, DIT)
    • Mux and Routing of PCM Data:
      • I2S™, Left-Justified, Right-Justified
    • Multipurpose Input/Output Pins
  • Digital Audio I/F Receiver (DIR):
    • 24-bit, 216-kHz Capable
    • 50-ps Ultralow Jitter
    • Non-PCM Detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF Input Ports:
      • 2x Coaxial S/PDIF Inputs
      • 10x Optical S/PDIF Inputs
  • Digital Audio I/F Transmitter (DIT):
    • 24-Bit, 216-kHz Capable
    • 24-Bit Data Length
    • 48-Bit Channel Status Buffer
    • Synchronous/Asynchronous Operation
  • Routing Function:
    • Input: 3x PCM, 1x DIR
    • Output: Main Out, Aux Out, DIT
    • Multi-Channel (8-Ch) PCM Routing
  • Other Function Features:
    • Power Down (Pin and Register Control)
    • PCM Port Sampling Frequency Counter
    • GPIO and GPO
    • OSC for External Crystal (24.576 MHz)
    • SPI™, I2C™ or Hardware Control Modes
  • Power Supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, All Digital
  • Operating Temperature: –40°C to +85°C
  • Package: 48-Pin LQFP

The DIX9211 is a complete analog and digital front-end for today’s multimedia players and recorders.

The DIX9211 integrates an S/PDIF transceiver with up to 12 multiplexed inputs and 3x PCM inputs to allow other audio receivers to be multiplexed along with the analog and S/PDIF signals to a digital signal processor (DSP).

The DIX9211 is a complete analog and digital front-end for today’s multimedia players and recorders.

The DIX9211 integrates an S/PDIF transceiver with up to 12 multiplexed inputs and 3x PCM inputs to allow other audio receivers to be multiplexed along with the analog and S/PDIF signals to a digital signal processor (DSP).

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 216-kHz Digital Audio Interface Transceiver 数据表 2010年 9月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
LQFP (PT) 48 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频