DIR9001
- One-Chip Digital Audio Interface Receiver (DIR)
Including Low-Jitter Clock-Recovery System - Compliant With Digital Audio Interface Standards:
IEC60958 (former IEC958), JEITA CPR-1205
(former EIAJ CP-1201, CP-340), AES3, EBU
tech3250 - Clock Recovery and Data Decode From Biphase
Input Signal, Generally Called S/PDIF, EIAJ CP-
1201, IEC60958, AES/EBU - Biphase Input Signal Sampling Frequency (fS)
Range: 28 kHz to 108 kHz - Low-Jitter Recovered System Clock: 50 ps
- Jitter Tolerance Compliant With IEC60958-3
- Selectable Recovered System Clock: 128 fS,
256 fS, 384 fS, 512 fS - Serial Audio Data Output Formats: 24-Bit I2S;
MSB-First, 24-Bit Left-Justified; MSB-First 16-, 24-
Bit Right-Justified - User Data, Channel-Status Data Outputs
Synchronized With Decoded Serial Audio Data - No External Clock Required for Decode
- Includes Actual Sampling Frequency Calculator
(Needs External 24.576-MHz Clock) - Function Control: Parallel (Hardware)
- Functions Similar and Pin Assignments Equivalent
to Those of DIR1703 - Single Power Supply: 3.3 V (2.7 V to 3.6 V)
- Wide Operating Temperature Range: –40°C to
85°C - 5 V-Tolerant Digital Inputs
- Package: 28-pin TSSOP, Pin Pitch: 0,65 mm
The DIR9001 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling- frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.
The DIR9001 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, or others.
The DIR9001 does not require an external clock source or resonator for decode operation if the internal actual-sampling-frequency calculator is not used. Therefore, it is possible to reduce the cost of a system.
The operating temperature range of the DIR9001 is specified as –40°C to 85°C, which makes it suitable for automotive applications.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 96-kHz, 24-Bit Digital Audio Interface Receiver 数据表 (Rev. A) | 2014年 9月 25日 | |||
应用手册 | Clock System Design for Digital Audio Application Based on DIR9001, PCM3070 | 2016年 9月 6日 | ||||
用户指南 | Value Soundbar Reference Design Kit Development Guide (Rev. A) | 2012年 2月 3日 | ||||
EVM 用户指南 | DRV603EVM - User Guide (Rev. A) | 2009年 1月 20日 | ||||
更多文献资料 | DRV601EVM2 Read me first | 2008年 2月 29日 | ||||
EVM 用户指南 | DIR9001EVM - User Guide | 2007年 7月 3日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
DEM-DIR9001EVM — DEM-DIR9001EVM 评估模块
The DEM-DIR9001 is an evaluation board for the low jitter, Digital Audio Interface Receiver DIR9001. It isoperated by either a single +3.3 V power supply, or a +5 V power supply.
The DEM-DIR9001 has both an Optical Toslink input and a Coaxial input for the SPDIF interface which can achieve standard (...)
TAS6422Q1EVM — 具有 I2C 诊断功能的 TAS6422Q1 2.1MHz 2 通道数字输入 D 类音频放大器评估模块
TAS6424LQ1EVM — 具有 I2C 诊断功能的 TAS6424LQ1 2.1MHz 四通道数字输入 D 类音频放大器评估模块
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-00089 — 适用于立体声或 2.1 应用的超值条形音箱参考设计套件
与当今市场上的分立式解决方案相比,创建超值条形音箱参考设计套件的成本可以减少 30%。这种设计拥有大量填充选项,允许开发者轻松定制产品,无需重新设计 PCB。其软件包含两部分,第一部分是 MSP430 代码(完全开源),还有一个用于 Purepath Studio 家庭音频版本的代码文件。
TI 同时集成了用于 MSP430 的编程器和用于 PCM3070 (...)
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。