DDC316
- SINGLE-CHIP SOLUTION TO MEASURE 16 LOW-LEVEL CURRENTS
- INTEGRATING I-TO-V CONVERSION FRONT-END
- PROGRAMMABLE FULL-SCALE : 3pC to 12pC
- ADJUSTABLE SPEED:
- Data Rate Up To 100kSPS
- Integration Time Down To 10µs
- ANALOG SUPPLY: +5V
- DIGITAL SUPPLY: +3.3V
- APPLICATIONS
- CT SCANNER DAS
- PHOTODIODE SENSORS
- X-RAY DETECTION SYSTEMS
Protected by US Patent #5841310
All trademarks are the property of their respective owners.
The DDC316 is a 16-bit, 16-channel, current-input analog-to-digital converter (ADC). It combines both current-to-voltage and analog-to-digital (A/D) conversion so that 16 separate low-level current output devices (such as photodiodes) can be directly connected to its inputs and digitized.
For each of the 16 inputs, the DDC316 provides a dual-switched integrator front-end. This configuration allows for continuous current integration: while one integrator is being digitized by the on-chip ADC, the other is integrating the input current. Adjustable integration times range from 10µs to 1ms.
The DDC316 provides a serial interface of the output data, either multiplexed onto a single data output pin or parallel on four output pins. The output mode can be selected based on the available integration time.
The DDC316 uses a +5V analog supply and a +3.3V digital supply. Operating over the temperature range of 0°C to +70°C, the DDC316 is offered in a BGA-64 package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 16-Channel, Current-Input Analog-to-Digital Converter 数据表 (Rev. A) | 2009年 4月 1日 | |||
模拟设计期刊 | 选择多通道超低电流测量 IC | PDF | HTML | 英语版 | PDF | HTML | 2022年 1月 20日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
NFBGA (GXG) | 64 | 查看选项 |
NFBGA (ZXG) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点