DDC232
- Single-Chip Solution to Directly Measure 32 Low-Level Currents
- High-Precision, True Integrating Function
- Integral Linearity:
±0.025% of Reading ±1.0ppm of FSR - Very Low Noise: 5.3ppm of FSR
- Low Power: 7mW/channel
- Adjustable Full-Scale Range
- Adjustable Speed
- Data Rate up to 6kSPS
- Integration Times as low as 166.5µs
- Daisy-Chainable Serial Interface
- In-Package Bypass Capacitors Simplify PCB Design
- APPLICATIONS
- CT Scanner DAS
- Photodiode Sensors
- X-Ray Detection Systems
All other trademarks are the property of their respective owners.
The DDC232 is a 20-bit, 32-channel, current-input analog-to-digital (A/D) converter. It combines both current-to-voltage and A/D conversion so that 32 separate low-level current output devices, such as photodiodes, can be directly connected to its inputs and digitized.
For each of the 32 inputs, the DDC232 provides a dual-switched integrator front-end. This configuration allows for continuous current integration: while one integrator is being digitized by the onboard A/D converter, the other is integrating the input current. Adjustable integration times range from 166µs to 1s, allowing currents from fAs to µAs to be continuously measured with outstanding precision.
The DDC232 has a serial interface designed for daisy-chaining in multi-device systems. Simply connect the output of one device to the input of the next to create the chain. Common clocking feeds all the devices in the chain so that the digital overhead in a multi-DDC232 system is minimal.
The DDC232 uses a +5V analog supply and a +2.7V to +3.6V digital supply. Operating over the temperature range of 0°C to +70°C, the DDC232 BGA-64 package is offered in two versions: the DDC232C for low-power applications, and the DDC232CK when higher speeds are required.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 32-Channel, Current-Input Analog-to-Digital Converter 数据表 (Rev. D) | 2010年 4月 30日 | |||
模拟设计期刊 | 选择多通道超低电流测量 IC | PDF | HTML | 英语版 | PDF | HTML | 2022年 1月 20日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
NFBGA (ZXG) | 64 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。