产品详情

Resolution (bps) 14 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 4 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 0.14 Operating temperature range (°C) -40 to 125 Product type Precision DAC
Resolution (bps) 14 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 4 Settling time (µs) 6 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.083 Power consumption (typ) (mW) 0.14 Operating temperature range (°C) -40 to 125 Product type Precision DAC
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Relative Accuracy:
    • 1 LSB INL (DAC8311: 14-bit)
    • 4 LSB INL (DAC8411: 16-bit)
  • Power Operation: 80 µA at 2 V
  • Power-Down: 0.5 µA at 5 V, 0.1 µA at 2 V
  • Wide Power Supply: 2 V to 5.5 V
  • Power-On Reset to Zero Scale
  • Straight Binary Data Format
  • Low Power Serial Interface With Schmitt-
    Triggered Inputs: Up to 50 MHz
  • On-Chip Output Buffer Amplifier, Rail-to-
    Rail Operation
  • SYNC Interrupt Facility
  • Extended Temperature Range –40°C to
    125°C
  • Pin-Compatible Family in a Tiny, 6-Pin SC70
    Package
  • Relative Accuracy:
    • 1 LSB INL (DAC8311: 14-bit)
    • 4 LSB INL (DAC8411: 16-bit)
  • Power Operation: 80 µA at 2 V
  • Power-Down: 0.5 µA at 5 V, 0.1 µA at 2 V
  • Wide Power Supply: 2 V to 5.5 V
  • Power-On Reset to Zero Scale
  • Straight Binary Data Format
  • Low Power Serial Interface With Schmitt-
    Triggered Inputs: Up to 50 MHz
  • On-Chip Output Buffer Amplifier, Rail-to-
    Rail Operation
  • SYNC Interrupt Facility
  • Extended Temperature Range –40°C to
    125°C
  • Pin-Compatible Family in a Tiny, 6-Pin SC70
    Package

The DAC8311 (14-bit) and DAC8411 (16-bit) devices are low-power, single-channel, voltage output digital-to-analog converters (DAC). They provide excellent linearity and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, 3-wire serial interface that operates at clock rates of up to 50 MHz and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that ensures the DAC output powers up at 0 V and remains there until a valid write to the device occurs. The DAC8311 and DAC8411 contain a power-down feature, accessed over the serial interface, that reduces current consumption of the device to 0.1 µA at 2 V in power down mode. The low power consumption of these devices in normal operation makes it ideally suited for portable, battery-operated equipment. The power consumption is 0.55 mW at 5 V, reducing to 2.5 µW in power-down mode.

These devices are pin-compatible with the DAC5311, DAC6311, and DAC7311, offering an easy upgrade path from 8-, 10-, and 12-bit resolution to 14- and 16-bit. All devices are available in a small, 6-pin, SC70 package. This package offers a flexible, pin-compatible, and functionally-compatible drop-in solution within the family over an extended temperature range of –40°C to 125°C.

The DAC8311 (14-bit) and DAC8411 (16-bit) devices are low-power, single-channel, voltage output digital-to-analog converters (DAC). They provide excellent linearity and minimize undesired code-to-code transient voltages while offering an easy upgrade path within a pin-compatible family. All devices use a versatile, 3-wire serial interface that operates at clock rates of up to 50 MHz and is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.

All devices use an external power supply as a reference voltage to set the output range. The devices incorporate a power-on reset (POR) circuit that ensures the DAC output powers up at 0 V and remains there until a valid write to the device occurs. The DAC8311 and DAC8411 contain a power-down feature, accessed over the serial interface, that reduces current consumption of the device to 0.1 µA at 2 V in power down mode. The low power consumption of these devices in normal operation makes it ideally suited for portable, battery-operated equipment. The power consumption is 0.55 mW at 5 V, reducing to 2.5 µW in power-down mode.

These devices are pin-compatible with the DAC5311, DAC6311, and DAC7311, offering an easy upgrade path from 8-, 10-, and 12-bit resolution to 14- and 16-bit. All devices are available in a small, 6-pin, SC70 package. This package offers a flexible, pin-compatible, and functionally-compatible drop-in solution within the family over an extended temperature range of –40°C to 125°C.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同,且具有相同引脚
DAC7311 正在供货 采用 6 引脚 SC70 封装、适用于电池供电应用的 12 位、单通道、超低功耗 DAC 12-bit device

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 DAC8x11 2-V to 5.5-V, 80-μA, 14- and 16-Bit, Low-Power, Single-Channel, Digital-to-Analog Converters in SC70 Package 数据表 (Rev. C) PDF | HTML 2015年 7月 7日
用户指南 Precision DAC SPICE Models Quick-Start Guide 2017年 2月 22日
EVM 用户指南 DAC8x11 EVM Users Guide (Rev. A) 2016年 4月 20日
应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
应用手册 高速数据转换 英语版 2008年 10月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DAC7311EVM — DAC7311 评估模块

SC70 DAC EVM 是为进行原型设计和评估 DAC8411、DAC8311、DAC7311、DAC6311 和 DAC5311 数模转换器 (DAC) 而设计的评估模块。这些 8 至 16 位电阻串 DAC 使用高速串行时钟(高达 50MHz),可提供出色性能,并且功耗低至 2.5uW。这些引脚兼容的器件可从 8 位、10 位和 12 位分辨率轻松升级到 14 位和 16 位分辨率。

用户指南: PDF
TI.com 上无现货
子卡

BOOSTXL-AUDIO — 音频信号处理 BoosterPack 插件模块

当插入到 LaunchPad™ 开发套件中时,BOOSTXL-AUDIO 音频 BoosterPack™ 插件模块会通过麦克风添加音频输入功能,并通过板载扬声器添加音频输出功能。它还支持耳机输入和输出,并在将插头插入 BoosterPack 时自动启用这些功能。利用该音频输入/输出流,开发人员可以体验连接的 LaunchPad 开发套件上微控制器的数字信号处理 (DSP) 和滤波功能。

提供了各种选项 – 可通过 BoosterPack 上的跳线进行选择 – 以将扬声器连接到 Launchpad 上的处理器:(1) 通过 SPI 将输出音频数据传输到音频 (...)

用户指南: PDF
支持软件

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

支持的产品和硬件

支持的产品和硬件

产品
精密 DAC (≤10MSPS)
DAC1220 20 位 Δ-Σ 低功耗数模转换器 DAC5311 采用 SC70 封装的 8 位、单通道、80uA、1.8V-5.5V DAC DAC60004 具有 1LSB INL/DNL 的超小型、真正 12 位四路电压输出 DAC DAC6311 采用 SC70 封装的 10 位、单通道、80uA、2.0V-5.5V DAC DAC70004 具有 1LSB INL/DNL 的超小型、真正 14 位四路电压输出 DAC DAC7311 采用 6 引脚 SC70 封装、适用于电池供电应用的 12 位、单通道、超低功耗 DAC DAC7554 低功耗、低毛刺脉冲、12 位 DAC DAC7558 12 位、八路、超低短时脉冲波形干扰、电压输出数模转换器 DAC7562 具有 2.5V、4ppm/°C 基准的 12 位、双通道、低功耗、超低短时脉冲波形干扰、缓冲电压输出 DAC DAC7568 具有 2.5V、2ppm/℃ 内部参考的 12 位、八通道、超低短时脉冲波形干扰、电压输出 DAC DAC7573 具有 I2C 数字接口的四路 12 位 10us 数模转换器 DAC7574 带 I2C 接口的 12 位四路电压输出数模转换器 DAC7678 具有 2.5V 内部参考的 12 位、8 通道、超低短时脉冲波形干扰、电压输出、2 线接口 DAC DAC7714 四通道串行输入 12 位电压输出数模转换器 DAC7716 四通道 12 位高精度 +/-16.5V 输出串行输入数模转换器 DAC7718 八通道、低功耗、12 位 +/-16.5V 输出串行输入数模转换器 DAC7811 趋稳时间为 0.2us 的 12 位单通道串行输入乘法 DAC DAC80004 具有 1LSB INL/DNL 的超小型、真正 16 位四路电压输出 DAC DAC8164 具有 2.5V、2ppm/°C 内部基准电压和复位至零标度功能的 14 位、四通道、超低毛刺脉冲、电压输出 DAC DAC8165 具有 2.5V、2ppm/°C 内部基准电压和复位至零标度功能的 14 位、四通道、超低毛刺脉冲、电压输出 DAC DAC8168 具有 2.5V、2ppm/℃ 内部参考的 14 位、八通道、超低短时脉冲波形干扰、电压输出 DAC DAC8218 八通道、低功耗、14 位 +/-16.5V 输出串行输入数模转换器 DAC8234 四通道 14 位高精度 +/-16.5V 输出串行输入数模转换器 DAC8311 采用 SC70 封装的 14 位、单通道、80uA、2.0V-5.5V DAC DAC8411 采用 SC70 封装的 16 位、单通道、80uA、2.0V-5.5V DAC DAC8534 2.7V 至 5.5V 四通道 16 位串行输入 DAC DAC8550 16 位超低短时脉冲波形干扰电压输出 DAC DAC8551 16 位、超低短时脉冲波形干扰、电压输出数模转换器 DAC8552 16 位、双通道、超低短时脉冲波形干扰、电压输出数模转换器 DAC8554 16 位、四通道、超低短时脉冲波形干扰、电压输出数模转换器 DAC8555 16 位、四通道、超低短时脉冲波形干扰、电压输出数模转换器 DAC8560 具有 2.5V、2ppm/°C 基准的 16 位、单通道、低功耗、超低干扰、电压输出 DAC DAC8562 具有 2.5V、4ppm/°C 基准电压的 16 位、双通道、低功耗、超低干扰、电压输出 DAC DAC8564 具有 2.5V、2ppm/C 内部基准的 16 位、四通道、超低毛刺脉冲、电压输出 DAC DAC8565 16 位、四通道、超低毛刺脉冲、电压输出 DAC,具有 2.5V、2ppm/°C 内部基准电压和复位至中标度功能 DAC8568 具有 2.5V、2ppm/°C 内部基准的 16 位、八通道、超低毛刺脉冲、电压输出 DAC DAC8571 低功耗轨到轨输出 16 位 I2C 输入 DAC DAC8574 低功耗四路轨到轨输出 16 位 I2C 输入 DAC DAC8580 16 位高速低噪声电压输出数模转换器 DAC8581 16 位高速低噪声电压输出数模转换器 DAC8718 八通道低功耗 16 位 +/-16.5V 输出串行输入数模转换器 DAC8734 16 位四通道、高精度 +/-16.5V 输出数模转换器 DAC8801 14 位单通道串行接口乘法数模转换器 DAC8803 14 位四通道串行接口乘法数模转换器 DAC8811 建立时间为 0.5us 的 16 位单通道串行输入乘法 DAC DAC8814 16 位、四路、串行输入乘法数模转换器 DAC8831 16 位、超低功耗、电压输出数模转换器 DAC8832 16 位、超低功耗、电压输出数模转换器 DAC8871 16 位、单通道、串行接口、+/-18V(高电压双极性)输出 DAC DAC8881 单通道 16 位低噪声电压输出数模转换器 DAC9881 适用于高精度应用的 18 位、单通道、低噪声电压输出 DAC
硬件开发
评估板
DAC8411EVM-PDK DAC8411 性能演示套件 DAC8811EVM-PDK DAC8811 性能演示套件 DAC8832EVM-PDK DAC8832 性能演示套件 DAC9881EVM-PDK DAC9881 性能演示套件
软件
软件编程工具
DXP DXP DAC 操作器程序
支持软件

SLAC782 Source Files for SLAA866

支持的产品和硬件

支持的产品和硬件

产品
精密 DAC (≤10MSPS)
DAC161S997 具有内部基准电压和 4mA 至 20mA 电流环路驱动的 16 位精密 DAC DAC7311 采用 6 引脚 SC70 封装、适用于电池供电应用的 12 位、单通道、超低功耗 DAC DAC8311 采用 SC70 封装的 14 位、单通道、80uA、2.0V-5.5V DAC
精密运算放大器 (Vos<1mV)
OPA317 低失调电压、轨到轨 I/O 运算放大器
仿真模型

DAC8311 IBIS Model

SBAM040.ZIP (11 KB) - IBIS Model
仿真模型

DAC8311 Parallel PSpice Model

SBAM226.ZIP (15 KB) - PSpice Model
仿真模型

DAC8311 Parallel TINA-TI Reference Design

SBAM224.TSC (1041 KB) - TINA-TI Reference Design
仿真模型

DAC8311 Parallel TINA-TI Spice Model (Rev. A)

SBAM225A.ZIP (169 KB) - TINA-TI Spice Model
仿真模型

DAC8311 Serial PSpice Model

SBAM229.ZIP (15 KB) - PSpice Model
仿真模型

DAC8311 Serial TINA-TI Reference Design

SBAM227.TSC (249 KB) - TINA-TI Reference Design
仿真模型

DAC8311 Serial TINA-TI Spice Model (Rev. A)

SBAM228A.ZIP (332 KB) - TINA-TI Spice Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
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
SOT-SC70 (DCK) 6 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频