DAC121S101QML-SP 12-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output | 德州仪器 TI.com.cn

DAC121S101QML-SP (正在供货)

12-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output

12-Bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output - DAC121S101QML-SP
 

描述

The DAC121S101QML-SP device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes just 177 µA of current at 3.6 V. The on-chip output amplifier allows rail-to-rail output swing and the three-wire serial interface operates at clock rates up to 20 MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interfaces.

The supply voltage for the DAC121S101QML-SP serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC121S101QML-SP make it an excellent choice for use in battery-operated equipment.

特性

  • 5962R07726
    • Total Ionizing Dose 100 krad(Si)
    • Single Event Latch-up Immune 120 MeV-cm2/mg
    • Single Event Functional Interrupt Immune 120 MeV-cm2/mg (See Radiation Report)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to Zero Volts Output
  • SYNC Interrupt Facility
  • Wide Power Supply Range (2.7 V to 5.5 V)
  • Small Packages
  • Power-Down Feature
  • Key Specifications
    • Resolution: 12 Bits
    • DNL: +0.21, –0.10 LSB (Typical)
    • Output Settling Time: 12.5 µs (Typical)
    • Zero Code Error: 2.1 mV (Typical)
    • Full-Scale Error: –0.04% FS (Typical)
    • Power Dissipation
      • Normal Mode: 0.52 mW (3.6 V) and 1.19 mW (5.5 V) Typical
      • Power-Down Mode: 0.014 µW (3.6 V) and 0.033 µW (5.5 V) Typical

查看更多内容

参数 与其它产品相比 数模转换器

 
Resolution (Bits)
Settling Time (µs)
Sample / Update Rate (MSPS)
DAC Channels
Architecture
Power Consumption (Typ) (mW)
DNL (Max) (+/-LSB)
Interface
INL (Max) (+/-LSB)
Reference: Type
Output Type
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Gain Error (Max) (%FSR)
DAC121S101QML-SP
12    
12.5    
1.8    
1    
String    
0.52    
1    
SPI    
8    
Ext    
Buffered Voltage    
Space    
-55 to 125
25    
CFP    
See datasheet (CFP)    
1    

特色工具和软件