可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
DAC53202 正在供货 具有 Hi-Z、EEPROM 和波形发生器的 10 位、双通道电压/电流输出智能 DAC 10-bit, 3mm × 3mm package with integrated reference

产品详情

Resolution (Bits) 8 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Settling time (µs) 4.5 Features Cost Optimized, Low Power, Small Size Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 0.6 Operating temperature range (°C) -40 to 105
Resolution (Bits) 8 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Settling time (µs) 4.5 Features Cost Optimized, Low Power, Small Size Reference type Ext Architecture String Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 2.5 Power consumption (typ) (mW) 0.6 Operating temperature range (°C) -40 to 105
VSSOP (DGS) 10 14.7 mm² 3 x 4.9 WSON (DSC) 10 9 mm² 3 x 3
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range: 2.7 V to 5.5 V
  • Industry’s Smallest Package
  • Power-Down Modes
  • Key Specifications:
    • Resolution: 8 Bits
    • INL: ±0.5 LSB (Maximum)
    • DNL: 0.18 / –0.13 LSB (Maximum)
    • Settling Time: 4.5 µs (Maximum)
    • Zero Code Error: 15 mV (Maximum)
    • Full-Scale Error: –0.75% FS (Maximum)
    • Supply Power:
      • Normal: 0.6 mW (3 V) / 1.6 mW (5 V)
        (Typical)
      • Power Down: 0.3 µW (3 V) / 0.8 µW (5 V)
        (Typical)
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-On Reset to 0 V
  • Simultaneous Output Updating
  • Wide Power Supply Range: 2.7 V to 5.5 V
  • Industry’s Smallest Package
  • Power-Down Modes
  • Key Specifications:
    • Resolution: 8 Bits
    • INL: ±0.5 LSB (Maximum)
    • DNL: 0.18 / –0.13 LSB (Maximum)
    • Settling Time: 4.5 µs (Maximum)
    • Zero Code Error: 15 mV (Maximum)
    • Full-Scale Error: –0.75% FS (Maximum)
    • Supply Power:
      • Normal: 0.6 mW (3 V) / 1.6 mW (5 V)
        (Typical)
      • Power Down: 0.3 µW (3 V) / 0.8 µW (5 V)
        (Typical)

The DAC082S085 device is a full-featured, general-purpose, DUAL, 8-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 0.6 mW at 3 V and 1.6 mW at 5 V. The DAC082S085 is packaged in 10-pin SON and VSSOP packages. The 10-pin WSON package makes the DAC082S085 the smallest DUAL DAC in its class. The on-chip output amplifier allows rail-to-rail output swing, and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7 V to 3.6 V range. The serial interface is compatible with standard SPI™, QSPI, MICROWIRE, and DSP interfaces.

The DAC082S085 device is a full-featured, general-purpose, DUAL, 8-bit, voltage-output, digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes 0.6 mW at 3 V and 1.6 mW at 5 V. The DAC082S085 is packaged in 10-pin SON and VSSOP packages. The 10-pin WSON package makes the DAC082S085 the smallest DUAL DAC in its class. The on-chip output amplifier allows rail-to-rail output swing, and the three-wire serial interface operates at clock rates up to 40 MHz over the entire supply voltage range. Competitive devices are limited to 25-MHz clock rates at supply voltages in the 2.7 V to 3.6 V range. The serial interface is compatible with standard SPI™, QSPI, MICROWIRE, and DSP interfaces.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 DAC082S085 8-Bit Micro Power DUAL Digital-to-Analog Converter With Rail-to-Rail Output 数据表 (Rev. G) PDF | HTML 2016年 6月 30日
应用手册 AN-2001 Daisy Chaining Precision DACs (Rev. A) 2013年 5月 1日
用户指南 8,10,12-Bit Dual/Quad DAC with Rail-to-Rail Output User Guide 2012年 2月 23日
白皮书 Optimizing Portable Applications with D/A Converters 2006年 9月 1日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

DAC082S085 IBIS MODEL

SLAM248.ZIP (11 KB) - IBIS Model
计算工具

ANALOG-ENGINEER-CALC — 模拟工程师计算器

模拟工程师计算器旨在加快模拟电路设计工程师经常使用的许多重复性计算。该基于 PC 的工具提供图形界面,其中显示各种常见计算的列表(从使用反馈电阻器设置运算放大器增益到为稳定模数转换器 (ADC) 驱动器缓冲器电路选择合适的电路设计元件)。除了可用作单独的工具之外,该计算器还能够很好地与模拟工程师口袋参考书中所述的概念配合使用。
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
TIDA-01081 — 适用于机器视觉的 LED 照明控制参考设计

此 LED 照明控制参考设计展示了如何通过一种独特方法驱动和控制包含多个大功率发光二极管 (LED) 的灯串。此参考设计适用于工业机器视觉系统,也适用于其他工业或汽车照明应用。此设计允许用户对 LED 电流和时序进行编程,从而实现 LED 安全超载以提高亮度。此设计可以自主运行,但也可以通过隔离式接口被触发或产生触发。内部电路块支持宽输入电压范围、可编程输入电流和输入功率控制,并可防止反极性、过压和过热。
设计指南: PDF
原理图: PDF
参考设计

TIDEP0017 — PRU 实时 I/O 评估参考设计

此参考设计是一块 BeagleBone Black 附加电路板,可让用户了解 TI 强大的可编程实时单元 (PRU) 内核和基本功能。PRU 是一种集成在 Sitara AM335x 和 AM437x 系列器件中的低延迟微控制器子系统。PRU 内核在确定性实时处理方面经过优化,能够直接访问 I/O 并满足超低延迟要求。此附加电路板带有用于 GPIO、音频、温度传感器、可选字符显示器等的 LED 和按钮,提供原理图、物料清单 (BOM)、设计文件和设计指南来让设计人员学习 PRU 的基础知识。 
设计指南: PDF
原理图: PDF
封装 引脚 下载
VSSOP (DGS) 10 查看选项
WSON (DSC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频