CDCVF2310
- High-Performance 1:10 Clock Driver
- Operates up to 200 MHz at VDD 3.3 V
- Pin-to-Pin Skew < 100 ps at VDD 3.3 V
- VDD Range: 2.3 V to 3.6 V
- Operating Temperature Range –40°C to 105°C
- Supports 105ºC Ambient Temperature (see
Thermal Considerations) - Output Enable Glitch Suppression
- Distributes One Clock Input to Two Banks of Five
Outputs - 25-Ω On-Chip Series Damping Resistors
- Packaged in 24-Pin TSSOP
The CDCVF2310 device is a high-performance, low-skew clock buffer that operates up to 200 MHz. Two banks of five outputs each provide low-skew copies of CLK. After power up, the default state of the outputs is low regardless of the state of the control pins. For normal operation, the outputs of bank 1Y[0:4] or 2Y[0:4] can be placed in a low state when the control pins (1G or 2G, respectively) are held low and a negative clock edge is detected on the CLK input. The outputs of bank 1Y[0:4] or 2Y[0:4] can be switched into the buffer mode when the control pins (1G and 2G) are held high and a negative clock edge is detected on the CLK input. The device operates in a 2.5-V and 3.3-V environment. The built-in output enable glitch suppression ensures a synchronized output enable sequence to distribute full period clock signals.
The CDCVF2310 is characterized for operation from –40°C to 85°C.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | CDCVF2310 2.5-V to 3.3-V High-Performance Clock Buffer 数据表 (Rev. D) | PDF | HTML | 2015年 10月 30日 | ||
应用手册 | Using TI's CDCVF2310 and CDCVF25081 with TLK1501 Serial Transceiver | 2003年 5月 14日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
TSSOP (PW) | 24 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。