产品详情

Function Clock synthesizer Number of outputs 5 Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Input type LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Catalog
Function Clock synthesizer Number of outputs 5 Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 1.8 Input type LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Catalog
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Member of Programmable Clock Generator Family
    • CDCEx913: 1-PLL, 3 Outputs
    • CDCEx925: 2-PLL, 5 Outputs
    • CDCEx925: 3-PLL, 7 Outputs
    • CDCEx949: 4-PLL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Settings
  • Flexible Input Clocking Concept
    • External Crystal: 8 MHz to 32 MHz
    • On-Chip VCXO: Pull Range ±150 ppm
    • Single-Ended LVCMOS Up to 160 MHz
  • Free Selectable Output Frequency Up to 230  MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 60 ps)
  • Separate Output Supply Pins
    • CDCE925: 3.3 V and 2.5 V
    • CDCEL925: 1.8 V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable, or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth®, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI-DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0-PPM Clock Generation
  • 1.8-V Device Power Supply
  • Wide Temperature Range: –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • APPLICATIONS
    • D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers

All other trademarks are the property of their respective owners

  • Member of Programmable Clock Generator Family
    • CDCEx913: 1-PLL, 3 Outputs
    • CDCEx925: 2-PLL, 5 Outputs
    • CDCEx925: 3-PLL, 7 Outputs
    • CDCEx949: 4-PLL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Settings
  • Flexible Input Clocking Concept
    • External Crystal: 8 MHz to 32 MHz
    • On-Chip VCXO: Pull Range ±150 ppm
    • Single-Ended LVCMOS Up to 160 MHz
  • Free Selectable Output Frequency Up to 230  MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 60 ps)
  • Separate Output Supply Pins
    • CDCE925: 3.3 V and 2.5 V
    • CDCEL925: 1.8 V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable, or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth®, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI-DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0-PPM Clock Generation
  • 1.8-V Device Power Supply
  • Wide Temperature Range: –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • APPLICATIONS
    • D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers

All other trademarks are the property of their respective owners

The CDCE925 and CDCEL925 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to five output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to two independent configurable PLLs.

The CDCEx925 has a separate output supply pin, VDDOUT, which is 1.8 V for CDCEL925 and 2.5 V to 3.3 V for CDCE925.

The input accepts an external crystal or LVCMOS clock signal. In case of a crystal input, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

The deep M/N divider ratio allows the generation of zero-ppm audio/video, networking (WLAN, Bluetooth, Ethernet, GPS), or interface (USB, IEEE1394, memory stick) clocks from a 27-MHz reference input frequency, for example.

All PLLs support SSC (spread-spectrum clocking). SSC can be center-spread or down-spread clocking, which is a common technique to reduce electromagnetic interference (EMI).

Based on the PLL frequency and the divider settings, the internal loop filter components are automatically adjusted to achieve high stability and optimized jitter transfer characteristic of each PLL.

The device supports nonvolatile EEPROM programming for easy customization of the device in the application. It is preset to a factory default configuration and can be reprogrammed to a different application configuration before it goes onto the PCB or reprogrammed by in-system programming. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.

Three, free programmable control inputs, S0, S1, and S2, can be used to select different frequencies, or change the SSC setting for lowering EMI, or other control features like outputs disable to low, outputs in high-impedance state, power down, PLL bypass, and so forth.

The CDCx925 operates in a 1.8-V environment and in a temperature range of –40°C to 85°C.

The CDCE925 and CDCEL925 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to five output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to two independent configurable PLLs.

The CDCEx925 has a separate output supply pin, VDDOUT, which is 1.8 V for CDCEL925 and 2.5 V to 3.3 V for CDCE925.

The input accepts an external crystal or LVCMOS clock signal. In case of a crystal input, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

The deep M/N divider ratio allows the generation of zero-ppm audio/video, networking (WLAN, Bluetooth, Ethernet, GPS), or interface (USB, IEEE1394, memory stick) clocks from a 27-MHz reference input frequency, for example.

All PLLs support SSC (spread-spectrum clocking). SSC can be center-spread or down-spread clocking, which is a common technique to reduce electromagnetic interference (EMI).

Based on the PLL frequency and the divider settings, the internal loop filter components are automatically adjusted to achieve high stability and optimized jitter transfer characteristic of each PLL.

The device supports nonvolatile EEPROM programming for easy customization of the device in the application. It is preset to a factory default configuration and can be reprogrammed to a different application configuration before it goes onto the PCB or reprogrammed by in-system programming. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.

Three, free programmable control inputs, S0, S1, and S2, can be used to select different frequencies, or change the SSC setting for lowering EMI, or other control features like outputs disable to low, outputs in high-impedance state, power down, PLL bypass, and so forth.

The CDCx925 operates in a 1.8-V environment and in a temperature range of –40°C to 85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 CDCE(L)925: Flexible Low Power LVCMOS Clock Generator With SSC Support for EMI Reduction 数据表 (Rev. I) PDF | HTML 2016年 10月 27日
应用手册 VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) 2012年 4月 23日
用户指南 CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) 2010年 11月 22日
用户指南 CDCE(L)9xx Performance Evaluation Module (Rev. A) 2010年 7月 7日
应用手册 Troubleshooting I2C Bus Protocol 2009年 10月 19日
应用手册 Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 2009年 9月 23日
用户指南 CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual 2008年 12月 9日
应用手册 Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency 2008年 3月 31日
应用手册 Practical consideration on choosing a crystal for CDCE(L)9xx family 2008年 3月 24日
应用手册 Clocking Recommendations for DM6446 Digital Video EVM with Sngle PLL (Rev. A) 2007年 8月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CDCE925PERF-EVM — CDCE925 性能评估模块

The CDCE925Perf-Evaluation Module allows the verification of the functionality and performance of CDCE925 and CDCEL925 with the options of crystal and 1.8 V LVCMOS inputs. The outputs can be connected to the Oscilloscope directly with SMA cables.

用户指南: PDF
TI.com 上无现货
评估板

CDCEL925PERF-EVM — CDCEL925 性能评估模块

有了固定选项的晶振和 1.8V LVCMOS 输入,CDCEl925PERF 评估模块将有助于验证 CDCEL925 的功能和性能。输出可以通过 SMA 电缆直接连接到示波器。附带下列信息/项目:EVM 用户指南:SCAU022;程序设计软件时钟专业版:SCAC073.zip;CDCE(L)925 数据表:SCAS847

用户指南: PDF
TI.com 上无现货
评估板

CDCEL9XXPROGEVM — CDCE(L)949 系列 EEPROM 编程板

CDCE(L)949 系列时钟发生器集成了 EEPROM,允许在启动后保存默认频率设置。CDCEL9XXPROGEVM 是允许对原型样片或小批量生产进行快速编程的编程板。它适用于该系列的全部 8 款器件:CDCE949、CDCE937、CDCE925、CDCE913、CDCEL949、CDCEL937、CDCEL925 和 CDCEL913,并且带有易于使用的通用插座。

此外还提供另一个用于性能测试和评估的 EVM,其器件型号为 CDCE(L)9xxPERF-EVM,此性能评估模块适用于每个单独器件。

用户指南: PDF
TI.com 上无现货
评估板

EVMX777BG-01-00-00 — J6Entry、RSP 和 TDA2E-17 CPU 板评估模块

J6Entry、RSP 和 TDA2E-17 CPU 板 EVM 是一种评估平台,用于加快信息娱乐系统、可重新配置的数字群集或集成数字化驾驶舱以及 ADAS 应用的开发速度,并缩短其上市时间。CPU 板集成了并行摄像头接口、CAN、千兆位以太网、FPD-Link、USB3.0 和 HDMI 等主要外设。
评估板

EVMX777G-01-20-00 — J6Entry/RSP 信息娱乐(CPU + 显示屏 + JAMR3)评估模块

J6Entry/RSP EVM 是一种评估平台,用于加快信息娱乐系统、可重新配置的数字群集或集成数字化驾驶舱等应用的开发速度,并缩短其上市时间。

主 CPU 板集成了以太网或 HDMI 等主要外设,而信息娱乐应用子板 (JAMR3) 和 LCD/TS 子板将补充 CPU 板,从而提供完整的系统以快速开始评估和应用开发。

驱动程序或库

SCAC131 Drivers for the CDCEL9xx programmer EVM

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器 CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCEL925 具有 1.8V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCEL937 具有 1.8V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCEL949 具有 1.8V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
硬件开发
评估板
CDCE906-706PROGEVM CDCE906 和 CDCE706 可编程 EVM CDCE925PERF-EVM CDCE925 性能评估模块 CDCE949PERF-EVM CDCE949 性能评估模块 CDCEL913PERF-EVM CDCEL913 性能评估模块 CDCEL925PERF-EVM CDCEL925 性能评估模块 CDCEL949PERF-EVM CDCEL949 性能评估模块
支持软件

CLOCKPRO ClockPro Software

TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:

  • CDCE949
  • CDCE937
  • CDCE925
  • CDCE913
  • CDCE906
  • CDCE706
  • CDCEL949
  • CDCEL937
  • CDCEL925
  • CDCEL913

It is intended to be used with the evaluation modules of the above devices.

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE706 300MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE906 167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器 CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCEL925 具有 1.8V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCEL937 具有 1.8V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCEL949 具有 1.8V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
硬件开发
评估板
CDCE906-706PROGEVM CDCE906 和 CDCE706 可编程 EVM CDCE913PERF-EVM CDCE913 性能评估模块 CDCE925PERF-EVM CDCE925 性能评估模块 CDCE949PERF-EVM CDCE949 性能评估模块 CDCEL913PERF-EVM CDCEL913 性能评估模块 CDCEL925PERF-EVM CDCEL925 性能评估模块 CDCEL949PERF-EVM CDCEL949 性能评估模块 CDCEL9XXPROGEVM CDCE(L)949 系列 EEPROM 编程板
软件
软件编程工具
CLOCKPRO ClockPro™ 程序设计软件
支持软件

SCAC073 TI-Pro-Clock Programming Software

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDC706 200MHz、LVCMOS、定制编程的 3-PLL 时钟合成器、倍频器和分频器 CDC906 167MHz、LVCMOS、定制编程的 3-PLL 时钟合成器、倍频器和分频器 CDCE706 300MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE906 167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器 CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCEL925 具有 1.8V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCEL937 具有 1.8V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCEL949 具有 1.8V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
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
TSSOP (PW) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频