CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 | 德州仪器 TI.com.cn

CDCEL913 (正在供货)

具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器

 

描述

The CDCE913 and CDCEL913 devices are modular PLL-based, low-cost, high-performance, programmable clock synthesizers. They generate up to three output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using the integrated configurable PLL.

The CDCx913 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL913 and 2.5 V to 3.3 V for CDCE913.

The input accepts an external crystal or LVCMOS clock signal. A selectable on-chip VCXO allows synchronization of the output frequency to an external control signal.

The PLL supports SSC (spread-spectrum clocking) for better electromagnetic interference (EMI) performance.

The device supports nonvolatile EEPROM programming for easy customization of the device to the application. All device settings are programmable through the SDA/SCL bus, a 2-wire serial interface.

The CDCx913 operates in a 1.8-V environment. It operates in a temperature range of –40°C to 85°C.

特性

  • Member of Programmable Clock Generator Family
    • CDCE913/CDCEL913: 1-PLL, 3 Outputs
    • CDCE925/CDCEL925: 2-PLL, 5 Outputs
    • CDCE937/CDCEL937: 3-PLL, 7 Outputs
    • CDCE949/CDCEL949: 4-PLL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Settings
  • Flexible Input Clocking Concept
    • External Crystal: 8 MHz to 32 MHz
    • On-Chip VCXO: Pull Range ±150 ppm
    • Single-Ended LVCMOS Up to 160 MHz
  • Free Selectable Output Frequency Up to 230  MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 50 ps)
  • Separate Output Supply Pins
    • CDCE913: 3.3 V and 2.5 V
    • CDCEL913: 1.8 V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable, or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth®, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI-DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0-PPM Clock Generation
  • 1.8-V Device Power Supply
  • Wide Temperature Range: –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • APPLICATIONS
    • D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers

All other trademarks are the property of their respective owners

参数

与其它产品相比 扩频时钟 邮件 下载到电子表格中
Part number 立即下单 Input level Output level Features Rating Operating temperature range (C) Approx. price (US$) Divider ratio Function Jitter-peak to peak(p-p) or cycle to cycle(c-c) Number of outputs Output frequency (Max) (MHz) Output frequency (Min) (MHz) Output skew (ps) Programmability
CDCEL913 立即下单 Crystal
LVCMOS    
LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
Catalog     -40 to 85     1.60 | 1ku     Universal     Clock Synthesizer     60 ps     3     230     8     150     EEPROM    
CDCE913 立即下单 Crystal
LVCMOS    
LVCMOS     I2C
Integrated EEPROM
Pin Programming
Spread Spectrum Clocking (SSC)    
Catalog     -40 to 85     1.60 | 1ku     Universal     Clock Generator
Spread Spectrum Clock    
60 ps     3     230     8     150     EEPROM    
CDCE925 立即下单 Crystal
LVCMOS    
LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
Catalog     -40 to 85     1.93 | 1ku     Universal     Clock Synthesizer     60 ps     5     230     8     150     EEPROM    
CDCE937 立即下单 Crystal
LVCMOS    
LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
Catalog     -40 to 85     2.14 | 1ku     Universal     Clock Synthesizer     60 ps     7     230     8     150     EEPROM    
CDCE949 立即下单 Crystal
LVCMOS    
LVCMOS     Integrated EEPROM
Multiplier/Divider
Spread Spectrum Clocking (SSC)    
Catalog     -40 to 85     2.35 | 1ku     Universal     Clock Synthesizer     60 ps     9     230     8     150     EEPROM    
CDCEL824 立即下单 Crystal
LVCMOS    
LVCMOS     Integrated EEPROM
Spread Spectrum Clocking (SSC)    
Catalog     -40 to 85     1.75 | 1ku       Clock Generator     60 ps     4     201     8     150     EEPROM    
CDCEL925 立即下单 Crystal
LVCMOS