产品详情

Function Clock synthesizer Number of outputs 7 Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 2.5, 3.3 Input type LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Catalog
Function Clock synthesizer Number of outputs 7 Output frequency (max) (MHz) 230 Core supply voltage (V) 1.8 Output supply voltage (V) 2.5, 3.3 Input type LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Multiplier or divider, Spread-spectrum clocking (SSC) Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Member of Programmable Clock Generator Family
    • CDCEx913: 1-PLL, 3 Outputs
    • CDCEx925: 2-PLL, 5 Outputs
    • CDCEx937: 3-PLL, 7 Outputs
    • CDCEx949: 4-PLL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8 MHz to 32 MHz
    • On-Chip VCXO: Pull Range ±150 ppm
    • Single-Ended LVCMOS up to 160 MHz
  • Free Selectable Output Frequency up to 230 MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 60 ps)
  • Separate Output Supply Pins
    • CDCE937: 3.3 V and 2.5 V
    • CDCEL937: 1.8 V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI-DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0-PPM Clock Generation
  • 1.8-V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • APPLICATIONS
    • D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers

All other trademarks are the property of their respective owners

  • Member of Programmable Clock Generator Family
    • CDCEx913: 1-PLL, 3 Outputs
    • CDCEx925: 2-PLL, 5 Outputs
    • CDCEx937: 3-PLL, 7 Outputs
    • CDCEx949: 4-PLL, 9 Outputs
  • In-System Programmability and EEPROM
    • Serial Programmable Volatile Register
    • Nonvolatile EEPROM to Store Customer Setting
  • Flexible Input Clocking Concept
    • External Crystal: 8 MHz to 32 MHz
    • On-Chip VCXO: Pull Range ±150 ppm
    • Single-Ended LVCMOS up to 160 MHz
  • Free Selectable Output Frequency up to 230 MHz
  • Low-Noise PLL Core
    • PLL Loop Filter Components Integrated
    • Low Period Jitter (Typical 60 ps)
  • Separate Output Supply Pins
    • CDCE937: 3.3 V and 2.5 V
    • CDCEL937: 1.8 V
  • Flexible Clock Driver
    • Three User-Definable Control Inputs [S0/S1/S2], for Example, SSC Selection, Frequency Switching, Output Enable or Power Down
    • Generates Highly Accurate Clocks for Video, Audio, USB, IEEE1394, RFID, Bluetooth™, WLAN, Ethernet™, and GPS
    • Generates Common Clock Frequencies Used With TI-DaVinci™, OMAP™, DSPs
    • Programmable SSC Modulation
    • Enables 0-PPM Clock Generation
  • 1.8-V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Packaged in TSSOP
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • APPLICATIONS
    • D-TVs, STBs, IP-STBs, DVD Players, DVD Recorders, and Printers

All other trademarks are the property of their respective owners

The CDCE937 and CDCEL937 devices are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to three independent configurable PLLs.

The CDCEx937 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL937 and to 2.5 V to 3.3 V for CDCE937.

The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

The CDCE937 and CDCEL937 devices are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 7 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to three independent configurable PLLs.

The CDCEx937 has separate output supply pins, VDDOUT, which is 1.8 V for CDCEL937 and to 2.5 V to 3.3 V for CDCE937.

The input accepts an external crystal or LVCMOS clock signal. If an external crystal is used, an on-chip load capacitor is adequate for most applications. The value of the load capacitor is programmable from 0 to 20 pF. Additionally, an on-chip VCXO is selectable which allows synchronization of the output frequency to an external control signal, that is, PWM signal.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 9
类型 标题 下载最新的英语版本 日期
* 数据表 CDCEx937 Flexible Low Power LVCMOS Clock Generator With SSC Support For EMI Reduction 数据表 (Rev. G) PDF | HTML 2016年 10月 10日
应用手册 VCXO Application Guideline for CDCE(L)9xx Family (Rev. A) 2012年 4月 23日
用户指南 CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) 2010年 11月 22日
应用手册 General I2C / EEPROM usage for the CDCE(L)9xx family 2010年 1月 26日
应用手册 Troubleshooting I2C Bus Protocol 2009年 10月 19日
应用手册 Usage of I2C for CDCE(L)949, CDCE(L)937, CDCE(L)925, CDCE(L)913 2009年 9月 23日
用户指南 CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual 2008年 12月 9日
应用手册 Generating Low Phase-Noise Clocks for Audio Data Converters from Low Frequency 2008年 3月 31日
应用手册 Practical consideration on choosing a crystal for CDCE(L)9xx family 2008年 3月 24日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CDCEL9XXPROGEVM — CDCE(L)949 系列 EEPROM 编程板

CDCE(L)949 系列时钟发生器集成了 EEPROM,允许在启动后保存默认频率设置。CDCEL9XXPROGEVM 是允许对原型样片或小批量生产进行快速编程的编程板。它适用于该系列的全部 8 款器件:CDCE949、CDCE937、CDCE925、CDCE913、CDCEL949、CDCEL937、CDCEL925 和 CDCEL913,并且带有易于使用的通用插座。

此外还提供另一个用于性能测试和评估的 EVM,其器件型号为 CDCE(L)9xxPERF-EVM,此性能评估模块适用于每个单独器件。

用户指南: PDF
TI.com 上无现货
应用软件和框架

SCAC097 Executable File Without LabVIEW 8.2 Run Time Engine

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE706 300MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE906 167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
驱动程序或库

SCAC131 Drivers for the CDCEL9xx programmer EVM

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器 CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCEL925 具有 1.8V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCEL937 具有 1.8V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCEL949 具有 1.8V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
硬件开发
评估板
CDCE906-706PROGEVM CDCE906 和 CDCE706 可编程 EVM CDCE925PERF-EVM CDCE925 性能评估模块 CDCE949PERF-EVM CDCE949 性能评估模块 CDCEL913PERF-EVM CDCEL913 性能评估模块 CDCEL925PERF-EVM CDCEL925 性能评估模块 CDCEL949PERF-EVM CDCEL949 性能评估模块
支持软件

CLOCKPRO ClockPro Software

TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:

  • CDCE949
  • CDCE937
  • CDCE925
  • CDCE913
  • CDCE906
  • CDCE706
  • CDCEL949
  • CDCEL937
  • CDCEL925
  • CDCEL913

It is intended to be used with the evaluation modules of the above devices.

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE706 300MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE906 167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器 CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCEL925 具有 1.8V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCEL937 具有 1.8V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCEL949 具有 1.8V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
硬件开发
评估板
CDCE906-706PROGEVM CDCE906 和 CDCE706 可编程 EVM CDCE913PERF-EVM CDCE913 性能评估模块 CDCE925PERF-EVM CDCE925 性能评估模块 CDCE949PERF-EVM CDCE949 性能评估模块 CDCEL913PERF-EVM CDCEL913 性能评估模块 CDCEL925PERF-EVM CDCEL925 性能评估模块 CDCEL949PERF-EVM CDCEL949 性能评估模块 CDCEL9XXPROGEVM CDCE(L)949 系列 EEPROM 编程板
软件
软件编程工具
CLOCKPRO ClockPro™ 程序设计软件
支持软件

SCAC073 TI-Pro-Clock Programming Software

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDC706 200MHz、LVCMOS、定制编程的 3-PLL 时钟合成器、倍频器和分频器 CDC906 167MHz、LVCMOS、定制编程的 3-PLL 时钟合成器、倍频器和分频器 CDCE706 300MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE906 167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器 CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCEL925 具有 1.8V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCEL937 具有 1.8V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCEL949 具有 1.8V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
设计工具

CLOCK-TREE-ARCHITECT — 时钟树架构编程软件

时钟树架构是一款时钟树综合工具,可根据您的系统要求生成时钟树解决方案,从而帮助您简化设计流程。该工具从庞大的时钟产品数据库中提取数据,然后生成系统级多芯片时钟解决方案。
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

TIDA-01352 — 400W 连续、可扩展、±2.5 至 ±150V、可编程的超声波电源参考设计

TIDA-01352 为向超声波发射电路供电的数字化可编程电源提供解决方案,以此来实现模块化和高效的功率调节能力。此参考设计使用推挽式拓扑来生成高压 (HV) 和低压 (LV) 或 MID 电压电源。HV 电压轨可在 ±50V 到 ±150V 之间进行编程,而 LV 或 MID 电压轨可在 ±2.5V 到 ±50V 之间进行编程。电源能够在每个电压轨上提供 100W 的连续功率。可编程能力是通过使用板载、12 位数模转换器 (DAC) (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
TSSOP (PW) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频