产品详情

Function Clock generator, Spread-spectrum clock generator Number of outputs 6 Output frequency (max) (MHz) 300 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type Differential, LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Pin programmable, SMBus, Spread-spectrum clocking (SSC) Rating Catalog
Function Clock generator, Spread-spectrum clock generator Number of outputs 6 Output frequency (max) (MHz) 300 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type Differential, LVCMOS, XTAL Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Integrated EEPROM, Pin programmable, SMBus, Spread-spectrum clocking (SSC) Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • High Performance 3:6 PLL Based Clock Synthesizer / Multiplier / Divider
  • User Programmable PLL Frequencies
  • EEPROM Programming Without the Need to Apply High Programming Voltage
  • Easy In-Circuit Programming via SMBus Data Interface
  • Wide PLL Divider Ratio Allows 0-ppm Output Clock Error
  • Clock Inputs Accept a Crystal or a Single-Ended LVCMOS or a Differential Input Signal
  • Accepts Crystal Frequencies from 8 MHz up to 54 MHz
  • Accepts LVCMOS or Differential Input Frequencies up to 200 MHz
  • Two Programmable Control Inputs [S0/S1, A0/A1] for User Defined Control Signals
  • Six LVCMOS Outputs with Output Frequencies up to 300 MHz
  • LVCMOS Outputs can be Programmed for Complementary Signals
  • Free Selectable Output Frequency via Programmable Output Switching Matrix [6x6] Including 7-Bit Post-Divider for Each Output
  • PLL Loop Filter Components Integrated
  • Low Period Jitter (Typ 60 ps)
  • Features Spread Spectrum Clocking (SSC) for Lowering System EMI
  • Programmable Output Slew-Rate Control (SRC) for Lowering System EMI
  • 3.3-V Device Power Supply
  • Industrial Temperature Range -40°C to 85°C
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • Packaged in 20-Pin TSSOP

  • High Performance 3:6 PLL Based Clock Synthesizer / Multiplier / Divider
  • User Programmable PLL Frequencies
  • EEPROM Programming Without the Need to Apply High Programming Voltage
  • Easy In-Circuit Programming via SMBus Data Interface
  • Wide PLL Divider Ratio Allows 0-ppm Output Clock Error
  • Clock Inputs Accept a Crystal or a Single-Ended LVCMOS or a Differential Input Signal
  • Accepts Crystal Frequencies from 8 MHz up to 54 MHz
  • Accepts LVCMOS or Differential Input Frequencies up to 200 MHz
  • Two Programmable Control Inputs [S0/S1, A0/A1] for User Defined Control Signals
  • Six LVCMOS Outputs with Output Frequencies up to 300 MHz
  • LVCMOS Outputs can be Programmed for Complementary Signals
  • Free Selectable Output Frequency via Programmable Output Switching Matrix [6x6] Including 7-Bit Post-Divider for Each Output
  • PLL Loop Filter Components Integrated
  • Low Period Jitter (Typ 60 ps)
  • Features Spread Spectrum Clocking (SSC) for Lowering System EMI
  • Programmable Output Slew-Rate Control (SRC) for Lowering System EMI
  • 3.3-V Device Power Supply
  • Industrial Temperature Range -40°C to 85°C
  • Development and Programming Kit for Easy PLL Design and Programming (TI Pro-Clock™)
  • Packaged in 20-Pin TSSOP

The CDCE706 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDCE706 is very flexible. It has the capability to produce an almost independent output frequency from a given input frequency.

The input frequency can be derived from a LVCMOS, differential input clock, or a single crystal. The appropriate input waveform can be selected via the SMBus data interface controller.

To achieve an independent output frequency the reference divider M and the feedback divider N for each PLL can be set to values from 1 up to 511 for the M-Divider and from 1 up to 4095 for the N-Divider. The PLL-VCO (voltage controlled oscillator) frequency than is routed to the free programmable output switching matrix to any of the six outputs. The switching matrix includes an additional 7-bit post-divider (1-to-127) and an inverting logic for each output.

The deep M/N divider ratio allows the generation of zero ppm clocks from any reference input frequency (e.g., a 27-MHz).

The CDCE706 includes three PLLs of those one supports SSC (spread-spectrum clocking). PLL1, PLL2, and PLL3 are designed for frequencies up to 300 MHz and optimized for zero-ppm applications with wide divider factors.

PLL2 also supports center-spread and down-spread spectrum clocking (SSC). This is a common technique to reduce electro-magnetic interference. Also, the slew-rate controllable (SRC) output edges minimize EMI noise.

Based on the PLL frequency and the divider settings, the internal loop filter components will be automatically adjusted to achieve high stability and optimized jitter transfer characteristic of the PLL.

The device supports non-volatile EEPROM programming for easy-customized application. It is preprogrammed with a factory default configuration (see Figure 13) and can be reprogrammed to a different application configuration before it goes onto the PCB or re-programmed by in-system programming. A different device setting is programmed via the serial SMBus Interface.

Two free programmable inputs, S0 and S1, can be used to control for each application the most demanding logic control settings (outputs disable to low, outputs 3-state, power down, PLL bypass, etc).

The CDCE706 has three power supply pins, VCC, VCCOUT1, and VCCOUT2. VCC is the power supply for the device. It operates from a single 3.3-V supply voltage. VCCOUT1 and VCCOUT2 are the power supply pins for the outputs. VCCOUT1 supplies the outputs Y0 and Y1 and VCCOUT2 supplies the outputs Y2, Y3, Y4, and Y5. Both outputs supplies can be 2.3 V to 3.6 V. At output voltages lower than 3.3 V, the output drive current is limited.

The CDCE706 is characterized for operation from -40°C to 85°C.

The CDCE706 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDCE706 is very flexible. It has the capability to produce an almost independent output frequency from a given input frequency.

The input frequency can be derived from a LVCMOS, differential input clock, or a single crystal. The appropriate input waveform can be selected via the SMBus data interface controller.

To achieve an independent output frequency the reference divider M and the feedback divider N for each PLL can be set to values from 1 up to 511 for the M-Divider and from 1 up to 4095 for the N-Divider. The PLL-VCO (voltage controlled oscillator) frequency than is routed to the free programmable output switching matrix to any of the six outputs. The switching matrix includes an additional 7-bit post-divider (1-to-127) and an inverting logic for each output.

The deep M/N divider ratio allows the generation of zero ppm clocks from any reference input frequency (e.g., a 27-MHz).

The CDCE706 includes three PLLs of those one supports SSC (spread-spectrum clocking). PLL1, PLL2, and PLL3 are designed for frequencies up to 300 MHz and optimized for zero-ppm applications with wide divider factors.

PLL2 also supports center-spread and down-spread spectrum clocking (SSC). This is a common technique to reduce electro-magnetic interference. Also, the slew-rate controllable (SRC) output edges minimize EMI noise.

Based on the PLL frequency and the divider settings, the internal loop filter components will be automatically adjusted to achieve high stability and optimized jitter transfer characteristic of the PLL.

The device supports non-volatile EEPROM programming for easy-customized application. It is preprogrammed with a factory default configuration (see Figure 13) and can be reprogrammed to a different application configuration before it goes onto the PCB or re-programmed by in-system programming. A different device setting is programmed via the serial SMBus Interface.

Two free programmable inputs, S0 and S1, can be used to control for each application the most demanding logic control settings (outputs disable to low, outputs 3-state, power down, PLL bypass, etc).

The CDCE706 has three power supply pins, VCC, VCCOUT1, and VCCOUT2. VCC is the power supply for the device. It operates from a single 3.3-V supply voltage. VCCOUT1 and VCCOUT2 are the power supply pins for the outputs. VCCOUT1 supplies the outputs Y0 and Y1 and VCCOUT2 supplies the outputs Y2, Y3, Y4, and Y5. Both outputs supplies can be 2.3 V to 3.6 V. At output voltages lower than 3.3 V, the output drive current is limited.

The CDCE706 is characterized for operation from -40°C to 85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 11
类型 标题 下载最新的英语版本 日期
* 数据表 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider 数据表 (Rev. I) 2008年 2月 7日
应用手册 High Speed Layout Guidelines (Rev. A) 2017年 8月 8日
应用手册 正确理解时钟器件的抖动性能 2013年 1月 16日
用户指南 CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual (Rev. A) 2010年 11月 22日
应用手册 Troubleshooting I2C Bus Protocol 2009年 10月 19日
用户指南 CDCE(L)9XX & CDCEx06 Programming Evaluation Module Manual 2008年 12月 9日
应用手册 CDCx706/x906 Termination and Signal Integrity Guidelines (Rev. A) 2007年 11月 28日
EVM 用户指南 CDCE906/CDCE706 Programming EVM (Rev. B) 2007年 8月 14日
用户指南 CDCE906/CDCE706 Performance EVM (Rev. B) 2007年 4月 17日
应用手册 Clock Recommendations for the DM643x EVM 2006年 11月 29日
应用手册 Recommended Terminations for the Differential Inputs of CDCE906/CDCE706 2006年 8月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

CDCE906-706PERFEVM — CDCE906 和 CDCE706 评估模块

CDCE906-706PERF 评估模块可验证具有晶振差分输入和 LVCMOS 输入选项的 CDCE906 和 CDCE706 的功能和性能。可以通过 SMA 电缆将六个输出直接连接到示波器。
用户指南: PDF
TI.com 上无现货
评估板

CDCE906-706PROGEVM — CDCE906 和 CDCE706 可编程 EVM

用户指南: PDF
TI.com 上无现货
应用软件和框架

SCAC097 Executable File Without LabVIEW 8.2 Run Time Engine

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE706 300MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE906 167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
驱动程序或库

CDCE706SW-LINUX — 用于 CDCE706 的 Linux 驱动程序

Linux 驱动程序支持 CDCE706 可编程 3-PLL 时钟合成器/乘法器/除法器。Linux 驱动程序支持通过 I2C 总线进行通信。
Linux 主线状态

在 Linux 主线中提供:是
可通过 git.ti.com 获取:不适用

支持的器件:
  • cdce706
Linux 源文件

与该器件关联的文件为:

  1. drivers/clk/clk-cdce706.c
  2. Documentation/devicetree/bindings/clock/ti,cdce706.txt
源文件

drivers/clk/clk-cdce706.c

Linux 器件树文档

(...)

支持软件

CLOCKPRO ClockPro Software

TI's ClockPro software allows users to program/configure the following devices in a friendly GUI interface:

  • CDCE949
  • CDCE937
  • CDCE925
  • CDCE913
  • CDCE906
  • CDCE706
  • CDCEL949
  • CDCEL937
  • CDCEL925
  • CDCEL913

It is intended to be used with the evaluation modules of the above devices.

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDCE706 300MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE906 167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器 CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCEL925 具有 1.8V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCEL937 具有 1.8V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCEL949 具有 1.8V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
硬件开发
评估板
CDCE906-706PROGEVM CDCE906 和 CDCE706 可编程 EVM CDCE913PERF-EVM CDCE913 性能评估模块 CDCE925PERF-EVM CDCE925 性能评估模块 CDCE949PERF-EVM CDCE949 性能评估模块 CDCEL913PERF-EVM CDCEL913 性能评估模块 CDCEL925PERF-EVM CDCEL925 性能评估模块 CDCEL949PERF-EVM CDCEL949 性能评估模块 CDCEL9XXPROGEVM CDCE(L)949 系列 EEPROM 编程板
软件
软件编程工具
CLOCKPRO ClockPro™ 程序设计软件
支持软件

SCAC073 TI-Pro-Clock Programming Software

支持的产品和硬件

支持的产品和硬件

产品
时钟发生器
CDC706 200MHz、LVCMOS、定制编程的 3-PLL 时钟合成器、倍频器和分频器 CDC906 167MHz、LVCMOS、定制编程的 3-PLL 时钟合成器、倍频器和分频器 CDCE706 300MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE906 167MHz、LVCMOS、可编程 3-PLL 时钟合成器/倍频器/分频器 CDCE913 具有 2.5V 或 3.3V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCE925 具有 2.5V 或 3.3V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCE937 具有 2.5V 或 3.3V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCE949 具有 2.5V 或 3.3V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器 CDCEL913 具有 1.8V LVCMOS 输出的可编程 1-PLL VCXO 时钟合成器 CDCEL925 具有 1.8V LVCMOS 输出的可编程 2-PLL VCXO 时钟合成器 CDCEL937 具有 1.8V LVCMOS 输出的可编程 3-PLL VCXO 时钟合成器 CDCEL949 具有 1.8V LVCMOS 输出的可编程 4-PLL VCXO 时钟合成器
仿真模型

CDCE706 IBIS Model (Rev. A)

SCAC072A.ZIP (119 KB) - IBIS Model
光绘文件

CDCE906/CDCE706 PERF EVM Gerber Files

SCAC074.ZIP (963 KB)
光绘文件

CDCE906/CDCE706 PROG EVM Gerber files

SCAC075.ZIP (847 KB)
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
TSSOP (PW) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频