产品详情

Type Transceiver Protocols Dual-mode Bluetooth Security Networking security Features Assisted A2DP/HFP 1.6, BR / EDR / LE, Class 1 TX Power Operating temperature range (°C) -40 to 85 Rating Catalog
Type Transceiver Protocols Dual-mode Bluetooth Security Networking security Features Assisted A2DP/HFP 1.6, BR / EDR / LE, Class 1 TX Power Operating temperature range (°C) -40 to 85 Rating Catalog
VQFNP-MR (RVM) 76 64 mm² 8 x 8
  • TI’s Single-Chip Bluetooth Solution With Bluetooth
    Basic Rate (BR), Enhanced Data Rate (EDR), and
    Low Energy (LE) Support; Available in Two
    Variants:
    • Dual-Mode Bluetooth CC2564 Controller
    • Bluetooth CC2560 Controller
  • CC2564 Bluetooth 4.1 Controller Subsystem
    Qualified (QDID 58852); Compliant up to the HCI
    Layer
  • Highly Optimized for Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • Package Footprint: 76 Terminals, 0.6-mm Pitch,
      8-mm x 8-mm mrQFN
  • BR/EDR Features Include:
    • Up to 7 Active Devices
    • Scatternet: Up to 3 Piconets Simultaneously, 1
      as Master and 2 as Slaves
    • Up to 2 SCO Links on the Same Piconet
    • Support for All Voice Air-Coding – Continuously
      Variable Slope Delta (CVSD), A-Law, µ-Law,
      and Transparent (Uncoded)
    • CC2560B/CC2564B Devices Provide an
      Assisted Mode for HFP 1.6 Wideband Speech
      (WBS) Profile or A2DP Profile to Reduce Host
      Processing and Power
    • Support of Multiple Bluetooth Profiles With
      Enhanced QoS
  • LE Features Include:
    • Support of Up to 10 (CC2564B) Connections
    • Multiple Sniff Instances Tightly Coupled to
      Achieve Minimum Power Consumption
    • Independent Buffering for LE Allows Large
      Numbers of Multiple Connections Without
      Affecting BR/EDR Performance.
    • Built-In Coexistence and Prioritization Handling
      for BR/EDR and LE
  • Best-in-Class Bluetooth (RF) Performance
    (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power Up to +10 dBm
    • –95 dbm Typical RX Sensitivity
    • Internal Temperature Detection and
      Compensation to Ensure Minimal Variation in
      RF Performance Over Temperature, No
      External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH)
      Algorithm With Minimum Adaptation Time
    • Provides Longer Range, Including 2x Range
      Over Other LE-Only Solutions
  • Advanced Power Management for Extended
    Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct
      Connection to Battery
    • Low Power Consumption for Active, Standby,
      and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power
      Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum
      Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum
        Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With
        Maximum Rate of 4 Mbps (CC2560B and
        CC2564B Only)
    • Fully Programmable Digital PCM-I2S Codec
      Interface
  • Flexibility for Easy Stack Integration and Validation
    Into Various Microcontrollers, Such as MSP430™
    and ARM® Cortex®-M3 and Cortex®-M4 MCUs
  • CC256x Bluetooth Hardware Evaluation Tool: PC-
    Based Application to Evaluate RF Performance of
    the Device and Configure Service Pack
  • Device Pin-to-Pin Compatible With Previous
    Devices or Modules
  • TI’s Single-Chip Bluetooth Solution With Bluetooth
    Basic Rate (BR), Enhanced Data Rate (EDR), and
    Low Energy (LE) Support; Available in Two
    Variants:
    • Dual-Mode Bluetooth CC2564 Controller
    • Bluetooth CC2560 Controller
  • CC2564 Bluetooth 4.1 Controller Subsystem
    Qualified (QDID 58852); Compliant up to the HCI
    Layer
  • Highly Optimized for Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • Package Footprint: 76 Terminals, 0.6-mm Pitch,
      8-mm x 8-mm mrQFN
  • BR/EDR Features Include:
    • Up to 7 Active Devices
    • Scatternet: Up to 3 Piconets Simultaneously, 1
      as Master and 2 as Slaves
    • Up to 2 SCO Links on the Same Piconet
    • Support for All Voice Air-Coding – Continuously
      Variable Slope Delta (CVSD), A-Law, µ-Law,
      and Transparent (Uncoded)
    • CC2560B/CC2564B Devices Provide an
      Assisted Mode for HFP 1.6 Wideband Speech
      (WBS) Profile or A2DP Profile to Reduce Host
      Processing and Power
    • Support of Multiple Bluetooth Profiles With
      Enhanced QoS
  • LE Features Include:
    • Support of Up to 10 (CC2564B) Connections
    • Multiple Sniff Instances Tightly Coupled to
      Achieve Minimum Power Consumption
    • Independent Buffering for LE Allows Large
      Numbers of Multiple Connections Without
      Affecting BR/EDR Performance.
    • Built-In Coexistence and Prioritization Handling
      for BR/EDR and LE
  • Best-in-Class Bluetooth (RF) Performance
    (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power Up to +10 dBm
    • –95 dbm Typical RX Sensitivity
    • Internal Temperature Detection and
      Compensation to Ensure Minimal Variation in
      RF Performance Over Temperature, No
      External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH)
      Algorithm With Minimum Adaptation Time
    • Provides Longer Range, Including 2x Range
      Over Other LE-Only Solutions
  • Advanced Power Management for Extended
    Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct
      Connection to Battery
    • Low Power Consumption for Active, Standby,
      and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power
      Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum
      Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum
        Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With
        Maximum Rate of 4 Mbps (CC2560B and
        CC2564B Only)
    • Fully Programmable Digital PCM-I2S Codec
      Interface
  • Flexibility for Easy Stack Integration and Validation
    Into Various Microcontrollers, Such as MSP430™
    and ARM® Cortex®-M3 and Cortex®-M4 MCUs
  • CC256x Bluetooth Hardware Evaluation Tool: PC-
    Based Application to Evaluate RF Performance of
    the Device and Configure Service Pack
  • Device Pin-to-Pin Compatible With Previous
    Devices or Modules

The TI CC256x device is a complete Bluetooth BR/EDR/LE HCI solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation Bluetooth core, the CC256x device provides a product-proven solution that is Bluetooth 4.1 compliant. When coupled with a microcontroller unit (MCU), this HCI device offers best-in-class RF performance with a range of about 2X compared to other Bluetooth LE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

The TI Dual-Mode Bluetooth Stack software is certified and provided royalty free for TI’s MSP430 and ARM Cortex-M3 and Cortex-M4 MCUs. Other MPUs can be supported through TI’s third party. iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Some of the profiles supported include the following:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Handsfree profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth LE profiles and services

In addition to software, this solution consists of multiple reference designs with a low BOM cost, including a new Bluetooth audio sink reference design for customers to create a variety of applications for low-end, low-power audio solutions.

The TI CC256x device is a complete Bluetooth BR/EDR/LE HCI solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation Bluetooth core, the CC256x device provides a product-proven solution that is Bluetooth 4.1 compliant. When coupled with a microcontroller unit (MCU), this HCI device offers best-in-class RF performance with a range of about 2X compared to other Bluetooth LE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

The TI Dual-Mode Bluetooth Stack software is certified and provided royalty free for TI’s MSP430 and ARM Cortex-M3 and Cortex-M4 MCUs. Other MPUs can be supported through TI’s third party. iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Some of the profiles supported include the following:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Handsfree profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth LE profiles and services

In addition to software, this solution consists of multiple reference designs with a low BOM cost, including a new Bluetooth audio sink reference design for customers to create a variety of applications for low-end, low-power audio solutions.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 32
类型 标题 下载最新的英语版本 日期
* 数据表 CC256x Dual-Mode Bluetooth Controller 数据表 (Rev. E) PDF | HTML 2014年 3月 12日
应用手册 针对在免许可证 2.4GHz/5GHz 频段运行的 SRD 的 CE 法规 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 7日
选择指南 CC256x Getting Started Selection Guide (Rev. C) PDF | HTML 2022年 5月 13日
应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
应用简报 低功耗蓝牙、基本速率/增强型数据速率–方法混淆配对漏洞 英语版 PDF | HTML 2021年 7月 19日
网络安全公告文章 Bluetooth Basic Rate/Enhanced Data Rate – Bluetooth Impersonation AttackS (BIAS) PDF | HTML 2020年 5月 18日
应用手册 Capturing Bluetooth Host Controller Interface (HCI) Logs 2019年 1月 7日
应用手册 CC2564 HFP/HID/SPP Integration Demonstration 2018年 11月 20日
白皮书 Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017年 10月 16日
白皮书 Which TI Bluetooth® solution should I choose? 2017年 5月 5日
白皮书 White Paper: Why Classic Bluetooth® (BR/EDR)? 2017年 5月 4日
技术文章 Introducing TI’s dual-mode Bluetooth® 4.2 CC2564C solution PDF | HTML 2016年 12月 13日
应用手册 CC256XQFN PCB Guidelines (Rev. B) 2016年 10月 28日
用户指南 CC256x Hardware Design Checklist (Rev. A) 2016年 10月 28日
技术文章 Driving industrial markets with TI’s dual-mode Bluetooth® module PDF | HTML 2016年 5月 5日
技术文章 The dual-mode Bluetooth® module you’ve been waiting for is here PDF | HTML 2016年 2月 17日
更多文献资料 Dual-mode Bluetooth CC256x solutions (Rev. C) 2016年 2月 3日
技术文章 A training solution for serious athletes? WHOOP, there it is! PDF | HTML 2016年 1月 4日
用户指南 Dual-Mode Bluetooth CC2564 Evaluation Board User Guide 2015年 12月 28日
技术文章 TI DLP® NIRscan™ Nano Evaluation Module has answers to your handheld near-infrared PDF | HTML 2015年 10月 2日
用户指南 Dual-Mode Bluetooth CC2564 Evaluation Board Quick Start Guide 2015年 10月 1日
技术文章 IML is taking Bluetooth to new heights without leaving the ground PDF | HTML 2015年 9月 24日
技术文章 Three reasons why our dual-mode Bluetooth stack is your new go-to software solutio PDF | HTML 2015年 8月 17日
技术文章 Understanding wireless connectivity in industrial IoT applications PDF | HTML 2015年 8月 4日
电子书 Understanding Wireless Connectivity in the Industrial IoT 2015年 7月 22日
用户指南 Dual-Mode Bluetooth CC2564 Module With Integrated Antenna Evaluation Board 2015年 7月 7日
用户指南 CC2564MODA Evaluation Board Quick Start Guide 2015年 7月 1日
用户指南 CC256x QFN EM User Guide Wiki 2015年 6月 16日
更多文献资料 物联网的发展过程 英语版 2014年 9月 3日
白皮书 Three Flavors of Bluetooth: Which One to Choose? 2014年 3月 25日
更多文献资料 TI: The IoT technology leader 2013年 11月 1日
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BOOST-CC2564MODA — TMP107 BoosterPack 模块

The BOOST-CC2564MODA BoosterPack™ plug-in module is intended for evaluation and design purposes of the dual-mode Bluetooth® CC2564 module with integrated antenna (CC2564MODA).  The CC2564MODA module is based on TI's dual-mode Bluetooth® CC2564B Controller, which reduces design (...)

用户指南: PDF
TI.com 上无现货
评估板

CC2564MODAEM — CC2564 具有集成天线的双模蓝牙模块评估板

CC2564MODAEM 评估板包含蓝牙 BR/EDR/LE HCI 解决方案。bCC2564MODA 基于 TI 的 CC2564B 双模蓝牙单芯片器件,旨在用于评估和设计,能够减少设计工作量,实现产品快速上市。


为了实现完整的评估,CC2564MODAEM 板直接插入 TI 硬件开发套件,包括 MSP-EXP430F5529、MSP-EXP430F5438、DK-TM4C123G 和 DK-TM4C129X。此外,MSP430 和 TM4C12x MCU 还可以使用通过认证且免专利费的 TI 蓝牙协议栈 (TIBLUETOOTHSTACK-SDK)。


CC2564MODA (...)

用户指南: PDF | HTML
TI.com 上无现货
评估板

CC2564MODNEM — CC2564 Bluetooth® 双路模式模块评估版

CC2564MODNEM 评估板包含 CC2564MODN 器件,且专用于评估和设计。

为提供完整的评估解决方案,CC2564MODNEM 板可直接插入我们的硬件开发套件:MSP-EXP430F5529MSP-EXP430F5438DK-TM4C129X 和适用于其他 MCU 的套件。TI 的 Bluetooth® 协议栈已经过认证且免专利费,适用于 MSP430™ MCU (CC256XMSPBTBLESW)、TM4C12x MCU (CC256XM4BTBLESW) 和其他 MCU (CC256XSTBTBLESW)。

提供的 CC2564MODNEM 硬件设计文件(原理图、布局和 (...)

用户指南: PDF
TI.com 上无现货
评估板

CC256XQFNEM — 双模 Bluetooth® CC2564 评估板

CC256XQFNEM 评估板包含 CC2564B 器件,用于 CC256x 器件的评估和设计。

为实现完整的评估解决方案,CC256XQFNEM 评估板可直接插入 TI 硬件开发套件中:MSP-EXP430F5529MSP-EXP430F5438DK-TM4C129X 和其他 MCU。此外,MSP430 (CC256XMSPBTBLESW)、TM4C12x MCU (CC256XM4BTBLESW) 和其他 MCU (CC256XSTBTBLESW) 还可以使用经过认证且免专利费的 TI 蓝牙协议栈。

CC256XQFNEM 硬件设计文件(原理图、布局和 BOM)作为参考提供,以帮助实施 (...)

用户指南: PDF
TI.com 上无现货
评估板

EK-TM4C129EXL — TM4C129E Cypto Connected LaunchPad

注意:EK-TM4C129EXL 当前促销价截至 10 月 5 日。立即下单吧!

Crypto Connected LaunchPad 搭载了经过硬件加密且具备加速器功能的 MCU,使您能够开发高性能、数据受保护的互联式物联网应用,涵盖从安全云连接、楼宇/工厂自动化和智能电网到工业控制等多种应用。

TM4C129E Crypto Connected LaunchPad 评估套件是基于 ARM® Cortex-M4 的微控制器的低成本评估平台。此套件的重点在于 TM4C129ENCPDT MCU 及片上加密加速硬件、10/100 以太网 MAC 和 PHY、USB (...)

用户指南: PDF
TI.com 上无现货
接口适配器

CC256XSTBTBLESW — 基于 STM32F4 MCU 的 TI 双模 Bluetooth® 协议栈

TI 出品的适用于蓝牙 + 蓝牙低功耗的 STM32F4 MCU 软件上的双模蓝牙堆栈可实现 STM32 ARM Cortex M4,且由用于实施蓝牙 4.0 规范的单模和双模产品所构成。该蓝牙堆栈已完全通过认证(QDID 37180 或 QDID 69887 以及 QDID 42849 或 QDID 69886),可提供简易命令行采样应用以加速开发,并可按需提供 MFI 功能。

为实现完整的评估解决方案,CC256XSTBTBLESW 可直接与硬件开发套件 STM3240G-EVAL 搭配使用。此外,适用于 STM32 MCU 的堆栈已通过认证且免专利费 (CC256XSTBTBLESW)。

(...)

用户指南: PDF | HTML
软件开发套件 (SDK)

TIBLUETOOTHSTACK-SDK — 基于 Stonestreet One Bluetopia 的 TI 蓝牙堆栈

TI’s dual-mode Bluetooth stack enables Bluetooth + Bluetooth Low Energy and is comprised of Single Mode and Dual Mode offerings implementing the Bluetooth 4.0/4.1/4.2 specification. The Bluetooth stack is fully Bluetooth Special Interest Group (SIG) qualified, certified and royalty-free, (...)

用户指南: PDF | HTML
驱动程序或库

CC256XM4BTBLESW — 基于 TM4C MCU 的 TI 双模 Bluetooth® 协议栈

TI 出品的适用于蓝牙 + 蓝牙低功耗的 TM4C MCU 软件上的双模蓝牙堆栈可实现 TM4C12x MCU,且由用于实现蓝牙 4.0 规范的单模和双模产品所构成。该蓝牙堆栈已完全通过认证(QDID 37180 和 QDID 42849),同时还可提供简易命令行采样应用以加速开发,并可按需提供 MFI 功能。

CC256XM4BTBLESW 直接与 TI 硬件开发套件 DK-TM4C123G 和 DK-TM4C129X 配合工作。此外,适用于 TM4C12x MCU 的堆栈已通过认证且免专利费。

该软件可与所有 CC256x EM 板(CC256XQFNEM 和 (...)

用户指南: PDF
驱动程序或库

CC256XMS432BTBLESW — 基于 MSP432 MCU 的 TI 双模蓝牙协议栈

TI’s Dual-mode Bluetooth stack on MSP432 MCUs software for Bluetooth + Bluetooth Low Energy enables the MSP432 MCU and is comprised of Single Mode and Dual-mode offerings implementing the Bluetooth 4.0 specification. The Bluetooth stack is fully qualified (QDID 69887 and QDID 69886), provides (...)
用户指南: PDF
驱动程序或库

CC256XMSPBTBLESW — 用于 MSP430 上的 CC256x 的 Stonestreet One BT+BLE 堆栈和配置文件

基于 MSP430™ MCU 软件的 TI 双模蓝牙堆栈(适用于蓝牙 + 蓝牙低功耗)可支持 MSP430 MCU,且同时包含实施蓝牙 4.0 规范的单模和双模产品。该蓝牙堆栈已完全通过认证(QDID 37180 和 QDID 42849),同时还可提供简易命令行示例应用以加速开发,并可按需提供 MFI 功能。

为实现完整的评估解决方案,CC256XMSPBTBLESW 可直接与 TI 硬件开发套件 MSP-EXP430F5529 和 MSP-EXP430F5438 搭配使用。此外,适用于 MSP430 MCU 的堆栈已通过认证且免专利费。

该软件可与所有 CC256x EM (...)

用户指南: PDF
IDE、配置、编译器或调试器

CCSTUDIO Code Composer Studio 集成式开发环境 (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It comprises a suite of tools used to develop and debug embedded applications.  Code Composer Studio is available for download across Windows®, Linux® and macOS® (...)

支持的产品和硬件

支持的产品和硬件

此设计资源支持这些类别中的大部分产品。

查看产品详情页,验证是否能提供支持。

启动 下载选项
计算工具

SWRC256 — CC256x 蓝牙硬件评估工具

The CC256x Bluetooth Hardware Evaluation Tool is a Texas Instruments (TI) tool which can be downloaded as a complete package from the TI web site. It is a very intuitive, user-friendly tool to evaluate TI's Bluetooth chips. More specifically, it is used to configure the BT chip's properties (...)
认证

CC256X-CERTIFICATION — 适用于双模蓝牙的无线电认证

Are you looking for CC256x module certification support? CC256x-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards.
认证

CC256X-REPORTS 报告:CC256x 法规认证报告

Are you looking for CC256x module certification support? CC256x-CERTIFCATION provides the relevant information and support for successful certification of your product. Within this page you will find the latest certification reports of our Modules as well as our evaluation boards.
支持的产品和硬件

支持的产品和硬件

产品
Wi-Fi 产品
CC2564 具有增强数据速率 (EDR)、低功耗 (LE) 模块和 ANT 的 Bluetooth® 4.0 CC2564C 具有基本速率 (BR)、增强数据速率 (EDR) 和低功耗 (LE) 模块的 Bluetooth® 5.1 CC2564MODA 具有基本速率、增强数据速率和带集成天线的低功耗 (LE) 模块的 Bluetooth® 4.1 CC2564MODN 具有基本速率 (BR)、增强数据速率 (EDR) 和低功耗 (LE) 模块的 Bluetooth® 4.1
硬件开发
BOOST-CC2564MODA TMP107 BoosterPack 模块 CC2564MODAEM CC2564 具有集成天线的双模蓝牙模块评估板 CC2564MODNEM CC2564 Bluetooth® 双路模式模块评估版 CC256XCQFN-EM CC2564C 双模 Bluetooth® 控制器评估模块 CC256XQFNEM 双模 Bluetooth® CC2564 评估板
下载选项
设计工具

3P-WIRELESS-MODULES — 第三方无线模块搜索工具

第三方无线模块搜索工具可帮助开发人员识别符合其终端设备规格的产品,并采购可立即投产的无线模块。搜索工具中包含的第三方模块供应商是独立的第三方公司,这些公司在利用 TI 无线连接产品设计和制造无线模块领域拥有深厚的专业知识。
设计工具

DUALMODE-BT-DESIGN-REVIEWS — CC256x 设备的硬件设计评审

开始 WiLink 硬件设计审查流程:
  • 第 1 步:申请审查前,需查看相应产品页面上的技术文档及设计与开发资源(请参阅下面 CC256x 产品页面的链接)。
  • 第 2 步:填写申请表,开始审查流程。TI 专家将通过您提供的电子邮件地址直接与您联系,为您提供后续步骤。

在双模 BT 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。申请审查前,需查看相应产品页面上的技术文档及设计与开发资源。了解产品页面上的资源后,您可能无需申请设计审查。< /p>

申请审查双模 BT 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

审查过程中,我们会联系您提供以下信息:

  • (...)
用户指南: PDF
参考设计

BT-MSPAUDSINK-RD — 蓝牙 和 MSP430 音频信宿参考设计

TI 的蓝牙 + MSP430 音频散热器参考设计可供客户用于创建各种低端、低功耗音频解决方案的应用。一些可能的应用 - 玩具、低端蓝牙扬声器、音频播放配件。此参考设计是一种经济实惠的音频实施方案,通过参考其提供的完整设计文件,您可以将重心转移到应用和最终产品开发工作上。此参考设计支持的软件包括 Stonestreet One Bluetopia 蓝牙堆栈(经过认证且免专利费)。
用户指南: PDF
原理图: PDF
参考设计

CC256XEM-RD — CC256x Bluetooth® 参考设计

该 CC256x Bluetooth® 评估模块参考设计是一款射频参考设计,带有可轻松连接至多种微控制器单元 (MCU) 的天线(例如,TI 的 MSP430 或 Tiva C 系列 MCU)。该参考设计可复制到电路板中,从而使设计具有成本效益并加快推向市场。该蓝牙设计受到可订购评估模块、免版税软件和文档、测试和认证提示以及社区支持资源的支持。有关更多信息,请访问我们的 Wiki。
用户指南: PDF
原理图: PDF
参考设计

TIDA-00598 — 用于 CC256X 蓝牙控制器的低噪声、小外形电源管理参考设计

TIDA-00598 具有一个低噪音且尺寸经过优化的功率管理解决方案,能将 5 V 电压调节为操作 CC256X 蓝牙控制器所需的 3.3 V 和 1.8 V 电压。这些经过调节的电压轨也可用于为系统中的其他组件(例如微控制器、电平位移器和传感器)供电。
设计指南: PDF
原理图: PDF
参考设计

BT-MSPAUDSOURCE-RD — 蓝牙和 MSP430 音频源参考设计

您可将蓝牙和 MSP430 音频源参考设计用于创建适用于低端、低功耗音频解决方案(包括玩具、投影仪、智能遥控器和各种音频播放配件)的各种应用。此参考设计是一种经济实惠的音频实施方案,具有完整的设计文件,让您可以专注于应用和最终产品的开发。此参考设计同样提供 TI Bluetooth Stack。
用户指南: PDF
原理图: PDF
封装 引脚 下载
VQFNP-MR (RVM) 76 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频