可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
CC2640 正在供货 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU Newer portfolio option
CC2642R 正在供货 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU This product offers an Arm Cortex-M4F, higher flash (352 KB), higher RAM (80 KB).

产品详情

Protocols Bluetooth low energy 5.0 Type Wireless MCU Features LE 1M PHY Peripherals 1 comparator, 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, USB Rating Catalog Flash memory (kByte) 256 RAM (kByte) 8 Number of GPIOs 21 Security Cryptographic acceleration, Debug security, Device identity, Software IP protection Sensitivity (best) (dBm) -93 Operating temperature range (°C) -40 to 85
Protocols Bluetooth low energy 5.0 Type Wireless MCU Features LE 1M PHY Peripherals 1 comparator, 12-bit ADC 8-channel, 2 SPI, 2 UART, 4 timers, USB Rating Catalog Flash memory (kByte) 256 RAM (kByte) 8 Number of GPIOs 21 Security Cryptographic acceleration, Debug security, Device identity, Software IP protection Sensitivity (best) (dBm) -93 Operating temperature range (°C) -40 to 85
VQFN (RHA) 40 36 mm² 6 x 6
  • True Single-Chip BLE Solution: CC2540 Can Run Both Application and BLE Protocol
    Stack, Includes Peripherals to Interface With Wide Range of Sensors, Etc.
  • 6-mm × 6-mm Package
  • RF
    • Bluetooth low energy technology Compatible
    • Excellent Link Budget (up to 97 dB), Enabling Long-Range
      Applications Without External Front End
    • Accurate Digital Received Signal-Strength Indicator (RSSI)
    • Suitable for Systems Targeting Compliance With Worldwide
      Radio Frequency Regulations: ETSI EN 300 328 and
      EN 300 440 Class 2 (Europe), FCC CFR47
      Part 15 (US), and ARIB STD-T66 (Japan)
  • Layout
    • Few External Components
    • Reference Design Provided
    • 6-mm × 6-mm QFN40 Package
  • Low Power
    • Active Mode RX Down to 19.6 mA
    • Active Mode TX (–6 dBm): 24 mA
    • Power Mode 1 (3-µs Wake-Up): 235 µA
    • Power Mode 2 (Sleep Timer On): 0.9 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
    • Full RAM and Register Retention in All Power Modes
  • TPS62730 Compatible
    Low Power in Active Mode
    • RX Down to 15.8 mA (3 V Supply)
    • TX (-6 dBm): 18.6 mA (3 V Supply)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core
    • In-System-Programmable Flash, 128 KB or 256 KB
    • 8-KB SRAM
  • Peripherals
    • 12-Bit ADC with Eight Channels and Configurable Resolution
    • Integrated High-Performance Op-Amp and Ultralow-Power Comparator
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • 21 General-Purpose I/O Pins (19× 4 mA, 2× 20 mA)
    • 32-kHz Sleep Timer With Capture
    • Two Powerful USARTs With Support for Several Serial Protocols
    • Full-Speed USB Interface
    • IR Generation Circuitry
    • Powerful Five-Channel DMA
    • AES Security Coprocessor
    • Battery Monitor and Temperature Sensor
    • Each CC2540 Contains a Unique 48-bit IEEE Address
  • Software Features
    • Bluetooth v4.0 Compliant Protocol Stack
      for Single-Mode BLE Solution
      • Complete Power-Optimized Stack, Including Controller and
        Host
        • GAP – Central, Peripheral, Observer, or Broadcaster
          (Including Combination Roles)
        • ATT / GATT – Client and Server
        • SMP – AES-128 Encryption and Decryption
        • L2CAP
      • Sample Applications and Profiles
        • Generic Applications for GAP Central and Peripheral Roles
        • Proximity, Accelerometer, Simple Keys, and Battery GATT Services
      • Multiple Configuration options
        • Single-Chip Configuration, Allowing Application to Run on CC2540
        • Network Processor Interface for Applications Running on an External Microcontroller
      • BTool – Windows PC Application for Evaluation, Development, and Test
    • Development Tools
      • CC2540 Mini Development Kit
      • SmartRF Software
      • Supported by IAR Embedded Workbench Software for 8051
  • APPLICATIONS
    • 2.4-GHz Bluetooth low energy Systems
    • Mobile Phone Accessories
    • Sports and Leisure Equipment
    • Consumer Electronics
    • Human Interface Devices (Keyboard, Mouse, Remote Control)
    • USB Dongles
    • Health Care and Medical
  • CC2540 with TPS62730
    • TPS62730 is a 2 MHz Step Down Converter with Bypass Mode
    • Extends Battery Lifetime by up to 20%
    • Reduced Current in TX and RX
    • 30 nA Bypass Mode Current to Support Low Power Modes
    • RF Performance Unchanged
    • Small Package Allows for Small Solution Size
    • CC2540 Controllable
  • All other trademarks are the property of their respective owners

    • True Single-Chip BLE Solution: CC2540 Can Run Both Application and BLE Protocol
      Stack, Includes Peripherals to Interface With Wide Range of Sensors, Etc.
    • 6-mm × 6-mm Package
    • RF
      • Bluetooth low energy technology Compatible
      • Excellent Link Budget (up to 97 dB), Enabling Long-Range
        Applications Without External Front End
      • Accurate Digital Received Signal-Strength Indicator (RSSI)
      • Suitable for Systems Targeting Compliance With Worldwide
        Radio Frequency Regulations: ETSI EN 300 328 and
        EN 300 440 Class 2 (Europe), FCC CFR47
        Part 15 (US), and ARIB STD-T66 (Japan)
    • Layout
      • Few External Components
      • Reference Design Provided
      • 6-mm × 6-mm QFN40 Package
    • Low Power
      • Active Mode RX Down to 19.6 mA
      • Active Mode TX (–6 dBm): 24 mA
      • Power Mode 1 (3-µs Wake-Up): 235 µA
      • Power Mode 2 (Sleep Timer On): 0.9 µA
      • Power Mode 3 (External Interrupts): 0.4 µA
      • Wide Supply Voltage Range (2 V–3.6 V)
      • Full RAM and Register Retention in All Power Modes
    • TPS62730 Compatible
      Low Power in Active Mode
      • RX Down to 15.8 mA (3 V Supply)
      • TX (-6 dBm): 18.6 mA (3 V Supply)
    • Microcontroller
      • High-Performance and Low-Power 8051 Microcontroller Core
      • In-System-Programmable Flash, 128 KB or 256 KB
      • 8-KB SRAM
    • Peripherals
      • 12-Bit ADC with Eight Channels and Configurable Resolution
      • Integrated High-Performance Op-Amp and Ultralow-Power Comparator
      • General-Purpose Timers (One 16-Bit, Two 8-Bit)
      • 21 General-Purpose I/O Pins (19× 4 mA, 2× 20 mA)
      • 32-kHz Sleep Timer With Capture
      • Two Powerful USARTs With Support for Several Serial Protocols
      • Full-Speed USB Interface
      • IR Generation Circuitry
      • Powerful Five-Channel DMA
      • AES Security Coprocessor
      • Battery Monitor and Temperature Sensor
      • Each CC2540 Contains a Unique 48-bit IEEE Address
    • Software Features
      • Bluetooth v4.0 Compliant Protocol Stack
        for Single-Mode BLE Solution
        • Complete Power-Optimized Stack, Including Controller and
          Host
          • GAP – Central, Peripheral, Observer, or Broadcaster
            (Including Combination Roles)
          • ATT / GATT – Client and Server
          • SMP – AES-128 Encryption and Decryption
          • L2CAP
        • Sample Applications and Profiles
          • Generic Applications for GAP Central and Peripheral Roles
          • Proximity, Accelerometer, Simple Keys, and Battery GATT Services
        • Multiple Configuration options
          • Single-Chip Configuration, Allowing Application to Run on CC2540
          • Network Processor Interface for Applications Running on an External Microcontroller
        • BTool – Windows PC Application for Evaluation, Development, and Test
      • Development Tools
        • CC2540 Mini Development Kit
        • SmartRF Software
        • Supported by IAR Embedded Workbench Software for 8051
  • APPLICATIONS
    • 2.4-GHz Bluetooth low energy Systems
    • Mobile Phone Accessories
    • Sports and Leisure Equipment
    • Consumer Electronics
    • Human Interface Devices (Keyboard, Mouse, Remote Control)
    • USB Dongles
    • Health Care and Medical
  • CC2540 with TPS62730
    • TPS62730 is a 2 MHz Step Down Converter with Bypass Mode
    • Extends Battery Lifetime by up to 20%
    • Reduced Current in TX and RX
    • 30 nA Bypass Mode Current to Support Low Power Modes
    • RF Performance Unchanged
    • Small Package Allows for Small Solution Size
    • CC2540 Controllable
  • All other trademarks are the property of their respective owners

    The CC2540 is a cost-effective, low-power, true system-on-chip (SoC) for Bluetooth low energy applications. It enables robust BLE master or slave nodes to be built with very low total bill-of-material costs. The CC2540 combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful supporting features and peripherals. The CC2540 is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.

    The CC2540 comes in two different versions: CC2540F128/F256, with 128 and 256 KB of flash memory, respectively.

    Combined with the Bluetooth low energy protocol stack from Texas Instruments, the CC2540F128/F256 forms the market’s most flexible and cost-effective single-mode Bluetooth low energy solution.

    The CC2540 is a cost-effective, low-power, true system-on-chip (SoC) for Bluetooth low energy applications. It enables robust BLE master or slave nodes to be built with very low total bill-of-material costs. The CC2540 combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful supporting features and peripherals. The CC2540 is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.

    The CC2540 comes in two different versions: CC2540F128/F256, with 128 and 256 KB of flash memory, respectively.

    Combined with the Bluetooth low energy protocol stack from Texas Instruments, the CC2540F128/F256 forms the market’s most flexible and cost-effective single-mode Bluetooth low energy solution.

    下载 观看带字幕的视频 视频

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 46
    类型 标题 下载最新的英语版本 日期
    * 数据表 CC2540 SimpleLink™ Bluetooth® low energy Wireless MCU with USB 数据表 (Rev. F) 2013年 6月 24日
    应用手册 BLE-STACK 堆溢出问题 PDF | HTML 英语版 PDF | HTML 2024年 1月 2日
    应用手册 CC254x OAD:AES CTR 加密实施漏洞 PDF | HTML 英语版 PDF | HTML 2024年 1月 2日
    应用手册 CC254x OAD:AES-CBC MAC 验证漏洞 PDF | HTML 英语版 PDF | HTML 2024年 1月 2日
    应用手册 如何认证您的蓝牙产品 (Rev. K) PDF | HTML 英语版 (Rev.K) PDF | HTML 2023年 11月 30日
    网络安全公告文章 Bluetooth SIG Erratum - Incoming Notification/Indication Tests Upon Reconnection PDF | HTML 2023年 8月 28日
    应用手册 针对在免许可证 2.4GHz/5GHz 频段运行的 SRD 的 CE 法规 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 7日
    应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
    用户指南 CC2540/41 Bluetooth Low Energy Software Developer’s Guide (Rev. I) PDF | HTML 2020年 1月 27日
    应用手册 Debugging Communication Range (Rev. A) PDF | HTML 2019年 5月 23日
    白皮书 Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017年 10月 16日
    应用手册 CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) 2017年 10月 2日
    应用手册 适用于Bluetooth®低耗能的ETSI EN 300 328 RX 阻塞测试 英语版 PDF | HTML 2017年 9月 5日
    用户指南 Getting started with Bluetooth low energy CC2541, CC2541-Q1, CC2540, & CC2540T f 2017年 7月 11日
    应用手册 AN119 - Using an External 32kHz Clock to Drive a CC254x Chip (Rev. A) 2016年 12月 12日
    应用手册 Bluetooth Low Energy Beacons (Rev. A) PDF | HTML 2016年 10月 19日
    用户指南 CC2541 Mini Development Kit Quick Start Guide (Rev. C) PDF | HTML 2016年 10月 19日
    应用手册 CC2640在Beacon应用中的实现方法_China 2016年 5月 19日
    更多文献资料 Dual-mode Bluetooth CC256x solutions (Rev. C) 2016年 2月 3日
    用户指南 CC2540/41 Bluetooth Low Energy Software Developer’s Guide (Rev. G) 2015年 9月 4日
    用户指南 Bluetooth® low energy CC2541 Advanced Remote Control Kit (Rev. A) 2015年 6月 23日
    用户指南 CC2541 Advanced Remote Control Quick Start Guide (Rev. B) 2015年 6月 23日
    应用手册 RemoTI™ Capacitive Touch Sensing (Rev. B) 2014年 12月 16日
    更多文献资料 物联网的发展过程 英语版 2014年 9月 3日
    用户指南 CC253x/4x User's Guide (Rev. F) 2014年 4月 9日
    白皮书 Three Flavors of Bluetooth: Which One to Choose? 2014年 3月 25日
    应用手册 AN100 - Crystal Selection Guide (Rev. C) 2013年 11月 26日
    更多文献资料 TI: The IoT technology leader 2013年 11月 1日
    设计指南 CC2541 SensorTag Quick Start Guide (Rev. B) 2013年 4月 17日
    用户指南 CC2540 USB Evaluation Kit Quick Start Guide 2013年 3月 20日
    应用手册 DN041 -- Using CC253X or CC254X with Dipole PCB Antenna 2013年 1月 24日
    用户指南 CC2540 and CC2541 Mini Development Kit User's Guide (Rev. C) 2013年 1月 11日
    应用手册 AN081 -- Johanson Technology Balun Optimized for CC253X, CC254X, CC257X, CC853X (Rev. B) 2012年 11月 6日
    应用手册 AN118 -- Flash programming of CC253x/4x devices 2012年 9月 5日
    应用手册 AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012年 8月 2日
    应用手册 AN092 -- Measuring Bluetooth Low Energy Power Consumption (Rev. A) 2012年 4月 19日
    应用手册 AN097 - Current Savings in CC254x Using the TPS62730 (Rev. B) 2012年 2月 8日
    用户指南 CC2541-TPS62730EM Reference Design 2012年 2月 7日
    更多文献资料 Bluetooth Low Energy 4-page brochure (Rev. A) 2012年 1月 9日
    应用手册 AN107 - Murata Balun for CC253x and CC254x, LFB182G45BG2D280 (Rev. A) 2011年 10月 26日
    更多文献资料 TPS62730 Product Summary 2011年 10月 5日
    应用手册 AN103 -- Basic RF Testing of CCxxxx Devices 2011年 8月 8日
    应用手册 DN034 -- YAGI 2.4 GHz PCB Antenna 2010年 10月 14日
    应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
    白皮书 WP001 -- Coin Cells And Peak Current Draw 2010年 9月 28日
    应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    子卡

    CC2540EMK-USB — CC2540 USB 评估模块套件

    CC2540 USB 软件狗包含 1 个 CC2540 蓝牙低耗能 USB 软件狗,可用于在 PC 上实现蓝牙低耗能,也可充当用于系统调试的低耗能协议分析器(监听器)。可免费提供软件。

    用户指南: PDF | HTML
    TI.com 上无现货
    调试探针

    CC-DEBUGGER — 用于射频片上系统的调试器和编程器

    CC 调试器是用于 TI 低功耗射频片上系统的小型编程器和调试器。它可以与用于 8051(7.51A 或更高版本)的 IAR 嵌入式工作平台一起使用以进行调试,并可与 SmartRF 闪存编程器一起使用以进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。

    用户指南: PDF
    TI.com 上无现货
    开发套件

    CC2541DK-MINI — CC2541 迷你开发套件

    CC2541DK-MINI 开发套件提供工作参考设计,用于开发基于德州仪器 (TI) CC2541 的单模蓝牙 低耗能 (BLE) 应用软件。附带的“密钥卡”电路板可用作 BLE 外设,且包含可根据不同应用定制的可更改软件。使用 BTool(Windows PC 应用)以及附带的 USB 软件狗,可以在开发定制应用的同时,测试和验证德州仪器 (TI) 的 CC2540 蓝牙堆栈。
    用户指南: PDF | HTML
    TI.com 上无现货
    驱动程序或库

    BLE-STACK-1-X II. BLE-STACK(支持 CC2540/CC2541)

    This royalty-free BLE-Stack for TI’s SimpleLink™ Bluetooth® Low Energy family of ARM® Cortex®-M3 based wireless microcontrollers (MCUs) includes full-featured Bluetooth 4.2 and Bluetooth 5 certified stacks with all necessary software, sample applications and documentation to (...)

    lock = 需要出口许可(1 分钟)
    支持的产品和硬件

    支持的产品和硬件

    产品
    低功耗 2.4GHz 产品
    CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU
    下载选项
    支持软件

    PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

    The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

    支持的产品和硬件

    支持的产品和硬件

    产品
    低功耗 2.4GHz 产品
    CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案 CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器 CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案 CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块
    Sub-1GHz 无线 MCU
    CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
    Sub-1GHz 收发器
    CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器 CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器
    其他无线产品
    CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存 CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口 CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口 CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
    汽车类无线连接产品
    CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
    硬件开发
    评估板
    LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P SimpleLink™ 多频带无线 MCU LaunchPad™ 开发套件
    开发套件
    LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
    软件
    软件编程工具
    FLASH-PROGRAMMER SmartRF Flash Programmer
    计算工具
    PACKET-SNIFFER SmartRF 协议软件包监听器 SMARTRFTM-STUDIO SmartRF Studio
    驱动程序或库
    BLE-STACK 低功耗蓝牙软件栈 REMOTI 符合 RF4CE 规范的协议栈 SIMPLICITI 符合 SimpliciTI 的协议堆栈 TI-15.4-STACK-GATEWAY-LINUX-SDK TI 15.4-Stack 网关 Linux 软件开发套件 TIMAC IEEE802.15.4 媒体接入控制 (MAC) 软件堆栈 Z-STACK Z-Stack - ZigBee 协议栈
    支持软件

    RF-RANGE-ESTIMATOR RF Range Estimator

    This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
    支持的产品和硬件

    支持的产品和硬件

    产品
    低功耗 2.4GHz 产品
    CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2642R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块 CC2651R3SIPA 具有集成天线的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块
    Sub-1GHz 无线 MCU
    CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
    Sub-1GHz 收发器
    CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器 CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器 CC113L 超值系列低于 1GHz 无线接收器 CC115L 超值系列低于 1GHz 无线发送器 CC1190 850MHz 至 950MHz 射频前端 CC1200 高性能低功耗无线收发器
    汽车类无线连接产品
    CC2642R-Q1 符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU
    硬件开发
    评估板
    LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件
    软件
    计算工具
    RF-RANGE-ESTIMATOR TI 射频范围评估器
    支持软件

    SENSORTAG-SW — CC2541 SensorTag 软件

    注意:我们正在纠正 SensorTag Android 源代码的“More Info”按钮的相关错误。在该错误修正之前,请单击此处获取 Android 源代码

    SensorTag 包括适用于低成本和低功耗无线物联网应用的开放式硬件和软件参考设计。SensorTag 随完整源代码一起提供,具有应用定制所需的所有内容以及用于移动应用的源代码示例。

    用户指南: PDF
    计算工具

    BT-POWER-CALC Bluetooth Power Calculator for CC13xx, CC26xx and CC23xx devices

    This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
    支持的产品和硬件

    支持的产品和硬件

    产品
    低功耗 2.4GHz 产品
    CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2642R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块 CC2651R3SIPA 具有集成天线的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2340R5 具有 512kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M0+ 低功耗 Bluetooth® 无线 MCU CC2340R2 具有 256kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M0+ 低功耗 Bluetooth® 无线 MCU
    Sub-1GHz 无线 MCU
    CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
    汽车类无线连接产品
    CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2642R-Q1 符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU
    硬件开发
    评估板
    LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 LP-CC2652R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC2652R7 LaunchPad™ 开发套件 LP-EM-CC2340R5 CC2340R5 SimpleLink™ 低功耗 Bluetooth® 5.3 MCU LaunchPad™ 开发套件
    开发套件
    LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU
    软件
    计算工具
    BT-POWER-CALC 蓝牙功耗计算工具
    软件开发套件 (SDK)
    SIMPLELINK-CC13X0-SDK SimpleLink™™ Sub-1GHz CC13x0 软件开发套件 SIMPLELINK-CC2640R2-SDK SimpleLink™ CC2640R2 SDK - 低功耗 Bluetooth® SIMPLELINK-CC13XX-CC26XX-SDK SimpleLink™ CC13xx 和 CC26xx 软件开发套件(SDK)
    下载选项
    计算工具

    SMARTRF-STUDIO-7 SmartRF Studio

    SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

    lock = 需要出口许可(1 分钟)
    支持的产品和硬件

    支持的产品和硬件

    产品
    MSP430 微控制器
    CC430F6127 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU CC430F6135 具有 16KB 闪存、2KB SRAM、低于 1GHz 无线电、AES-128、12 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU CC430F6147 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、10 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU
    低功耗 2.4GHz 产品
    CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案 CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器 CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案 CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2642R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块 CC2651P3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU CC2651R3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU、704kB 闪存 CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2674P10 具有 1MB 闪存和功率放大器的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU CC2674R10 具有 1MB 闪存的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU
    Sub-1GHz 无线 MCU
    CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1311P3 具有 352KB 闪存和集成 +20dBm 功率放大器的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1311R3 具有 352kB 闪存的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1312PSIP 具有集成功率放大器的 Sub-1GHz 系统级封装 (SIP) 模块 CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1312R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1354P10 具有 1MB 闪存、296KB SRAM 和集成式功率放大器的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC1354R10 具有 1MB 闪存和高达 296KB SRAM 的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC430F5123 具有 8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5125 具有 16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5133 具有 12 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5137 具有 12 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5143 具有 10 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5145 具有 10 位 ADC、16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5147 具有 10 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
    Sub-1GHz 收发器
    CC1020 适用于 402-470MHz 和 804-940MHz 范围内的窄带应用的单芯片 FSK/OOK CMOS 无线收发器 CC1021 适用于窄带应用、信道间隔大于或等于 50kHz 的多通道 FSK/OOK CMOS 无线收发器 CC1070 用于窄带和多通道应用的单芯片、低功率、低成本 CMOS FSK/GFSK/ASK/00K 射频变送器 CC1100 专为低功耗无线应用设计的高度集成的多通道射频收发器 CC1100E 适用于中国和日本频带的低功耗低于 1GHz 无线收发器 CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器 CC1121 高性能低功耗低于 1GHz 无线收发器 CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器 CC113L 超值系列低于 1GHz 无线接收器 CC1150 适用于低功耗无线应用的高度集成式多通道无线发送器 CC115L 超值系列低于 1GHz 无线发送器 CC1175 适用于窄带系统的超高性能无线发送器 CC1200 高性能低功耗无线收发器 CC1201 高性能低功耗无线收发器
    其他无线产品
    CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存 CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口 CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口 CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2543 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、16 GPIO、I2C、SPI 和 UART CC2544 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、USB、SPI 和 UART CC2545 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、31 GPIO、I2C、SPI 和 UART CC2550 针对 2.4GHz ISM 频带低功耗无线应用设计的低成本 2.4GHz 变送器 CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
    汽车类无线连接产品
    CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2642R-Q1 符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2662R-Q1 用于无线电池管理系统且通过汽车认证的 SimpleLink™ 无线 MCU
    硬件开发
    BOOST-CCEMADAPTER EM 适配器 BoosterPack BOOSTXL-CC1120-90 适用于应用的 BoosterPack(902MHz 至 928MHz) BOOSTXL-CC1125 适用于 868/915MHz 应用的 CC1125 BoosterPack CC1120EMK-169 CC1120 评估模块套件 169MHz CC1120EMK-420-470 CC1120 评估模块套件 420-470MHz CC1120EMK-868-915 CC1120 评估模块套件 868-915MHz CC1121EMK-868-915 CC1121 评估模块套件 (868-915MHz) CC1125DK CC1125 开发套件 CC1175EMK-868-915 CC1175 评估模块套件 (868-915MHz) CC1200DK CC1200 开发套件 CC1200EMK-420-470 CC1200 评估模块套件 420-470 MHz CC1200EMK-868-930 CC1200 评估模块套件 868-930MHz CC1201EMK-868-930 CC1201 评估模块套件 868-930MHz CC1350STK Simplelink CC1350 SensorTag 蓝牙和低于 1GHz 的远距离无线开发套件 CC2500EMK CC2500EMK 评估模块 2.4GHz CC2520EMK CC2520 评估模块套件 CC2530EMK CC2530 评估模块套件 CC2531EMK CC2531 USB 评估模块套件 CC2533EMK CC2533 评估模块套件 CC2538-CC2592EMK CC2538-CC2592 评估模块套件 CC2538EMK CC2538 评估模块套件 CC2540EMK-USB CC2540 USB 评估模块套件 CC2541DK-MINI CC2541 迷你开发套件 CC2650STK SimpleLink SensorTag LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1350-4 CC1350 dual-band Launchpad™ for multiprotocol Sub-1 GHz and 2.4 GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 无线 MCU LaunchPad™ 开发套件 LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-CC2652RSIP CC2652RSIP SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 SMARTRF06EBK SmartRF06 评估板 SMARTRFTRXEBK SmartRF 收发器评估板
    开发套件
    LP-CC1352P7 SimpleLink™ 多频带 CC1352P7 无线 MCU LaunchPad™ 开发套件 LP-CC2652R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC2652R7 LaunchPad™ 开发套件 LP-CC1312R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC1312R7 LaunchPad™ 开发套件 LP-CC1311P3 适用于 SimpleLink™ Sub-1GHz 无线 MCU 的 CC1311P3 LaunchPad™ 开发套件 LP-CC2651P3 适用于 SimpleLink™ 多标准无线 MCU 的 CC2651P3 LaunchPad™ 开发套件 LP-EM-CC1354P10 适用于 SimpleLink™ Sub-1GHz 和 2.4GHz 无线 MCU 的 CC1354P10 LaunchPad™ 开发套件 LP-EM-CC1314R10 CC1314R10 SimpleLink™ Sub-1GHz 无线 MCU LaunchPad™ 开发套件
    评估板
    LP-CC2652PSIP CC2562PSIP SimpleLink™ 多协议 2.4GHz 无线 SIP 模块 LaunchPad™ 开发套件
    下载选项
    设计工具

    3P-WIRELESS-MODULES — 第三方无线模块搜索工具

    第三方无线模块搜索工具可帮助开发人员识别符合其终端设备规格的产品,并采购可立即投产的无线模块。搜索工具中包含的第三方模块供应商是独立的第三方公司,这些公司在利用 TI 无线连接产品设计和制造无线模块领域拥有深厚的专业知识。
    设计工具

    SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查

    在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审核的简单 3 步流程以及指向相关技术文档和资源的链接。

    开始

    申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

    请确保您已准备好随硬件设计评审申请表一起发送以下必需文档:

    • 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
    • 提供可移植文档格式 (PDF) 版本的原理图
    • 提供物料清单 (BOM)
    • 提供审查所需的各种详细信息
    • 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber (...)
    原理图

    Design files for CC2540 Keyfob (Rev. B)

    SWRR071B.ZIP (492 KB)
    原理图

    Design files for CC2540EM

    SWRR073.ZIP (745 KB)
    参考设计

    CC-ANTENNA-DK-RD — 低于 1GHz 和 2.4GHz 的天线参考设计

    该天线板参考设计包含多个低成本天线解决方案,适用于低于 1 GHz 及 2.4 GHz 近距离无线系统。
    原理图: PDF
    参考设计

    TIDC-CC2540-BLE-USB — CC2540 蓝牙低能耗 USB 软件狗参考设计

    CC2540 USB 软件狗是演示如何使用具备 USB 功能的蓝牙低功耗 (BLE) 无线 MCU 的完整示例。此参考设计可用于在任何含 USB 主机的系统上启用蓝牙智能和物联网应用。
    设计指南: PDF
    原理图: PDF
    参考设计

    CC2592EMK-RD — 独立 2.4GHz 范围扩展器参考设计

    This standalone 2.4 GHz range extender reference design provides all the information needed to use the SimpleLink™ CC2592 range extender (PA/LNA front end) with any 2.4 GHz RF radio in a wide range of applications, including sensor mesh networks and gateways. The CC2592 range extender contains PA, (...)
    封装 引脚 下载
    VQFN (RHA) 40 查看选项

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

    支持和培训

    视频