产品详情

Operating temperature range (°C) -40 to 125 Rating Catalog
Operating temperature range (°C) -40 to 125 Rating Catalog
VQFN (RHA) 40 36 mm² 6 x 6
  • RF/Layout
    • 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
    • Excellent Receiver Sensitivity and Robustness to Interference
    • Programmable Output Power Up to 4.5 dBm
    • Very Few External Components
    • Only a Single Crystal Needed for Asynchronous Networks
    • 6-mm × 6-mm QFN40 Package
    • Suitable for Systems Targeting Compliance With Worldwide Radio-
      Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
      FCC CFR47 Part 15 (US) and ARIB STD-T-66 (Japan)
  • Low Power
    • Active-Mode RX (CPU Idle): 24 mA
    • Active Mode TX at 1 dBm (CPU Idle): 29 mA
    • Power Mode 1 (4 µs Wake-Up): 0.2 mA
    • Power Mode 2 (Sleep Timer Running): 1 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply-Voltage Range (2 V–3.6 V)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core
      With Code Prefetch
    • 32-, 64-, 128-, or 256-KB In-System-Programmable Flash
    • 8-KB RAM With Retention in All Power Modes
    • Hardware Debug Support
  • Peripherals
    • Powerful Five-Channel DMA
    • Integrated High-Performance Op-Amp and Ultralow-Power Comparator
    • IEEE 802.15.4 MAC Timer, General-Purpose Timers
      (One 16-Bit, Two 8-Bit)
    • IR Generation Circuitry
    • 32-kHz Sleep Timer With Capture
    • CSMA/CA Hardware Support
    • Accurate Digital RSSI/LQI Support
    • Battery Monitor and Temperature Sensor
    • 12-Bit ADC With Eight Channels and Configurable Resolution
    • AES Security Coprocessor
    • Two Powerful USARTs With Support for Several Serial Protocols
    • 21 General-Purpose I/O Pins
      (19 × 4 mA, 2 × 20 mA)
    • Watchdog Timer
  • Development Tools
    • CC2530 Development Kit
    • CC2530 ZigBee Development Kit
    • CC2530 RemoTI Development Kit for RF4CE
    • SmartRF Software
    • Packet Sniffer
    • IAR Embedded Workbench Available
  • APPLICATIONS
    • 2.4-GHz IEEE 802.15.4 Systems
    • RF4CE Remote Control Systems (64-KB Flash and Higher)
    • ZigBee Systems (256-KB Flash)
    • Home/Building Automation
    • Lighting Systems
    • Industrial Control and Monitoring
    • Low-Power Wireless Sensor Networks
    • Consumer Electronics
    • Health Care

RemoTI, SmartRF, Z-Stack are trademarks of Texas Instruments.
IAR Embedded Workbench is a trademark of IAR Systems AB.
ZigBee is a registered trademark of the ZigBee Alliance.
All other trademarks are the property of their respective owners.

  • RF/Layout
    • 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
    • Excellent Receiver Sensitivity and Robustness to Interference
    • Programmable Output Power Up to 4.5 dBm
    • Very Few External Components
    • Only a Single Crystal Needed for Asynchronous Networks
    • 6-mm × 6-mm QFN40 Package
    • Suitable for Systems Targeting Compliance With Worldwide Radio-
      Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
      FCC CFR47 Part 15 (US) and ARIB STD-T-66 (Japan)
  • Low Power
    • Active-Mode RX (CPU Idle): 24 mA
    • Active Mode TX at 1 dBm (CPU Idle): 29 mA
    • Power Mode 1 (4 µs Wake-Up): 0.2 mA
    • Power Mode 2 (Sleep Timer Running): 1 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply-Voltage Range (2 V–3.6 V)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core
      With Code Prefetch
    • 32-, 64-, 128-, or 256-KB In-System-Programmable Flash
    • 8-KB RAM With Retention in All Power Modes
    • Hardware Debug Support
  • Peripherals
    • Powerful Five-Channel DMA
    • Integrated High-Performance Op-Amp and Ultralow-Power Comparator
    • IEEE 802.15.4 MAC Timer, General-Purpose Timers
      (One 16-Bit, Two 8-Bit)
    • IR Generation Circuitry
    • 32-kHz Sleep Timer With Capture
    • CSMA/CA Hardware Support
    • Accurate Digital RSSI/LQI Support
    • Battery Monitor and Temperature Sensor
    • 12-Bit ADC With Eight Channels and Configurable Resolution
    • AES Security Coprocessor
    • Two Powerful USARTs With Support for Several Serial Protocols
    • 21 General-Purpose I/O Pins
      (19 × 4 mA, 2 × 20 mA)
    • Watchdog Timer
  • Development Tools
    • CC2530 Development Kit
    • CC2530 ZigBee Development Kit
    • CC2530 RemoTI Development Kit for RF4CE
    • SmartRF Software
    • Packet Sniffer
    • IAR Embedded Workbench Available
  • APPLICATIONS
    • 2.4-GHz IEEE 802.15.4 Systems
    • RF4CE Remote Control Systems (64-KB Flash and Higher)
    • ZigBee Systems (256-KB Flash)
    • Home/Building Automation
    • Lighting Systems
    • Industrial Control and Monitoring
    • Low-Power Wireless Sensor Networks
    • Consumer Electronics
    • Health Care

RemoTI, SmartRF, Z-Stack are trademarks of Texas Instruments.
IAR Embedded Workbench is a trademark of IAR Systems AB.
ZigBee is a registered trademark of the ZigBee Alliance.
All other trademarks are the property of their respective owners.

The CC2530 is a true system-on-chip (SoC) solution for IEEE 802.15.4, Zigbee and RF4CE applications. It enables robust network nodes to be built with very low total bill-of-material costs. The CC2530 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2530 comes in four different flash versions: CC2530F32/64/128/256, with 32/64/128/256 KB of flash memory, respectively. The CC2530 has various operating modes, making it highly suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.

Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2530F256 provides a robust and complete ZigBee solution.

Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2530F64 and higher provide a robust and complete ZigBee RF4CE remote-control solution.

The CC2530 is a true system-on-chip (SoC) solution for IEEE 802.15.4, Zigbee and RF4CE applications. It enables robust network nodes to be built with very low total bill-of-material costs. The CC2530 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2530 comes in four different flash versions: CC2530F32/64/128/256, with 32/64/128/256 KB of flash memory, respectively. The CC2530 has various operating modes, making it highly suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.

Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2530F256 provides a robust and complete ZigBee solution.

Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2530F64 and higher provide a robust and complete ZigBee RF4CE remote-control solution.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 38
类型 标题 下载最新的英语版本 日期
* 数据表 CC2530 数据表 (Rev. B) 2010年 10月 5日
* 勘误表 CC2530 Errata Note 2009年 4月 29日
* 用户指南 CC253x/4x User's Guide (Rev. F) 2014年 4月 10日
应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
选择指南 Zigbee® Selection Guide for SimpleLink MCUs (Rev. F) 2019年 2月 21日
白皮书 Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 2017年 10月 16日
应用手册 适用于Bluetooth®低耗能的ETSI EN 300 328 RX 阻塞测试 英语版 PDF | HTML 2017年 9月 5日
应用手册 Using CC2592 Front End with CC2530 (Rev. A) PDF | HTML 2015年 7月 29日
应用手册 RemoTI™ Capacitive Touch Sensing (Rev. B) 2014年 12月 16日
应用手册 Final Test Considerations for Wireless Technology Products 2014年 10月 1日
应用手册 AN100 - Crystal Selection Guide (Rev. C) 2013年 11月 26日
应用手册 CC2530 With Skyworks’ SE2431L Range Extender Front End 2013年 10月 17日
应用手册 AN084 - RemoTI SimpleConsole Application (Rev. C) 2013年 3月 12日
用户指南 CC253x/4x User's Guide (Rev. D) 2013年 2月 12日
应用手册 DN041 -- Using CC253X or CC254X with Dipole PCB Antenna 2013年 1月 24日
应用手册 AN081 -- Johanson Technology Balun Optimized for CC253X, CC254X, CC257X, CC853X (Rev. B) 2012年 11月 6日
应用手册 AN079 -- Measuring Power Consumption of CC2530 with Z-Stack 2012年 9月 28日
应用手册 AN118 -- Flash programming of CC253x/4x devices 2012年 9月 5日
应用手册 AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012年 8月 2日
应用手册 AN114 -- Z-Stack Duty Cycle Analysis 2011年 12月 12日
应用手册 AN111 - Using RF6505 Front End Module with CC2530 under FCC 15.247 2011年 11月 18日
应用手册 AN107 - Murata Balun for CC253x and CC254x, LFB182G45BG2D280 (Rev. A) 2011年 10月 26日
应用手册 AN104 -- TDK Corporation balun optimized for CC253x 2011年 8月 10日
应用手册 AN103 -- Basic RF Testing of CCxxxx Devices 2011年 8月 8日
应用手册 DN037 -- Measurement Results for Combined CC2530 and CC2590 Solution 2011年 7月 28日
应用手册 DN034 -- YAGI 2.4 GHz PCB Antenna 2010年 10月 14日
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日
应用手册 AN086 -- Using CC2591 Front End with CC2530 and CC2531 (Rev. A) 2009年 12月 16日
用户指南 CC2530 Software Examples User's Guide (Rev. A) 2009年 11月 5日
设计指南 RemoTI HID Dongle Developer’s Guide 2009年 9月 24日
应用手册 DN117 -- SimpliciTI-compatible UART Driver 2009年 9月 22日
应用手册 DN112 -- Using UART in CC111xFx CC243x CC251xFx and CC253xFx (Rev. B) 2009年 8月 11日
应用手册 DN113 CC111xFx CC243xFx CC251xFx CC253xFx SPI Interface (Rev. A) 2009年 8月 11日
应用手册 DN116 -- Clearing Module Interrupt Flags in LPW SoC Devices 2009年 8月 3日
应用手册 CC2530 FAQ (Rev. A) 2009年 7月 12日
应用手册 AN074 -- RemoTI Coexistence Testing 2009年 5月 20日
应用手册 Migrating From CC2430 to CC2530 2009年 4月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

子卡

CC2530EMK — CC2530 评估模块套件

CC2530 评估模块套件包含两个 CC2530 评估模块,它们可以用作单独的模块(需要外部电源),也可以连接到 SmartRF05EB 评估板(未包含在套件中)以便在 PC 对其进行完全控制。该评估模块可以用作参考模块以进行原型设计和验证 CC2530 RF IC 的性能。通过提供一流的选择性/共存性、出色的链路预算、高达 125°C 的工作温度和低压工作性能,CC2530 射频 SoC 实现了消费应用和工业级应用。

用户指南: PDF
TI.com 上无现货
子卡

CC2531EMK — CC2531 USB 评估模块套件

CC2531EMK 套件提供了一个 CC2531 USB 软件狗和文档,用于支持 802.15.4 / ZigBee 应用程序与 PC 相连。该软件狗可直接插入到您的 PC 中,并可用作 IEEE 802.15.4 软件包监听器或用于其它目的。借助可从网站上下载的 CC2531 USB 固件库,您可以使用该部件开发自己的软件。要对调试器进行编程,需要使用外部编程器(例如 SmartRF05EB)。它未包含在套件中。USB 软件狗可以用作参考模块以进行原型设计并对具有小尺寸 PCB 天线的 CC2531 的射频性能进行测试。

用户指南: PDF
TI.com 上无现货
调试探针

CC-DEBUGGER — 用于射频片上系统的调试器和编程器

CC 调试器是用于 TI 低功耗射频片上系统的小型编程器和调试器。它可以与用于 8051(7.51A 或更高版本)的 IAR 嵌入式工作平台一起使用以进行调试,并可与 SmartRF 闪存编程器一起使用以进行闪存编程。CC 调试器还可用于控制 SmartRF Studio 中的所选器件。

用户指南: PDF
TI.com 上无现货
代码示例或演示

SWRC135 CC2530-Software Examples

支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU
其他无线产品
CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU
硬件开发
子卡
CC2530EMK CC2530 评估模块套件
驱动程序或库

REMOTI — 符合 RF4CE 规范的协议栈

RemoTI™ 是一种符合 RF4CE 标准的业界领先软件构架。RemoTI™ 构建于性能成熟可靠且符合 IEEE 802.15.4 标准的 TI TIMAC 之上,能够提供具有卓越易用性且直观简便的软件构架框架以及构建符合 RF4CE 的产品所需的所有工具、技术文档和支持。RemoTI™ 能让您减少开发时间和成本,并帮助您显著加速产品上市进程。

RemoTI™ 1.3 可提供 ZRC (ZigBee 远程控制)和 ZID(ZigBee 输入器件)配置文件支持。此外,RemoTI™ 1.3 还支持面向 ZRC 远程控制器和 ZID 远程控制器的 CC2533DK-RF4CE-BA (...)

用户指南: PDF
驱动程序或库

SIMPLICITI — 符合 SimpliciTI 的协议堆栈

SimpliciTI 是针对低射频网络的简单低功耗射频网络协议。这种网络通常包含要求电池寿命长、数据速率和小占空比低的电池供电设备,并具有少量可以直接相互通话或通过接入点或范围扩展器进行通话的节点。不需要接入点和范围扩展器,但提供诸如存储和转发消息的额外功能。有了 SimpliciTI,MCU 资源要求将降低,实现低系统成本。

SimpliciTI 经过专门设计,可以轻松地实施并即时部署在多个 TI 射频平台上,如 MSP430 系列低功率 MCU、CC1XXX/CC25XX/CC430 收发器和 SoC。样片应用在多个硬件平台上即开即用:

  • SmartRF04 + CC2430EM 开发板
  • (...)
驱动程序或库

TIMAC — IEEE802.15.4 媒体接入控制 (MAC) 软件堆栈

TIMAC - IEEE802.15.4 Medium Access Control (MAC) Software Stack

To download the free tools download click the "Get Software" button above. By subscribing, we will be able to notify you of updates when they become available and provide instructions on how to perform the update.

驱动程序或库

Z-STACK-ARCHIVE — 完全兼容 ZigBee 2012 的 Z-Stack 解决方案存档

注意:

本页包含用于获取旧版本 Z-Stack 的链接。对于新工程,TI 建议使用最新版本,从而利用所有改进功能和新特性。可在 www.ti.com/z-stack 找到最新的 Z-Stack 版本。

 

Z-Stack Home

Z-Stack Home 是 TI 符合 ZigBee 家庭自动化 (ZHA) 标准的协议栈,适用于 CC2630、CC2530 和 CC2538 片上系统。

Z-Stack Home 的亮点包括:

  1. 以 Z-Stack 和获得 ZCP(ZigBee 兼容平台)认证以及 802.15.4 MAC 认证的 ZigBee PRO 2012 协议栈为基础
  2. 支持低功耗 (...)
支持软件

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案 CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器 CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案 CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块
Sub-1GHz 无线 MCU
CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
Sub-1GHz 收发器
CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器 CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器
其他无线产品
CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存 CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口 CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口 CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
汽车类无线连接产品
CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
硬件开发
评估板
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P SimpleLink™ 多频带无线 MCU LaunchPad™ 开发套件
开发套件
LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
软件
软件编程工具
FLASH-PROGRAMMER SmartRF Flash Programmer
计算工具
PACKET-SNIFFER SmartRF 协议软件包监听器 SMARTRFTM-STUDIO SmartRF Studio
驱动程序或库
BLE-STACK 低功耗蓝牙软件栈 REMOTI 符合 RF4CE 规范的协议栈 SIMPLICITI 符合 SimpliciTI 的协议堆栈 TI-15.4-STACK-GATEWAY-LINUX-SDK TI 15.4-Stack 网关 Linux 软件开发套件 TIMAC IEEE802.15.4 媒体接入控制 (MAC) 软件堆栈 Z-STACK Z-Stack - ZigBee 协议栈
计算工具

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
MSP430 微控制器
CC430F6127 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU CC430F6135 具有 16KB 闪存、2KB SRAM、低于 1GHz 无线电、AES-128、12 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU CC430F6147 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、10 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU
低功耗 2.4GHz 产品
CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案 CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器 CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案 CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2642R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块 CC2651P3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU CC2651R3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU、704kB 闪存 CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2674P10 具有 1MB 闪存和功率放大器的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU CC2674R10 具有 1MB 闪存的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU
Sub-1GHz 无线 MCU
CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1311P3 具有 352KB 闪存和集成 +20dBm 功率放大器的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1311R3 具有 352kB 闪存的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1312PSIP 具有集成功率放大器的 Sub-1GHz 系统级封装 (SIP) 模块 CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1312R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1354P10 具有 1MB 闪存、296KB SRAM 和集成式功率放大器的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC1354R10 具有 1MB 闪存和高达 296KB SRAM 的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC430F5123 具有 8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5125 具有 16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5133 具有 12 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5137 具有 12 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5143 具有 10 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5145 具有 10 位 ADC、16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5147 具有 10 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
Sub-1GHz 收发器
CC1020 适用于 402-470MHz 和 804-940MHz 范围内的窄带应用的单芯片 FSK/OOK CMOS 无线收发器 CC1021 适用于窄带应用、信道间隔大于或等于 50kHz 的多通道 FSK/OOK CMOS 无线收发器 CC1070 用于窄带和多通道应用的单芯片、低功率、低成本 CMOS FSK/GFSK/ASK/00K 射频变送器 CC1100 专为低功耗无线应用设计的高度集成的多通道射频收发器 CC1100E 适用于中国和日本频带的低功耗低于 1GHz 无线收发器 CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器 CC1121 高性能低功耗低于 1GHz 无线收发器 CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器 CC113L 超值系列低于 1GHz 无线接收器 CC1150 适用于低功耗无线应用的高度集成式多通道无线发送器 CC115L 超值系列低于 1GHz 无线发送器 CC1175 适用于窄带系统的超高性能无线发送器 CC1200 高性能低功耗无线收发器 CC1201 高性能低功耗无线收发器
其他无线产品
CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存 CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口 CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口 CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2543 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、16 GPIO、I2C、SPI 和 UART CC2544 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、USB、SPI 和 UART CC2545 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、31 GPIO、I2C、SPI 和 UART CC2550 针对 2.4GHz ISM 频带低功耗无线应用设计的低成本 2.4GHz 变送器 CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
汽车类无线连接产品
CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2642R-Q1 符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2662R-Q1 用于无线电池管理系统且通过汽车认证的 SimpleLink™ 无线 MCU
硬件开发
BOOST-CCEMADAPTER EM 适配器 BoosterPack BOOSTXL-CC1120-90 适用于应用的 BoosterPack(902MHz 至 928MHz) BOOSTXL-CC1125 适用于 868/915MHz 应用的 CC1125 BoosterPack CC1120EMK-169 CC1120 评估模块套件 169MHz CC1120EMK-420-470 CC1120 评估模块套件 420-470MHz CC1120EMK-868-915 CC1120 评估模块套件 868-915MHz CC1121EMK-868-915 CC1121 评估模块套件 (868-915MHz) CC1125DK CC1125 开发套件 CC1175EMK-868-915 CC1175 评估模块套件 (868-915MHz) CC1200DK CC1200 开发套件 CC1200EMK-420-470 CC1200 评估模块套件 420-470 MHz CC1200EMK-868-930 CC1200 评估模块套件 868-930MHz CC1201EMK-868-930 CC1201 评估模块套件 868-930MHz CC1350STK Simplelink CC1350 SensorTag 蓝牙和低于 1GHz 的远距离无线开发套件 CC2500EMK CC2500EMK 评估模块 2.4GHz CC2520EMK CC2520 评估模块套件 CC2530EMK CC2530 评估模块套件 CC2531EMK CC2531 USB 评估模块套件 CC2533EMK CC2533 评估模块套件 CC2538-CC2592EMK CC2538-CC2592 评估模块套件 CC2538EMK CC2538 评估模块套件 CC2540EMK-USB CC2540 USB 评估模块套件 CC2541DK-MINI CC2541 迷你开发套件 CC2650STK SimpleLink SensorTag LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1350-4 CC1350 dual-band Launchpad™ for multiprotocol Sub-1 GHz and 2.4 GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 无线 MCU LaunchPad™ 开发套件 LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-CC2652RSIP CC2652RSIP SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 SMARTRF06EBK SmartRF06 评估板 SMARTRFTRXEBK SmartRF 收发器评估板
开发套件
LP-CC1352P7 SimpleLink™ 多频带 CC1352P7 无线 MCU LaunchPad™ 开发套件 LP-CC2652R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC2652R7 LaunchPad™ 开发套件 LP-CC1312R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC1312R7 LaunchPad™ 开发套件 LP-CC1311P3 适用于 SimpleLink™ Sub-1GHz 无线 MCU 的 CC1311P3 LaunchPad™ 开发套件 LP-CC2651P3 适用于 SimpleLink™ 多标准无线 MCU 的 CC2651P3 LaunchPad™ 开发套件 LP-EM-CC1354P10 适用于 SimpleLink™ Sub-1GHz 和 2.4GHz 无线 MCU 的 CC1354P10 LaunchPad™ 开发套件 LP-EM-CC1314R10 CC1314R10 SimpleLink™ Sub-1GHz 无线 MCU LaunchPad™ 开发套件
评估板
LP-CC2652PSIP CC2562PSIP SimpleLink™ 多协议 2.4GHz 无线 SIP 模块 LaunchPad™ 开发套件
下载选项
原理图

STB Front Panel Schematic and PCB

SWRR080.ZIP (603 KB)

许多 TI 参考设计都包括 CC2530-RF4CE

通过我们的参考设计选择工具来审查并确定最适用于您应用和参数的设计。

封装 引脚 下载
VQFN (RHA) 40 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频