CC2520
- APPLICATIONS
- IEEE 802.15.4 systems
- ZigBee® systems
- Industrial monitoring and control
- Home and building automation
- Automatic Meter Reading
- Low-power wireless sensor networks
- Set-top boxes and remote controls
- Consumer electronics
- KEY FEATURES
- State-of-the-art selectivity/co-existence
Adjacent channel rejection: 49 dB
Alternate channel rejection: 54 dB - Excellent link budget (103dB)
400 m Line-of-sight range - Extended temp range (–40 to +125°C)
- Wide supply range: 1.8 V – 3.8 V
- Extensive IEEE 802.15.4 MAC hardware
support to offload the microcontroller - AES-128 security module
- CC2420 interface compatibility mode
- State-of-the-art selectivity/co-existence
- Low Power
- RX (receiving frame, –50 dBm) 18.5 mA
- TX 33.6 mA @ +5 dBm
- TX 25.8 mA @ 0 dBm
- <1µA in power down
- General
- Clock output for single crystal systems
- RoHS compliant 5 × 5 mm QFN28 (RHD) package
- Radio
- IEEE 802.15.4 compliant DSSS baseband
modem with 250 kbps data rate - Excellent receiver sensitivity (–98 dBm)
- Programmable output power up to +5 dBm
- RF frequency range 2394-2507 MHz
- Suitable for systems targeting compliance with worldwide radio frequency
regulations: ETSI EN 300 328 and EN 300 440 class 2 (Europe),
FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan)
- IEEE 802.15.4 compliant DSSS baseband
- Microcontroller Support
- Digital RSSI/LQI support
- Automatic clear channel assessment for CSMA/CA
- Automatic CRC
- 768 bytes RAM for flexible buffering and security processing
- Fully supported MAC security
- 4 wire SPI
- 6 configurable IO pins
- Interrupt generator
- Frame filtering and processing engine
- Random number generator
- Development Tools
- Reference design
- IEEE 802.15.4 MAC software
- ZigBee® stack software
- Fully equipped development kit
- Packet sniffer support in hardware
ZigBee® is a registered trademark owned by ZigBee Alliance, Inc.
The CC2520 is TI's second generation ZigBee®/ IEEE 802.15.4 RF transceiver for the 2.4 GHz unlicensed ISM band. This chip enables industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation.
In addition, the CC2520 provides extensive hardware support for frame handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and frame timing information. These features reduce the load on the host controller.
In a typical system, the CC2520 will be used together with a microcontroller and a few additional passive components.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
SMARTRFTRXEBK — SmartRF 收发器评估板
SmartRF 收发器评估板 (TrxEB) 旨在与德州仪器 (TI) 的低功耗射频收发器搭配使用,从而开展评估、性能测试和软件开发。
支持以下收发器评估模块:
- CC1101EM*
- CC11xLEM*
- CC112xEM*
- CC1175EM*
- CC1200EM*
- CC2500EM
- CC2520EM
(*) 同时支持所有频率变化以及与 CC1190 的组合
此类评估模块可在 TI 商店中作为 EMK(评估模块套件)单独进行购买。
SmartRF TrxEB 有何用途?
- 在 MSP430F5438A MCU 上开发无线电协议。请参阅相关收发器网页上的代码示例。
- 通过 SmartRF Studio 来评估收发器的性能。
- 将通过 (...)
CC2520EMK — CC2520 评估模块套件
CC2520EMK 是用于 CC2520DK 的附带开发套件。完全独立的开发套件是 CC2520DK。CC2520EMK 开发套件由两个 CC2520EM 插入式模块和两根天线组成。CC2520EMK 只有与母板/主机板结合方可使用,这些母板/主机板通常是 CC2520DK 中包含的 SmartRF05EB 和 CCMSP-EM430F2618。此电路板还与 MSP430F5438 试验板兼容。
Z-STACK-ARCHIVE — 完全兼容 ZigBee 2012 的 Z-Stack 解决方案存档
本页包含用于获取旧版本 Z-Stack 的链接。对于新工程,TI 建议使用最新版本,从而利用所有改进功能和新特性。可在 www.ti.com/z-stack 找到最新的 Z-Stack 版本。
Z-Stack Home
Z-Stack Home 是 TI 符合 ZigBee 家庭自动化 (ZHA) 标准的协议栈,适用于 CC2630、CC2530 和 CC2538 片上系统。
Z-Stack Home 的亮点包括:
- 以 Z-Stack 和获得 ZCP(ZigBee 兼容平台)认证以及 802.15.4 MAC 认证的 ZigBee PRO 2012 协议栈为基础
- 支持低功耗 (...)
PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1
The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)
支持的产品和硬件
产品
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
评估板
开发套件
软件
软件编程工具
计算工具
驱动程序或库
SMARTRF-STUDIO-7 — SmartRF Studio
SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)
支持的产品和硬件
产品
MSP430 微控制器
低功耗 2.4GHz 产品
Sub-1GHz 无线 MCU
Sub-1GHz 收发器
其他无线产品
汽车类无线连接产品
硬件开发
开发套件
评估板
SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查
开始
申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。
请确保您已准备好随硬件设计评审申请表一起发送以下必需文档:
- 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
- 提供可移植文档格式 (PDF) 版本的原理图
- 提供物料清单 (BOM)
- 提供审查所需的各种详细信息
- 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber (...)
CC2592EMK-RD — 独立 2.4GHz 范围扩展器参考设计
TIDM-RF-SENSORNODE — 用于 6LoWPAN 和 2.4 GHz 应用的 RF 传感器节点开发平台
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHD) | 28 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。