产品详情

Frequency range 2400 MHz Standard 802.15.4 Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle IEEE 802.15.4
Frequency range 2400 MHz Standard 802.15.4 Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle IEEE 802.15.4
VQFN (RGZ) 48 49 mm² 7 x 7
  • True single-chip 2.4 GHz IEEE 802.15.4 compliant RF transceiver with
    baseband modem and MAC support
  • DSSS baseband modem with 2 MChips/s and 250 kbps effective data rate.
  • Suitable for both RFD and FFD operation
  • Low current consumption (RX: 18.8 mA, TX: 17.4 mA)
  • Low supply voltage (2.1 – 3.6 V) with integrated voltage regulator
  • Low supply voltage (1.6 – 2.0 V) with external voltage regulator
  • Programmable output power
  • No external RF switch / filter needed
  • I/Q low-IF receiver
  • I/Q direct upconversion transmitter
  • Very few external components
  • 128(RX) + 128(TX) byte data buffering
  • Digital RSSI / LQI support
  • Hardware MAC encryption (AES-128)
  • Battery monitor
  • QLP-48 package, 7×7 mm
  • Complies with ETSI EN 300 328, EN 300 440 class 2, FCC CFR-47 part 15
    and ARIB STD-T66
  • Powerful and flexible development tools available
  • True single-chip 2.4 GHz IEEE 802.15.4 compliant RF transceiver with
    baseband modem and MAC support
  • DSSS baseband modem with 2 MChips/s and 250 kbps effective data rate.
  • Suitable for both RFD and FFD operation
  • Low current consumption (RX: 18.8 mA, TX: 17.4 mA)
  • Low supply voltage (2.1 – 3.6 V) with integrated voltage regulator
  • Low supply voltage (1.6 – 2.0 V) with external voltage regulator
  • Programmable output power
  • No external RF switch / filter needed
  • I/Q low-IF receiver
  • I/Q direct upconversion transmitter
  • Very few external components
  • 128(RX) + 128(TX) byte data buffering
  • Digital RSSI / LQI support
  • Hardware MAC encryption (AES-128)
  • Battery monitor
  • QLP-48 package, 7×7 mm
  • Complies with ETSI EN 300 328, EN 300 440 class 2, FCC CFR-47 part 15
    and ARIB STD-T66
  • Powerful and flexible development tools available

The CC2420 is a true single-chip 2.4 GHz IEEE 802.15.4 compliant RF transceiver designed for low power and low voltage wireless applications. CC2420 includes a digital direct sequence spread spectrum baseband modem providing a spreading gain of 9 dB and an effective data rate of 250 kbps.

The CC2420 is a low-cost, highly integrated solution for robust wireless communication in the 2.4 GHz unlicensed ISM band. It complies with worldwide regulations covered by ETSI EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan).

The CC2420 provides extensive hardware support for packet handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and packet timing information. These features reduce the load on the host controller and allow CC2420 to interface low-cost microcontrollers.

The configuration interface and transmit / receive FIFOs of CC2420 are accessed via an SPI interface. In a typical application CC2420 will be used together with a microcontroller and a few external passive components.

CC2420 is based on Chipcon’s SmartRF - 03 technology in 0.18 µm CMOS.

The CC2420 is a true single-chip 2.4 GHz IEEE 802.15.4 compliant RF transceiver designed for low power and low voltage wireless applications. CC2420 includes a digital direct sequence spread spectrum baseband modem providing a spreading gain of 9 dB and an effective data rate of 250 kbps.

The CC2420 is a low-cost, highly integrated solution for robust wireless communication in the 2.4 GHz unlicensed ISM band. It complies with worldwide regulations covered by ETSI EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US) and ARIB STD-T66 (Japan).

The CC2420 provides extensive hardware support for packet handling, data buffering, burst transmissions, data encryption, data authentication, clear channel assessment, link quality indication and packet timing information. These features reduce the load on the host controller and allow CC2420 to interface low-cost microcontrollers.

The configuration interface and transmit / receive FIFOs of CC2420 are accessed via an SPI interface. In a typical application CC2420 will be used together with a microcontroller and a few external passive components.

CC2420 is based on Chipcon’s SmartRF - 03 technology in 0.18 µm CMOS.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 19
类型 标题 下载最新的英语版本 日期
* 数据表 2.4 GHz IEEE 802.15.4 / ZigBee-Ready RF Transceiver 数据表 (Rev. C) 2013年 3月 7日
* 勘误表 CC2420 Errata Notes 2006年 1月 31日
* 辐射与可靠性报告 CC2420 Reliability Report 2006年 4月 28日
应用手册 针对在免许可证 2.4GHz/5GHz 频段运行的 SRD 的 CE 法规 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2022年 11月 7日
应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
选择指南 Zigbee® Selection Guide for SimpleLink MCUs (Rev. F) 2019年 2月 21日
应用手册 2.4-GHz Inverted F Antenna (Rev. D) 2019年 1月 7日
应用手册 AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012年 8月 2日
应用手册 DN034 -- YAGI 2.4 GHz PCB Antenna 2010年 10月 14日
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日
应用手册 AN058 - 天线选择指南 最新英语版本 (Rev.B) 2008年 10月 16日
应用手册 AN040 - Folded dipole antenna for CC2400, CC2420, CC2430/31 and CC2480 (Rev. D) 2008年 4月 4日
应用手册 AN043 -- 小尺寸 2.4GHz PCB 天线 (Rev. D) 2008年 4月 4日
应用手册 AN048 -- 2.4GHz Chip Antenna (Rev. B) 2008年 3月 4日
应用手册 AN054 -- Anaren balun optimized for CC2420 2007年 9月 5日
更多文献资料 CC2420 Material content 2007年 7月 16日
更多文献资料 CC2420 Product Change Notification 001 2006年 1月 31日
更多文献资料 CC2420 RoHS Confirmation 2006年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

软件编程工具

SWRC025 FPGA CC2420 UC Prototyping

支持的产品和硬件

支持的产品和硬件

产品
其他无线产品
CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器
支持软件

PACKET-SNIFFER SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案 CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器 CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案 CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块
Sub-1GHz 无线 MCU
CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU
Sub-1GHz 收发器
CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器 CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器
其他无线产品
CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存 CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口 CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口 CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
汽车类无线连接产品
CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU
硬件开发
评估板
LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352P CC1352P SimpleLink™ 多频带无线 MCU LaunchPad™ 开发套件
开发套件
LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU
软件
软件编程工具
FLASH-PROGRAMMER SmartRF Flash Programmer
计算工具
PACKET-SNIFFER SmartRF 协议软件包监听器 SMARTRFTM-STUDIO SmartRF Studio
驱动程序或库
BLE-STACK 低功耗蓝牙软件栈 REMOTI 符合 RF4CE 规范的协议栈 SIMPLICITI 符合 SimpliciTI 的协议堆栈 TI-15.4-STACK-GATEWAY-LINUX-SDK TI 15.4-Stack 网关 Linux 软件开发套件 TIMAC IEEE802.15.4 媒体接入控制 (MAC) 软件堆栈 Z-STACK Z-Stack - ZigBee 协议栈
支持软件

SWRC046 SmartRF(TM) Studio 6.13.1

支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案
Sub-1GHz 无线 MCU
CC1010 集成 300-1000MHz 射频收发器和微控制器
Sub-1GHz 收发器
CC1000 用于 315/433/868/915MHz SRD 频带的单芯片超低功耗射频收发器 CC1020 适用于 402-470MHz 和 804-940MHz 范围内的窄带应用的单芯片 FSK/OOK CMOS 无线收发器 CC1021 适用于窄带应用、信道间隔大于或等于 50kHz 的多通道 FSK/OOK CMOS 无线收发器 CC1050 适用于 315/433/868/915MHz SRD 频带的单芯片超低功耗射频变送器 CC1070 用于窄带和多通道应用的单芯片、低功率、低成本 CMOS FSK/GFSK/ASK/00K 射频变送器 CC1100 专为低功耗无线应用设计的高度集成的多通道射频收发器 CC1150 适用于低功耗无线应用的高度集成式多通道无线发送器
其他无线产品
CC2400 具有硬件扩展特性的低成本和低功耗单芯片 2.4GHz ISM 频带收发器 CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2550 针对 2.4GHz ISM 频带低功耗无线应用设计的低成本 2.4GHz 变送器
软件
计算工具
SMARTRFTM-STUDIO SmartRF Studio
计算工具

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
MSP430 微控制器
CC430F6127 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU CC430F6135 具有 16KB 闪存、2KB SRAM、低于 1GHz 无线电、AES-128、12 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU CC430F6147 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、10 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU
低功耗 2.4GHz 产品
CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案 CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器 CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案 CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2642R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块 CC2651P3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU CC2651R3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU、704kB 闪存 CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2674P10 具有 1MB 闪存和功率放大器的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU CC2674R10 具有 1MB 闪存的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU
Sub-1GHz 无线 MCU
CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1311P3 具有 352KB 闪存和集成 +20dBm 功率放大器的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1311R3 具有 352kB 闪存的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1312PSIP 具有集成功率放大器的 Sub-1GHz 系统级封装 (SIP) 模块 CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1312R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1354P10 具有 1MB 闪存、296KB SRAM 和集成式功率放大器的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC1354R10 具有 1MB 闪存和高达 296KB SRAM 的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC430F5123 具有 8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5125 具有 16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5133 具有 12 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5137 具有 12 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5143 具有 10 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5145 具有 10 位 ADC、16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5147 具有 10 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
Sub-1GHz 收发器
CC1020 适用于 402-470MHz 和 804-940MHz 范围内的窄带应用的单芯片 FSK/OOK CMOS 无线收发器 CC1021 适用于窄带应用、信道间隔大于或等于 50kHz 的多通道 FSK/OOK CMOS 无线收发器 CC1070 用于窄带和多通道应用的单芯片、低功率、低成本 CMOS FSK/GFSK/ASK/00K 射频变送器 CC1100 专为低功耗无线应用设计的高度集成的多通道射频收发器 CC1100E 适用于中国和日本频带的低功耗低于 1GHz 无线收发器 CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器 CC1121 高性能低功耗低于 1GHz 无线收发器 CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器 CC113L 超值系列低于 1GHz 无线接收器 CC1150 适用于低功耗无线应用的高度集成式多通道无线发送器 CC115L 超值系列低于 1GHz 无线发送器 CC1175 适用于窄带系统的超高性能无线发送器 CC1200 高性能低功耗无线收发器 CC1201 高性能低功耗无线收发器
其他无线产品
CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存 CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口 CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口 CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2543 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、16 GPIO、I2C、SPI 和 UART CC2544 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、USB、SPI 和 UART CC2545 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、31 GPIO、I2C、SPI 和 UART CC2550 针对 2.4GHz ISM 频带低功耗无线应用设计的低成本 2.4GHz 变送器 CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
汽车类无线连接产品
CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2642R-Q1 符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2662R-Q1 用于无线电池管理系统且通过汽车认证的 SimpleLink™ 无线 MCU
硬件开发
BOOST-CCEMADAPTER EM 适配器 BoosterPack BOOSTXL-CC1120-90 适用于应用的 BoosterPack(902MHz 至 928MHz) BOOSTXL-CC1125 适用于 868/915MHz 应用的 CC1125 BoosterPack CC1120EMK-169 CC1120 评估模块套件 169MHz CC1120EMK-420-470 CC1120 评估模块套件 420-470MHz CC1120EMK-868-915 CC1120 评估模块套件 868-915MHz CC1121EMK-868-915 CC1121 评估模块套件 (868-915MHz) CC1125DK CC1125 开发套件 CC1175EMK-868-915 CC1175 评估模块套件 (868-915MHz) CC1200DK CC1200 开发套件 CC1200EMK-420-470 CC1200 评估模块套件 420-470 MHz CC1200EMK-868-930 CC1200 评估模块套件 868-930MHz CC1201EMK-868-930 CC1201 评估模块套件 868-930MHz CC1350STK Simplelink CC1350 SensorTag 蓝牙和低于 1GHz 的远距离无线开发套件 CC2500EMK CC2500EMK 评估模块 2.4GHz CC2520EMK CC2520 评估模块套件 CC2530EMK CC2530 评估模块套件 CC2531EMK CC2531 USB 评估模块套件 CC2533EMK CC2533 评估模块套件 CC2538-CC2592EMK CC2538-CC2592 评估模块套件 CC2538EMK CC2538 评估模块套件 CC2540EMK-USB CC2540 USB 评估模块套件 CC2541DK-MINI CC2541 迷你开发套件 CC2650STK SimpleLink SensorTag LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1350-4 CC1350 dual-band Launchpad™ for multiprotocol Sub-1 GHz and 2.4 GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 无线 MCU LaunchPad™ 开发套件 LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-CC2652RSIP CC2652RSIP SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 SMARTRF06EBK SmartRF06 评估板 SMARTRFTRXEBK SmartRF 收发器评估板
开发套件
LP-CC1352P7 SimpleLink™ 多频带 CC1352P7 无线 MCU LaunchPad™ 开发套件 LP-CC2652R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC2652R7 LaunchPad™ 开发套件 LP-CC1312R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC1312R7 LaunchPad™ 开发套件 LP-CC1311P3 适用于 SimpleLink™ Sub-1GHz 无线 MCU 的 CC1311P3 LaunchPad™ 开发套件 LP-CC2651P3 适用于 SimpleLink™ 多标准无线 MCU 的 CC2651P3 LaunchPad™ 开发套件 LP-EM-CC1354P10 适用于 SimpleLink™ Sub-1GHz 和 2.4GHz 无线 MCU 的 CC1354P10 LaunchPad™ 开发套件 LP-EM-CC1314R10 CC1314R10 SimpleLink™ Sub-1GHz 无线 MCU LaunchPad™ 开发套件
评估板
LP-CC2652PSIP CC2562PSIP SimpleLink™ 多协议 2.4GHz 无线 SIP 模块 LaunchPad™ 开发套件
下载选项
设计工具

SIMPLELINK-2-4GHZ-DESIGN-REVIEWS — SimpleLink™ CC2xxx 器件的硬件设计审查

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。在此处可找到申请审核的简单 3 步流程以及指向相关技术文档和资源的链接。

开始

申请审查 2.4GHz 硬件设计前,应在我们的 E2E 论坛上提交一般设计问题。

请确保您已准备好随硬件设计评审申请表一起发送以下必需文档:

  • 确认已查看产品页面上的所有硬件文档,包括数据表、设计指南、用户指南和其他硬件资源
  • 提供可移植文档格式 (PDF) 版本的原理图
  • 提供物料清单 (BOM)
  • 提供审查所需的各种详细信息
  • 提供审查所需的电路板设计(包括器件配置和引用标识符)的 Gerber (...)
参考设计

CC2420EM_REFDES — CC2420EM 参考设计

The CC2420EM reference design contains schematics and layout files for the CC2420EM evaluation module used in the CC2420DK development kit.

The reference design demonstrates good techniques for CC2420 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This (...)

参考设计

CC2420BALUN_REFDES — CC2420 Anaren 不平衡变压器参考设计

The Anaren Balun Optimized for CC2420 Reference Design contains schematiccs and layout files for a module which has a pinout compatible with the CC2420EM used in development kits. This reference design demonstrates how a chip balun can be implemented with the CC2420 to make a compact design. This (...)
设计指南: PDF
封装 引脚 下载
VQFN (RGZ) 48 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频