产品详情

Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, ASK, OOK Frequency bands 300-348, 400-464, 779-928 Type Transmitter TX power (max) (dBm) 10 Data rate (max) (Mbps) 0.5 Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, ASK, OOK Frequency bands 300-348, 400-464, 779-928 Type Transmitter TX power (max) (dBm) 10 Data rate (max) (Mbps) 0.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGV) 16 16 mm² 4 x 4
  • Small Size
    • QLP 4-mm × 4-mm Package, 16 Pins
  • True Single Chip UHF RF Transmitter
  • Frequency Bands
    • 300 to 348 MHz
    • 400 to 464 MHz
    • 800 to 928 MHz
  • Programmable Data Rate Up to 500 kBaud
  • Low Current Consumption
  • Programmable Output Power Up to +10 dBm for
    All Supported Frequencies
  • Programmable Baseband Modulator
  • Ideal For Multi-channel Operation
  • Very Few External Components
    • Completely On-chip Frequency Synthesizer
    • No External Filters Needed
  • Configurable Packet Handling Hardware
  • Suitable for Frequency Hopping Systems Due to a
    Fast Settling Frequency Synthesizer
  • Optional Forward Error Correction with Interleaving
  • 64-byte TX Data FIFO
  • Suited for Systems Compliant with EN 300 220
    and FCC CFR Part 15
  • Many Powerful Digital Features Allow a High-
    performance RF system to be made Using an
    Inexpensive Microcontroller
  • Efficient SPI interface: All Registers Can be
    Programmed With One "Burst" Transfer
  • Integrated Analog Temperature Sensor
  • Lead-free “Green” Package
  • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync-Word Insertion,
      Flexible Packet Length and Automatic CRC
      Handling
  • OOK and Flexible ASK Shaping Supported
  • 2-FSK, GFSK and MSK Supported
  • Optional Automatic Whitening of Data
  • Support for Asynchronous Transparent Transmit
    Mode for Backwards Compatibility with Existing
    Radio Communication Protocols
  • Small Size
    • QLP 4-mm × 4-mm Package, 16 Pins
  • True Single Chip UHF RF Transmitter
  • Frequency Bands
    • 300 to 348 MHz
    • 400 to 464 MHz
    • 800 to 928 MHz
  • Programmable Data Rate Up to 500 kBaud
  • Low Current Consumption
  • Programmable Output Power Up to +10 dBm for
    All Supported Frequencies
  • Programmable Baseband Modulator
  • Ideal For Multi-channel Operation
  • Very Few External Components
    • Completely On-chip Frequency Synthesizer
    • No External Filters Needed
  • Configurable Packet Handling Hardware
  • Suitable for Frequency Hopping Systems Due to a
    Fast Settling Frequency Synthesizer
  • Optional Forward Error Correction with Interleaving
  • 64-byte TX Data FIFO
  • Suited for Systems Compliant with EN 300 220
    and FCC CFR Part 15
  • Many Powerful Digital Features Allow a High-
    performance RF system to be made Using an
    Inexpensive Microcontroller
  • Efficient SPI interface: All Registers Can be
    Programmed With One "Burst" Transfer
  • Integrated Analog Temperature Sensor
  • Lead-free “Green” Package
  • Flexible Support for Packet Oriented Systems
    • On-chip Support for Sync-Word Insertion,
      Flexible Packet Length and Automatic CRC
      Handling
  • OOK and Flexible ASK Shaping Supported
  • 2-FSK, GFSK and MSK Supported
  • Optional Automatic Whitening of Data
  • Support for Asynchronous Transparent Transmit
    Mode for Backwards Compatibility with Existing
    Radio Communication Protocols

The CC1150 is a true single-chip UHF transmitter designed for very low power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315-, 433-, 868-, and 915-MHz, but can easily be programmed for operation at other frequencies in the 300 to 348 MHz, 400 to 464 MHz and 800 to 928 MHz bands.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud. The CC1150 device provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC1150 can be controlled via an SPI interface. In a typical system, the CC1150 device will be used together with a microcontroller and a few additional passive components.

CC1150 is part of the SmartRF™ technology platform based on 0.18-µm CMOS technology from Texas Instruments.

The CC1150 is a true single-chip UHF transmitter designed for very low power wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency bands at 315-, 433-, 868-, and 915-MHz, but can easily be programmed for operation at other frequencies in the 300 to 348 MHz, 400 to 464 MHz and 800 to 928 MHz bands.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud. The CC1150 device provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC1150 can be controlled via an SPI interface. In a typical system, the CC1150 device will be used together with a microcontroller and a few additional passive components.

CC1150 is part of the SmartRF™ technology platform based on 0.18-µm CMOS technology from Texas Instruments.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
CC115L 正在供货 超值系列低于 1GHz 无线发送器 This product has lower performance and costs less.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 27
类型 标题 下载最新的英语版本 日期
* 数据表 CC1150 Low Power Sub-1 GHz RF Transmitter 数据表 (Rev. B) PDF | HTML 2015年 3月 31日
* 勘误表 CC1150 SIlicon Errata (Rev. D) 2015年 9月 21日
* 辐射与可靠性报告 CC1150 Reliability report 2007年 7月 16日
应用手册 DN035 -- Antenna Quick Guide (Rev. B) 2022年 2月 9日
应用手册 Debugging Communication Range (Rev. A) PDF | HTML 2019年 5月 23日
应用手册 DN507 -- FEC Decoding 2019年 3月 21日
应用手册 CRC Implementation (Rev. E) PDF | HTML 2018年 9月 27日
应用手册 AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 2012年 8月 2日
应用手册 DN025 -- Johanson Technology Matched Balun Filters (Rev. A) 2011年 10月 13日
应用手册 DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) 2011年 8月 30日
应用手册 AN095 -- Continuous Data Streaming Applications - Using Serial Synchronous Mode (Rev. A) 2011年 7月 18日
应用手册 AN058 -- Antenna Selection Guide (Rev. B) 2010年 10月 6日
应用手册 DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 2010年 8月 26日
应用手册 DN006 -- CC11xx Settings for FCC15.247 Solutions (Rev. B) 2010年 8月 17日
应用手册 DN500 -- Packet Transmission Basics (Rev. C) 2009年 4月 6日
应用手册 AN069 -- Low Cost Long Range One Way Audio Communications at 900 MHz (Rev. B) 2009年 3月 24日
应用手册 DN300 -- SmartRF04EB Troubleshooting (Rev. B) 2009年 3月 24日
应用手册 DN400 -- Interfacing CC1100 - CC2500 with MSP430 (Rev. A) 2009年 3月 24日
应用手册 DN501 -- PATABLE Access (Rev. B) 2009年 3月 24日
应用手册 AN058 - 天线选择指南 最新英语版本 (Rev.B) 2008年 10月 16日
应用手册 DN017 -- CC11xx 868/915 MHz RF Matching (Rev. A) 2008年 3月 31日
应用手册 DN012 -- Programming Output Powers on CC1100 and CC1150 (Rev. A) 2008年 1月 2日
应用手册 DN503 -- SPI Access (Rev. B) 2007年 10月 22日
应用手册 DN504 -- FEC Implementation (Rev. A) 2007年 10月 22日
应用手册 DN506 -- GDO Pin Usage (Rev. A) 2007年 10月 22日
更多文献资料 CC1150 Material content 2007年 7月 16日
更多文献资料 CC1150 RoHS Confirmation 2006年 1月 31日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

代码示例或演示

SWRC021 CC1100 CC1101 CC1100E CC2500 Examples Libraries

支持的产品和硬件

支持的产品和硬件

产品
Sub-1GHz 收发器
CC1100 专为低功耗无线应用设计的高度集成的多通道射频收发器 CC1100E 适用于中国和日本频带的低功耗低于 1GHz 无线收发器 CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1150 适用于低功耗无线应用的高度集成式多通道无线发送器
其他无线产品
CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2550 针对 2.4GHz ISM 频带低功耗无线应用设计的低成本 2.4GHz 变送器
支持软件

SWRC046 SmartRF(TM) Studio 6.13.1

支持的产品和硬件

支持的产品和硬件

产品
低功耗 2.4GHz 产品
CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案
Sub-1GHz 无线 MCU
CC1010 集成 300-1000MHz 射频收发器和微控制器
Sub-1GHz 收发器
CC1000 用于 315/433/868/915MHz SRD 频带的单芯片超低功耗射频收发器 CC1020 适用于 402-470MHz 和 804-940MHz 范围内的窄带应用的单芯片 FSK/OOK CMOS 无线收发器 CC1021 适用于窄带应用、信道间隔大于或等于 50kHz 的多通道 FSK/OOK CMOS 无线收发器 CC1050 适用于 315/433/868/915MHz SRD 频带的单芯片超低功耗射频变送器 CC1070 用于窄带和多通道应用的单芯片、低功率、低成本 CMOS FSK/GFSK/ASK/00K 射频变送器 CC1100 专为低功耗无线应用设计的高度集成的多通道射频收发器 CC1150 适用于低功耗无线应用的高度集成式多通道无线发送器
其他无线产品
CC2400 具有硬件扩展特性的低成本和低功耗单芯片 2.4GHz ISM 频带收发器 CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2550 针对 2.4GHz ISM 频带低功耗无线应用设计的低成本 2.4GHz 变送器
软件
计算工具
SMARTRFTM-STUDIO SmartRF Studio
计算工具

SMARTRF-STUDIO-7 SmartRF Studio

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
MSP430 微控制器
CC430F6127 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU CC430F6135 具有 16KB 闪存、2KB SRAM、低于 1GHz 无线电、AES-128、12 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU CC430F6147 具有 32KB 闪存、4KB SRAM、低于 1GHz 无线电、AES-128、10 位 ADC、I2C/SPI/UART 和 96 段 LCD 的 20MHz MCU
低功耗 2.4GHz 产品
CC2430 符合 2.4GHz IEEE 802.15.4/ZigBee™ 的片上系统解决方案 CC2431 用于 ZigBee/IEEE 802.15.4 无线传感器网络的片上系统 (SoC) 解决方案 CC2520 第二代 2.4GHz ZigBee/IEEE 802.15.4 无线收发器 CC2530 具有 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2531 具有高达 256kB 闪存和 8kB RAM 的 Zigbee 和 IEEE 802.15.4 无线 MCU CC2533 用于 2.4GHz IEEE 802.15.4 和 ZigBee 应用的真正的片上系统解决方案 CC2538 具有 512kB 闪存和 32kB RAM 的 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN、IEEE 802.15.4 无线 MCU CC2540 带 USB 的低功耗 Bluetooth® 无线 MCU CC2540T 具有工业级工作温度范围的低功耗 (LE) Bluetooth® 无线 MCU CC2541 低功耗 Bluetooth® 和专有无线 MCU CC2630 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee 和 6LoWPAN 无线 MCU CC2640 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2640R2F 具有 128kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M3 低功耗 Bluetooth® 5.1 无线 MCU CC2640R2L SimpleLink™ 低功耗 Bluetooth® 5.1 无线 MCU CC2642R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低功耗 Bluetooth® 无线 MCU CC2650 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线 MCU CC2650MODA 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议 2.4GHz 无线模块 CC2651P3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU CC2651R3 具有 352kB 闪存的 SimpleLink™ 32 位 Arm® Cortex®-M4 单协议 2.4GHz 无线 MCU CC2652P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU、704kB 闪存 CC2652PSIP 具有集成式功率放大器的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2652R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 2.4GHz 无线 MCU CC2652RB 具有无晶振 BAW 谐振器的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议 2.4GHz 无线 MCU CC2652RSIP 具有 352KB 内存的 SimpleLink™ 多协议 2.4GHz 无线系统级封装模块 CC2674P10 具有 1MB 闪存和功率放大器的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU CC2674R10 具有 1MB 闪存的 SimpleLink™ Arm® Cortex®-M33 多协议 2.4GHz 无线 MCU
Sub-1GHz 无线 MCU
CC1110-CC1111 具有高达 32kB 闪存的低于 1GHz 无线 MCU CC1310 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 低于 1GHz 无线 MCU CC1311P3 具有 352KB 闪存和集成 +20dBm 功率放大器的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1311R3 具有 352kB 闪存的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 无线 MCU CC1312PSIP 具有集成功率放大器的 Sub-1GHz 系统级封装 (SIP) 模块 CC1312R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 低于 1GHz 无线 MCU CC1312R7 具有 704kB 闪存的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 无线 MCU CC1314R10 具有 1MB 闪存和高达 296kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1GHz 无线 MCU CC1350 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P 具有集成式功率放大器的 SimpleLink™ Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1352P7 具有集成式功率放大器的 SimpleLink™ Arm® Cortex®-M4F 多协议 Sub-1GHz 和 2.4GHz 无线 MCU CC1352R 具有 352kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M4F 多协议低于 1GHz 和 2.4GHz 无线 MCU CC1354P10 具有 1MB 闪存、296KB SRAM 和集成式功率放大器的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC1354R10 具有 1MB 闪存和高达 296KB SRAM 的 SimpleLink™ Arm® Cortex®-M33 多频带无线 MCU CC430F5123 具有 8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5125 具有 16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5133 具有 12 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5137 具有 12 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5143 具有 10 位 ADC、8kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5145 具有 10 位 ADC、16kB 闪存和 2kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU CC430F5147 具有 10 位 ADC、32kB 闪存和 4kB RAM 的 16 位超低功耗 CC430 低于 1GHz 无线 MCU
Sub-1GHz 收发器
CC1020 适用于 402-470MHz 和 804-940MHz 范围内的窄带应用的单芯片 FSK/OOK CMOS 无线收发器 CC1021 适用于窄带应用、信道间隔大于或等于 50kHz 的多通道 FSK/OOK CMOS 无线收发器 CC1070 用于窄带和多通道应用的单芯片、低功率、低成本 CMOS FSK/GFSK/ASK/00K 射频变送器 CC1100 专为低功耗无线应用设计的高度集成的多通道射频收发器 CC1100E 适用于中国和日本频带的低功耗低于 1GHz 无线收发器 CC1101 低功耗低于 1GHz 无线收发器 CC110L 超值系列低于 1GHz 无线收发器 CC1120 适用于窄带系统的高性能低于 1GHz 无线收发器 CC1121 高性能低功耗低于 1GHz 无线收发器 CC1125 适用于窄带系统的超高性能低于 1GHz 无线收发器 CC113L 超值系列低于 1GHz 无线接收器 CC1150 适用于低功耗无线应用的高度集成式多通道无线发送器 CC115L 超值系列低于 1GHz 无线发送器 CC1175 适用于窄带系统的超高性能无线发送器 CC1200 高性能低功耗无线收发器 CC1201 高性能低功耗无线收发器
其他无线产品
CC2420 符合 IEEE 802.15.4 和 ZigBee™ 的单芯片 2.4GHz 即用型射频收发器 CC2500 为 2.4GHz ISM 频带内的低功耗无线应用而设计的低成本、低功耗 2.4GHz 射频收发器 CC2510 2.4GHz 无线电收发器、8051 MCU 和 16KB 或 32KB 存储器 CC2510F8 2.4GHz 无线电收发器、8051 MCU 和 8kB 闪存 CC2511 2.4GHz 无线电收发器、8051 MCU、16KB 或 32KB 闪存和全速 USB 接口 CC2511F8 2.4GHz 无线电收发器、8051 MCU、8KB 闪存和全速 USB 接口 CC2530-RF4CE 具有 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2531-RF4CE 具有高达 256kB 闪存和 8kB RAM 的 Zigbee、IEEE 802.15.4 和 RF4CE 无线 MCU CC2543 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、16 GPIO、I2C、SPI 和 UART CC2544 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、USB、SPI 和 UART CC2545 2.4GHz 射频超值系列 SoC,具有 32kB 闪存、31 GPIO、I2C、SPI 和 UART CC2550 针对 2.4GHz ISM 频带低功耗无线应用设计的低成本 2.4GHz 变送器 CC2620 具有 128kB 闪存的 SimpleLink™ 32 位 Arm Cortex-M3 Zigbee® RF4CE 无线 MCU
汽车类无线连接产品
CC2541-Q1 符合汽车标准的 SimpleLink 低功耗 Bluetooth® 无线 MCU CC2640R2F-Q1 符合汽车标准的 SimpleLink™ 32 位 Arm Cortex-M3 低功耗 Bluetooth® 无线 MCU CC2642R-Q1 符合汽车标准的 SimpleLink™ 低功耗 Bluetooth® 无线 MCU CC2662R-Q1 用于无线电池管理系统且通过汽车认证的 SimpleLink™ 无线 MCU
硬件开发
BOOST-CCEMADAPTER EM 适配器 BoosterPack BOOSTXL-CC1120-90 适用于应用的 BoosterPack(902MHz 至 928MHz) BOOSTXL-CC1125 适用于 868/915MHz 应用的 CC1125 BoosterPack CC1120EMK-169 CC1120 评估模块套件 169MHz CC1120EMK-420-470 CC1120 评估模块套件 420-470MHz CC1120EMK-868-915 CC1120 评估模块套件 868-915MHz CC1121EMK-868-915 CC1121 评估模块套件 (868-915MHz) CC1125DK CC1125 开发套件 CC1175EMK-868-915 CC1175 评估模块套件 (868-915MHz) CC1200DK CC1200 开发套件 CC1200EMK-420-470 CC1200 评估模块套件 420-470 MHz CC1200EMK-868-930 CC1200 评估模块套件 868-930MHz CC1201EMK-868-930 CC1201 评估模块套件 868-930MHz CC1350STK Simplelink CC1350 SensorTag 蓝牙和低于 1GHz 的远距离无线开发套件 CC2500EMK CC2500EMK 评估模块 2.4GHz CC2520EMK CC2520 评估模块套件 CC2530EMK CC2530 评估模块套件 CC2531EMK CC2531 USB 评估模块套件 CC2533EMK CC2533 评估模块套件 CC2538-CC2592EMK CC2538-CC2592 评估模块套件 CC2538EMK CC2538 评估模块套件 CC2540EMK-USB CC2540 USB 评估模块套件 CC2541DK-MINI CC2541 迷你开发套件 CC2650STK SimpleLink SensorTag LAUNCHXL-CC1310 CC1310 LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1312R1 CC1312R LaunchPad™ development kit for sub-1-GHz SimpleLink™ wireless MCU LAUNCHXL-CC1350 CC1350 LaunchPad™ development kit for SimpleLink™ dual-band wireless MCU LAUNCHXL-CC1350-4 CC1350 dual-band Launchpad™ for multiprotocol Sub-1 GHz and 2.4 GHz SimpleLink™ wireless MCU LAUNCHXL-CC1352R1 CC1352R LaunchPad™ development kit for SimpleLink™ multi-band wireless MCU LAUNCHXL-CC2640R2 CC2640R2 LaunchPad™ development kit for SimpleLink™ Bluetooth® Low Energy wireless MCU LAUNCHXL-CC2650 SimpleLink™ CC2650 无线 MCU LaunchPad™ 开发套件 LAUNCHXL-CC26X2R1 CC26x2R SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 LP-CC2652RB CC2652RB LaunchPad™ development kit for BAW multi-protocol 2.4-GHz SimpleLink™ wireless MCU LP-CC2652RSIP CC2652RSIP SimpleLink™ 多标准无线 MCU LaunchPad™ 开发套件 SMARTRF06EBK SmartRF06 评估板 SMARTRFTRXEBK SmartRF 收发器评估板
开发套件
LP-CC1352P7 SimpleLink™ 多频带 CC1352P7 无线 MCU LaunchPad™ 开发套件 LP-CC2652R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC2652R7 LaunchPad™ 开发套件 LP-CC1312R7 适用于 SimpleLink™ 多标准无线 MCU 的 CC1312R7 LaunchPad™ 开发套件 LP-CC1311P3 适用于 SimpleLink™ Sub-1GHz 无线 MCU 的 CC1311P3 LaunchPad™ 开发套件 LP-CC2651P3 适用于 SimpleLink™ 多标准无线 MCU 的 CC2651P3 LaunchPad™ 开发套件 LP-EM-CC1354P10 适用于 SimpleLink™ Sub-1GHz 和 2.4GHz 无线 MCU 的 CC1354P10 LaunchPad™ 开发套件 LP-EM-CC1314R10 CC1314R10 SimpleLink™ Sub-1GHz 无线 MCU LaunchPad™ 开发套件
评估板
LP-CC2652PSIP CC2562PSIP SimpleLink™ 多协议 2.4GHz 无线 SIP 模块 LaunchPad™ 开发套件
下载选项
设计工具

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — SimpleLink™ CC1xxx 器件的硬件设计审查

开始 SimpleLink™ 低于 1GHz 硬件设计审查流程:
  • 第 1 步:申请审查前,需查看相应产品页面上的技术文档和设计与开发资源(请参阅下面 CC1xxx 产品页面的链接)。
  • 第 2 步:填写申请表,开始审查流程。TI 专家将通过您提供的电子邮件地址直接与您联系,为您提供后续步骤。

在 SimpleLink 硬件设计审查流程中,您可与主题专家一对一沟通,专家会帮您审查设计并提供重要反馈。申请审查前,需查看相应产品页面上的技术文档和设计与开发资源。了解产品页面上的资源后,您可能无需申请设计审查。

申请审查低于 1GHz 硬件设计前,应在我们的 E2E 中文论坛上提交一般设计问题。

(...)

原理图

CC1150EM 315-433MHz design files 1.2

SWRR041.ZIP (414 KB)
封装 引脚 下载
VQFN (RGV) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频