产品详情

Function Protection Number of series cells (min) 3, 4, 5, 6 Number of series cells (max) 4, 5, 6 Features FET drive, Overvoltage, Stackable Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 30 Overvoltage protection 4.225 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.225 Battery overvoltage protection (max) (V) 4.225
Function Protection Number of series cells (min) 3, 4, 5, 6 Number of series cells (max) 4, 5, 6 Features FET drive, Overvoltage, Stackable Operating current (typ) (µA) 2 Rating Catalog Vin (max) (V) 30 Overvoltage protection 4.225 Operating temperature range (°C) -40 to 85 Battery overvoltage protection (min) (V) 4.225 Battery overvoltage protection (max) (V) 4.225
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Single IC Li-Ion Protection for 3-Series to 6-Series Cells
  • Stackable to Protect up to 18-Series Cells
  • Programmable Detection Time Delay
  • Low Power Consumption
    • Typical 2-µA to 2.5-µA Normal Mode
  • Fixed 4.225 V Overvoltage Threshold
  • Highly Accurate: ±20-mV MAX, TA = 0°C to 50°C
  • Output Activation for Low Side FET
    (Contact TI for Alternate Output Options: High/Low-side Fuse or FET)
  • Protected Output, Power, and Ground Pins for Added Safety and Reliability
  • Permanent or Recoverable Fault Options
  • 16-pin Small Outline Package
  • APPLICATIONS
    • Primary or Secondary Level Voltage Protection for Li-Ion Battery Packs for Use in:
      • Power Tools
      • UPS Systems
      • E-Bikes, Scooters, and Small Mobility Vehicles
      • Medical Devices, Test Equipment, and Industrial Products
  • Single IC Li-Ion Protection for 3-Series to 6-Series Cells
  • Stackable to Protect up to 18-Series Cells
  • Programmable Detection Time Delay
  • Low Power Consumption
    • Typical 2-µA to 2.5-µA Normal Mode
  • Fixed 4.225 V Overvoltage Threshold
  • Highly Accurate: ±20-mV MAX, TA = 0°C to 50°C
  • Output Activation for Low Side FET
    (Contact TI for Alternate Output Options: High/Low-side Fuse or FET)
  • Protected Output, Power, and Ground Pins for Added Safety and Reliability
  • Permanent or Recoverable Fault Options
  • 16-pin Small Outline Package
  • APPLICATIONS
    • Primary or Secondary Level Voltage Protection for Li-Ion Battery Packs for Use in:
      • Power Tools
      • UPS Systems
      • E-Bikes, Scooters, and Small Mobility Vehicles
      • Medical Devices, Test Equipment, and Industrial Products
  • The bq77PL157 is a stackable overvoltage protection device for 3, 4, 5 or 6 series cell Li-Ion battery packs. This device incorporates a precise and accurate overvoltage detection circuit with preconfigured threshold limits. Additional features include the ability to stack multiple parts to monitor up to 18 series cells.

    FUNCTION

    Each series cell in a Li-Ion battery pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq77PL157 starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes state and the LVO pin becomes active.

    If multiple bq77PL157 devices are stacked, the LVIN pin of the next-lower device receives the LVO pin from the above device and similarly starts a shortened delay timer before activating its OUT pin. (No additional isolation or level-shift circuitry is required.) The lowest bq77PL157 in the string is used to activate a power MOSFET located in the low side of the power path.

    The bq77PL157 is a stackable overvoltage protection device for 3, 4, 5 or 6 series cell Li-Ion battery packs. This device incorporates a precise and accurate overvoltage detection circuit with preconfigured threshold limits. Additional features include the ability to stack multiple parts to monitor up to 18 series cells.

    FUNCTION

    Each series cell in a Li-Ion battery pack is compared to an internal reference voltage. If one cell reaches an overvoltage condition, the protection sequence begins. The bq77PL157 starts charging an external capacitor through the CD pin. When the CD pin voltage reaches 1.2 V, the OUT pin changes state and the LVO pin becomes active.

    If multiple bq77PL157 devices are stacked, the LVIN pin of the next-lower device receives the LVO pin from the above device and similarly starts a shortened delay timer before activating its OUT pin. (No additional isolation or level-shift circuitry is required.) The lowest bq77PL157 in the string is used to activate a power MOSFET located in the low side of the power path.

    下载 观看带字幕的视频 视频

    您可能感兴趣的相似产品

    open-in-new 比较替代产品
    功能与比较器件相同但引脚有所不同
    BQ7718 正在供货 具有内部延迟计时器的 2-5 节电池过压保护器系列 3-5S overvotlage protector with fixed OVP threshold and low power consumption

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 2
    类型 标题 下载最新的英语版本 日期
    * 数据表 Stackable Secondary Voltage Protector for 3 to 6 Series Li Cells. 数据表 (Rev. B) 2012年 4月 13日
    选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    封装 引脚 下载
    TSSOP (PW) 16 查看选项

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    支持和培训

    视频