ZHCSF53A April 2016 – June 2016
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
PEAK_DET | 1 | I | Input from peak detect circuit |
Reserved | 2 | — | This pin must be connected to GND. |
V_IN | 3 | I | Transmitter Input Voltage Sense |
T_SENSE | 4 | I | Sensor input. Device shuts down when below 1 V. If not used, keep above 1 V by simply connecting to 3.3-V supply |
I_SENSE | 5 | I | Full bridge input current sense |
Unused | 6, 29, 30 | — | This pin can be either connected to GND or left open. Connecting to GND can improve layout grounding. |
V33DIO | 7, 44 | — | 3.3-V IO power supply |
DGND | 8, 26, 43 | — | GND |
RESET | 9 | I | Device reset. Use 10- to 100-kΩ pullup resistor to 3.3-V supply |
Reserved | 10 | — | This pin must be left open. |
D-LO | 11 | O | HVDCP interface |
LED-A | 12 | O | Connect to an LED with a 470-Ω resistor for status indication. |
LED-B | 13 | O | Connect to an LED with a 470-Ω resistor for status indication. |
SNOOZE | 14 | O | Force SNOOZE (500 ms low power) |
CLK | 15 | I | I2C interface, Clock |
DATA | 16 | I/O | I2C interface, Data |
PWM-A | 17 | O | PWM output A, controls one half of the full bridge in a phase-shifted full bridge. Switching dead times must be externally generated. |
PWM-B | 18 | O | PWM output B, controls other half of the full bridge in a phase-shifted full bridge. Switching dead times must be externally generated. |
FP_GAIN | 19 | O | Output to select the FOD ping calibration gain |
FP_OFFSET | 20 | O | Output to select the FOD ping calibration offset |
PWM_RAIL | 21 | O | PWM control signal for full bridge rail voltage |
FOD_CAL | 22 | O | Output to select the FOD calibration |
FOD | 23 | O | Output to select the foreign object detection (FOD) threshold |
PMOD | 24 | O | Output to select the PMOD threshold |
LED-C | 25 | O | Connect to an LED with a 470-Ω resistor for status indication. |
Reserved | 27, 28 | — | This pin can be either connected to GND or left open. Connecting to GND can improve layout grounding. |
BUZZ_AC | 31 | O | AC buzzer output. A 400-ms, 4-kHz AC pulse train when charging begins |
BUZZ_DC | 32 | O | DC buzzer output. A 400-ms DC pulse when charging begins. This could also be connected to an LED with a 470-Ω resistor. |
TX_COMM | 33 | O | Debug only. This pin echoes all TX_COMM |
DPING_DISABLE | 34 | I | Disable periodic ping backup |
D+LO | 35 | O | HVDCP interface |
Reserved | 36, 37, 38, 39 | — | These pins must be left open. |
Reserved | 40 | — | Reserved, connect to 10-kΩ resistor to GND |
RX_PROP | 41 | O | Indicates RX proprietary packet received |
D+HI | 42 | O | HVDCP interface |
V33D | 45 | — | Digital core 3.3-V supply. Be sure to decouple with bypass capacitors as close to the part as possible. |
V33A | 46 | — | Analog 3.3-V supply. This pin can be derived from V33D supply, decouple with 22-Ω resistor and additional bypass capacitors. |
BPCAP | 47 | — | Connect to 1uF bypass capacitors to 3.3-V supply and GND |
AGND2 | 48 | — | GND |
AGND | 49 | — | GND |
COMM_A+ | 50 | I | Digital demodulation non-inverting input A. Connect parallel to input B+ |
COMM_A- | 51 | I | Digital demodulation inverting input A. Connect parallel to input B– |
COMM_B+ | 52 | I | Digital demodulation non-inverting input B. Connect parallel to input A+ |
COMM_B– | 53 | I | Digital demodulation inverting input B. Connect parallel to input A– |
V_RAIL+ | 54 | I | Feedback for full bridge rail voltage control + |
V_RAIL– | 55 | I | Feedback for full bridge rail voltage control – |
COMM_C+ | 56 | I | Digital demodulation non-inverting input C. Connect parallel to input A+ |
COMM_C– | 57 | I | Digital demodulation inverting input C. Connect parallel to input A– |
V33FB | 58 | I | Reserved, leave this pin open |
Reserved | 59 | — | This pin must be connected to GND. |
CAL_INPUT | 60 | I | Input for FOD configuration |
LED_MODE | 61 | I | LED mode select |
PWR_UP | 62 | I | First power-up indicator (pull high if unused) |
V_SENSE | 63 | I | Transmitter rail voltage sense |
AGND3 | 64 | — | GND |
PAD | -- | — | Flood with copper GND plane and stitch vias to PCB internal GND plane |