ZHCSF53A April 2016 – June 2016
PRODUCTION DATA.
DEVICE | FUNCTION | SYSTEM VIN | PROTOCOL | MAXIMUM DELIVERED POWER | NOTE |
---|---|---|---|---|---|
bq500212A | Wireless Power Transmitter Manager | 5 V | WPC v1.1 | 5 W | 1 Coil |
bq500215 | Wireless Power Transmitter Manager | 12 V | WPC v1.1 | 10 W | 1 Coil, 5 W or 10 W operation |
bq500412 | Wireless Power Transmitter Manager | 5 V, 12 V | WPC v1.1 | 5 W | 1, 2 or 3 Coils |
bq500414Q | Wireless Power Transmitter Manager | 12 V | WPC v1.1 | 5 W | 1, 2 or 3 Coils, Automotive |
bq500511
bq50002 |
Wireless Power Transmitter Controller Wireless Power Transmitter Analog Front End |
5 V | WPC v1.1 | 5 W | 1 Coil |
bq501210 | Wireless Power Transmitter Manager | 12 V – 19 V | WPC v1.2 | 15 W | 1 Coil |