BQ27010
- HDQ (bq27010) or I2C (bq27210) Communication
- Reports Accurate Time-to-Empty At Both Measured and Host-Requested Load Values
- Reports Available Capacity Compensated for Discharge Rate, Temperature, and Age
- End-of-Discharge Voltage Compensated for Discharge Rate and Temperature
- Automatic Capacity Reduction with Age
- Reports Temperature, Voltage, and Current
- High Accuracy Charge and Discharge Current Integration with Automatic Offset Calibration
- Requires No User Calibration
- Programmable Input/Output Port
- Internal User EEPROM Configuration Memory
- Uploadable Coefficients Allows Host-Side Use with Multiple Pack Characteristics
- Stable Oscillator Without External Components
- Dynamic End-of-Discharge Detection Delay to Allow Use in a High-Dynamic Load Environment
- Automatic Sleep Mode When Communication Lines are Low
- Available in a Small 3 mm x 4 mm QFN Package
- Five Low-Power Operating Modes
- Active: < 90 µA
- Sleep: < 2.5 µA
- Ship: < 2 µA (bq27010 only)
- Hibernate: < 1.5 µA
- Data Retention: < 20 nA
- APPLICATIONS
- PDA
- Smart Phones
- MP3 Players
- Digital Cameras
- Internet Appliances
- Handheld Devices
bqJUNIOR is a trademark of Texas Instruments.
The bqJUNIOR series are highly accurate stand-alone single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting devices targeted at space-limited, portable applications. The IC monitors a voltage drop across a small current sense resistor connected in series with the battery to determine charge and discharge activity of the battery. Compensations for battery age, temperature, self-discharge, and discharge rate are applied to the capacity measurments to provide available time-to-empty information across a wide range of operating conditions. Battery capacity is automatically recalibrated, or learned, in the course of a discharge cycle from full to empty. Internal registers include current, capacity, time-to-empty, state-of-charge, cell temperature and voltage, status, and more.
The bqJUNIOR can operate directly from single-cell Li-Ion and Li-Pol batteries and communicates to the system over a HDQ one-wire or I2C serial interface.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Apps (bqJUNIOR) 数据表 (Rev. B) | 2007年 1月 16日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
应用手册 | Battery Authentication and Security Schemes (Rev. A) | 2014年 7月 17日 | ||||
EVM 用户指南 | bq27x10EVM Single Cell Battery Fuel Gauge Evaluation Module (Rev. A) | 2013年 10月 4日 | ||||
应用手册 | Feature Set Comparison of bq27x00, bq27x10, bq27500, and bq27510 (Rev. A) | 2008年 12月 2日 | ||||
应用手册 | HDQ Communication Basics (Rev. A) | 2008年 9月 18日 | ||||
应用手册 | Transition From Prior bqJunior Gauges to the bq27x10 | 2007年 7月 17日 | ||||
应用手册 | Configuring the bq27010/210 for Gas Gauge Applications | 2007年 2月 23日 | ||||
应用手册 | Using the bq27x00 With a Primary Cell Battery | 2005年 12月 15日 | ||||
应用手册 | Building a Superior Battery Monitor with the bq27x00 | 2005年 6月 20日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BQ27010EVM — 单节电池电量监测
The BQ27010EVM is a complete evaluation system for the bq27x10 single-cell Li-ion and Li-polymer battery gas gauge device. The BQ27010EVM includes one BQ27010EVM circuit module. The circuit module includes one bq27x10, a current sense resistor, and all other components on board necessary to (...)
SLUC261 — Gas Gauge Chemistry Updater Setup v7.82
支持的产品和硬件
产品
电池电量监测
软件
设计工具
TIDA-00054 — 单节锂离子和锂聚合物电池电量监测计的参考设计
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRK) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。