产品详情

Number of series cells 1, 2, 3, 4 Charge current (max) (A) 8.128 Vin (max) (V) 24 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface SMBus Features IC thermal regulation, Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3, 4 Charge current (max) (A) 8.128 Vin (max) (V) 24 Cell chemistry Lead Acid, Li-Ion/Li-Polymer, Lithium Phosphate/LiFePO4, NiCd, NiMH Battery charge voltage (min) (V) 1.024 Battery charge voltage (max) (V) 19.2 Absolute max Vin (max) (V) 30 Control topology Switch-Mode Buck Control interface SMBus Features IC thermal regulation, Input OVP, Power Path, VINDPM (Input voltage threshold to maximize adaptor power) Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RUY) 28 16 mm² 4 x 4
  • Hybrid Power Boost Mode to power up system from adapter and battery together
    • Ultra-fast transient response of 150 µs to enter Hybrid Power Boost Mode
  • Battery Only Boost Mode to extend battery run time
  • Peak power two-level input current limit to maximize the power from adapter and minimize battery discharge
  • Charge 1- to 4-cell battery pack from 4.5- to 24-V adapter
  • High accuracy power and current monitoring for CPU throttling
    • Comprehensive PROCHOT profile
    • ± 2% Current monitor accuracy
    • ± 5% System Power Monitor Accuracy (PMON)
  • Automatic NMOS power source selection from adapter or battery
    • ACFET Fast turn on in 100 µs when exiting learn mode from battery removal
  • Programmable input current, charge voltage, charge and discharge current limit
    • ±0.4% Charge voltage (16-mV/step)
    • ±2% Input current (64-mA/step)
    • ±2% Charge current (64-mA/step)
    • ±2% Discharge current (512-mA/step)
  • High integration
    • Battery LEARN function
    • Battery present monitor
    • Boost Mode indicator
    • Loop compensation
    • BTST Diode
  • Enhanced safety features for over-voltage protection, over-current protection, battery, inductor, and MOSFET short-circuit protection
  • Switching frequency: 300 kHz, 400 kHz, 600 kHz, and 800 kHz
  • Realtime system control on ILIM pin to limit charge and discharge current
  • 0.65-mA Adapter standby quiescent current for Energy Star
  • Hybrid Power Boost Mode to power up system from adapter and battery together
    • Ultra-fast transient response of 150 µs to enter Hybrid Power Boost Mode
  • Battery Only Boost Mode to extend battery run time
  • Peak power two-level input current limit to maximize the power from adapter and minimize battery discharge
  • Charge 1- to 4-cell battery pack from 4.5- to 24-V adapter
  • High accuracy power and current monitoring for CPU throttling
    • Comprehensive PROCHOT profile
    • ± 2% Current monitor accuracy
    • ± 5% System Power Monitor Accuracy (PMON)
  • Automatic NMOS power source selection from adapter or battery
    • ACFET Fast turn on in 100 µs when exiting learn mode from battery removal
  • Programmable input current, charge voltage, charge and discharge current limit
    • ±0.4% Charge voltage (16-mV/step)
    • ±2% Input current (64-mA/step)
    • ±2% Charge current (64-mA/step)
    • ±2% Discharge current (512-mA/step)
  • High integration
    • Battery LEARN function
    • Battery present monitor
    • Boost Mode indicator
    • Loop compensation
    • BTST Diode
  • Enhanced safety features for over-voltage protection, over-current protection, battery, inductor, and MOSFET short-circuit protection
  • Switching frequency: 300 kHz, 400 kHz, 600 kHz, and 800 kHz
  • Realtime system control on ILIM pin to limit charge and discharge current
  • 0.65-mA Adapter standby quiescent current for Energy Star

The BQ24800 device is a high-efficiency, synchronous buck battery charger, offering low component count for space-constrained, multi-chemistry battery charging applications.

The BQ24800 device supports hybrid power boost mode. Hybrid power boost mode boosts the battery up to the system voltage in order to supplement the adapter when system power demand is temporarily higher than the adapter is able to provide. The ultra-fast transition from battery charging to battery discharging prevents adapter crash from overloading condition.

The BQ24800 device also supports battery only boost mode when no adapter is present. When the battery voltage is above the minimum system operation voltage, the battery is directly connected to the system supply rail through BATFET. Once the battery voltage goes below the minimum system operation voltage, BQ24800 will turn on the boost mode to regulate the system supply rail, extending the system run time.

The BQ24800 device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.

Through SMBus, a system power management microcontroller programs input current, charge current, discharge current, and charge voltage DACs with high regulation accuracies.

The BQ24800 device monitors adapter current (IADP), battery discharge current (IDCHG), and system power (PMON) for host to throttle back CPU speed or reduce system power when needed.

The BQ24800 device charges 1-, 2-, 3-, or 4-series Li+ cells.

The BQ24800 device is a high-efficiency, synchronous buck battery charger, offering low component count for space-constrained, multi-chemistry battery charging applications.

The BQ24800 device supports hybrid power boost mode. Hybrid power boost mode boosts the battery up to the system voltage in order to supplement the adapter when system power demand is temporarily higher than the adapter is able to provide. The ultra-fast transition from battery charging to battery discharging prevents adapter crash from overloading condition.

The BQ24800 device also supports battery only boost mode when no adapter is present. When the battery voltage is above the minimum system operation voltage, the battery is directly connected to the system supply rail through BATFET. Once the battery voltage goes below the minimum system operation voltage, BQ24800 will turn on the boost mode to regulate the system supply rail, extending the system run time.

The BQ24800 device uses two charge pumps to separately drive N-channel MOSFETs (ACFET, RBFET, and BATFET) for automatic system power source selection.

Through SMBus, a system power management microcontroller programs input current, charge current, discharge current, and charge voltage DACs with high regulation accuracies.

The BQ24800 device monitors adapter current (IADP), battery discharge current (IDCHG), and system power (PMON) for host to throttle back CPU speed or reduce system power when needed.

The BQ24800 device charges 1-, 2-, 3-, or 4-series Li+ cells.

下载 观看带字幕的视频 视频

申请了解更多信息

可提供完整数据表和其他信息。立即申请

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 BQ24800 SMBus 1- to 4-Cell Buck Battery Charge Controller With Peak Power, Hybrid Power Boost and Battery Only Boost Modes 数据表 PDF | HTML 2020年 2月 28日
应用手册 Autonomous Smart Battery Guide PDF | HTML 2021年 10月 15日
EVM 用户指南 BQ24800 EVM User's Guide 2020年 2月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ24800EVM — SMBus 2 至 4 节串联混合动力升压模式电池充电控制器评估模块

BQ24800EVM 评估模块 (EVM) 是一款 SMBus 2 到 4 节混合动力升压模式电池充电控制器(支持混合升压和处理器热量监控)。输入电压范围介于 4.5V 和 24V 之间,具有 2–4 节电池充电电压和 128mA 至 8.128A 充电电流的可编程输出。此 EVM 不包括 EV2400 接口器件;必须单独订购才能评估 BQ24800EVM。
用户指南: PDF
TI.com 上无现货
应用软件和框架

BQSTUDIO-STABLE Battery Management Studio (bqStudio) 软件 – 针对 BQ 系列 TI 电池电量监测计的稳定版本下载

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
电池监测器和平衡器
BQ76942 适用于 3 节至 10 节串联电池的多节电池监测器和保护器 BQ76952 适用于锂离子、锂聚合物和磷酸铁锂电池的 3 节至 16 节串联高精度电池监控器和保护器
电池充电器 IC
BQ24800 支持混合动力升压和电池升压模式的 SMBus 1 至 4 节降压电池充电控制器 BQ25720 具有电源路径和 USB-C® PD OTG 的 SMBus 1-4 节电池 NVDC 降压/升压电池充电控制器 BQ25723 具有电源路径和 USB-C® PD OTG 的 I²C 1-4 节电池 NVDC 降压/升压电池充电控制器 BQ25731 具有 USB type-C PD 支持的 I2C 1 至 5 节 NVDC 降压/升压电池充电控制器 BQ25790 集成式 NVDC 5A 1 至 4 节开关模式降压/升压电池充电器 BQ25792 具有双输入选择器和 USB PD 3.0 OTG 输出的 I2C 控制型 1 节至 4 节电池 5A 降压/升压充电器
电池电量监测
BQ27220 具有预编程化学成分的单节电池组/系统侧 CEDV 电池电量监测计 BQ27320 单节电池组/系统侧 CEDV 电池电量监测计 BQ27425-G1 具有直接电池连接功能的系统侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27425-G2A 适用于钴酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27425-G2B 适用于锰酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27621-G1 具有动态电压相关性的系统侧电量监测计,电池电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™(tm) 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ27Z561 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ28Z610 适用于 1-2 节串联电池组并具有集成保护器的电池电量监测计 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34210-Q1 通过汽车认证的单节电池系统侧 CEDV 电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ35100 用于不可充电电池(锂原)的电池电量监测计和放电结束监测计 BQ4050 1 至 4 节串联 CEDV 电池电量监测计 BQ40Z50 1 至 4 节串联锂离子电池组管理器 | 电池电量监测计 BQ40Z50-R1 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池包管理器 BQ40Z60 完整的多节电池管理器 | 电池电量监测计 BQ40Z80 采用 Impedance Track™ 电量监测技术的 2 节至 6 节串联电池包管理器 BQ78350 适用于 bq76940 监控器系列的配套 CEDV 电量监测计电池管理控制器 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78Z100 适用于 1 至 2 节电池的 Impedance Track™ 电池电量监测计
下载选项
应用软件和框架

BQSTUDIO-TEST Battery Management Studio (bqStudio) 软件 – 未测试版本下载

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

lock = 需要出口许可(1 分钟)
支持的产品和硬件

支持的产品和硬件

产品
电池监测器和平衡器
BQ769142 适用于锂离子、锂聚合物和磷酸铁锂电池的 3 节至 14 节串联高精度电池监控器和保护器 BQ76942 适用于 3 节至 10 节串联电池的多节电池监控器和保护器 BQ76952 适用于锂离子、锂聚合物和磷酸铁锂电池的 3 节至 16 节串联高精度电池监控器和保护器
电池充电器 IC
BQ24800 支持混合动力升压和电池升压模式的 SMBus 1 至 4 节降压电池充电控制器 BQ25720 具有电源路径和 USB-C® PD OTG 的 SMBus 1-4 节电池 NVDC 降压/升压电池充电控制器 BQ25723 具有电源路径和 USB-C® PD OTG 的 I²C 1-4 节电池 NVDC 降压/升压电池充电控制器 BQ25731 具有 USB type-C PD 支持的 I2C 1 至 5 节 NVDC 降压/升压电池充电控制器 BQ25756 具有 MPPT 功能的独立式或 I²C 控制型 70V 双向降压/升压充电控制器 BQ25790 集成式、NVDC、5A、1 至 4 节开关模式降压/升压电池充电器 BQ25792 具有双输入选择器和 USB PD 3.0 OTG 输出的 I2C 控制型 1 节至 4 节电池 5A 降压/升压充电器
电池电量监测
BQ27220 具有预编程化学成分的单节电池组/系统侧 CEDV 电池电量监测计 BQ27320 单节电池组/系统侧 CEDV 电池电量监测计 BQ27425-G1 具有直接电池连接功能的系统侧 Impedance Track™ 电量监测计 | 电池电量监测计 BQ27425-G2A 适用于钴酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27425-G2B 适用于锰酸锂电池的系统侧 Impedance Track™ 电量监测计 BQ27427 具有预编程化学成分和集成感应电阻器的单芯电池电量监测计 BQ27510-G3 系统侧 Impedance-Track 电量监测计,可提供 32 字节的用户可编程数据闪存 BQ27520-G4 具有集成 LDO 的系统侧 Impedance Track™ 电量监测计 BQ27530-G1 具有直接电池连接功能的系统侧 Impedance Track 电量监测计 BQ27531-G1 适用于 bq2419x 充电器控制器的电池管理单元 Impedance Track™ 电量监测计 BQ27532-G1 适用于 bq2425x 充电器的电池管理单元 Impedance Track™ 电量监测计 BQ27541-G1 带集成 LDO 的电池组侧 Impedance Track™ 电池电量监测计 BQ27541-V200 用于电池组集成的单节锂离子电池电量监测计;固件升级到 BQ27541 BQ27542-G1 采用 SON 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27545-G1 单节电池、电池组侧、Impedance Track™ 电量监测计 BQ27546-G1 采用 DSBGA 封装的单节电池 Impedance Track™ 电池组侧电量监测计 BQ27621-G1 具有动态电压相关性的系统侧电量监测计,电池电量监测计 BQ27741-G1 带集成保护器的电池组侧 Impedance Track™ 电量监测计 BQ27742-G1 具有集成保护功能的单节锂离子电池电量监测计 | 电池电量监测计 BQ27Z561 适用于 1 节电池的 Impedance Track™ 集成电路电量计解决方案 BQ27Z746 具有集成保护器、采用 Impedance Track™ 技术的电池包侧单节电池电量监测计 BQ28Z610 适用于 1-2 节串联电池组并具有集成保护器的电池电量监测计 BQ34110 集成了极少放电型模块的多化合物高电池节数电池电量监测计 BQ34210-Q1 通过汽车级认证的单节电池系统侧 CEDV 电量监测计 BQ34Z100-G1 多化合物 Impedance Track™ 独立电量监测计 | 电池电量监测计 BQ35100 用于不可充电电池(锂原)的电池电量监测计和放电结束监测计 BQ4050 1 至 4 节串联 CEDV 电池电量监测计 BQ40Z50 1 至 4 节串联锂离子电池组管理器 | 电池电量监测计 BQ40Z50-R1 支持涡轮模式 1.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z50-R2 支持涡轮模式 2.0 的 1 至 4 节串联锂离子电池组管理器 BQ40Z60 完整的多节电池管理器 | 电池电量监测计 BQ40Z80 采用 Impedance Track™ 电量监测技术的 2 节至 7 节电池组管理器 BQ78350 采用 IMPEDANCE TRACK™ 的符合 SBS 1.1 的电量监测计 BQ78350-R1 CEDV 锂离子电池电量监测计和电池管理控制器 BQ78Z100 适用于 1 至 2 节电池的 Impedance Track™ 电池电量监测计
硬件开发
MKST-3P-ALT-EV2300 EV2300 alternative for use with BQMTESTER and ADVANCED-BQMTESTER
下载选项
封装 引脚 下载
WQFN (RUY) 28 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频