产品详情

Number of series cells 1, 2, 3, 4, 5, 6 Charge current (max) (A) 10 Vin (max) (V) 28 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 2.1 Battery charge voltage (max) (V) 26 Absolute max Vin (max) (V) 33 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), IINDPM (Input current limit), Power Path Vin (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3, 4, 5, 6 Charge current (max) (A) 10 Vin (max) (V) 28 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 2.1 Battery charge voltage (max) (V) 26 Absolute max Vin (max) (V) 33 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (JEITA profile), IINDPM (Input current limit), Power Path Vin (min) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Battery Thermistor Sense for JEITA Guideline
    Compatible Charger
  • 600-kHz NMOS-NMOS Synchronous Buck
    Converter
  • Stand-Alone Charger Support for Li-Ion or Li-
    Polymer
  • 5-V–28-V VCC Input Operating Range and
    Supports 1 to 6 Battery Cells
  • Up to 10-A Charge Current and Adapter Current
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
  • Integration
    • Automatic System Power Selection From
      Adapter or Battery
    • Internal Loop Compensation
    • Internal Soft-Start
    • Dynamic Power Management
  • Safety Protection
    • Input Overvoltage Protection
    • Battery Detection
    • Reverse Protection Input FET
    • Programmable Safety Timer
    • Charge Overcurrent Protection
    • Battery Short Protection
    • Battery Overvoltage Protection
    • Thermal Shutdown
  • Status Outputs
    • Adapter Present
    • Charger Operation Status
  • Charge Enable Pin
  • 6-V Gate Drive for Synchronous Buck Converter
  • 30-ns Driver Dead-Time and 99.5% Maximum
    Effective Duty Cycle
  • 24-Pin, 4-mm × 4-mm QFN Package
  • Energy Star Low Quiescent Current Iq
    • < 15-µA Off-State Battery Discharge Current
    • < 1.5-mA Off-State Input Quiescent Current
  • Battery Thermistor Sense for JEITA Guideline
    Compatible Charger
  • 600-kHz NMOS-NMOS Synchronous Buck
    Converter
  • Stand-Alone Charger Support for Li-Ion or Li-
    Polymer
  • 5-V–28-V VCC Input Operating Range and
    Supports 1 to 6 Battery Cells
  • Up to 10-A Charge Current and Adapter Current
  • High-Accuracy Voltage and Current Regulation
    • ±0.5% Charge Voltage Accuracy
    • ±3% Charge Current Accuracy
    • ±3% Adapter Current Accuracy
  • Integration
    • Automatic System Power Selection From
      Adapter or Battery
    • Internal Loop Compensation
    • Internal Soft-Start
    • Dynamic Power Management
  • Safety Protection
    • Input Overvoltage Protection
    • Battery Detection
    • Reverse Protection Input FET
    • Programmable Safety Timer
    • Charge Overcurrent Protection
    • Battery Short Protection
    • Battery Overvoltage Protection
    • Thermal Shutdown
  • Status Outputs
    • Adapter Present
    • Charger Operation Status
  • Charge Enable Pin
  • 6-V Gate Drive for Synchronous Buck Converter
  • 30-ns Driver Dead-Time and 99.5% Maximum
    Effective Duty Cycle
  • 24-Pin, 4-mm × 4-mm QFN Package
  • Energy Star Low Quiescent Current Iq
    • < 15-µA Off-State Battery Discharge Current
    • < 1.5-mA Off-State Input Quiescent Current

The bq2461x device is a highly integrated, Japan Electronic Information Technology Association (JEITA) guideline-compatible, Li-ion or Li-polymer switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation, and charge status monitoring

The bq2461x charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup. The bq2461x automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low quiescent current sleep mode when the input voltage falls below the battery voltage.

The bq2461x device is a highly integrated, Japan Electronic Information Technology Association (JEITA) guideline-compatible, Li-ion or Li-polymer switched-mode battery charge controller. The device offers a constant-frequency synchronous switching PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, adapter current regulation, and charge status monitoring

The bq2461x charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum user-selectable level. A programmable charge timer provides a safety backup. The bq2461x automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low quiescent current sleep mode when the input voltage falls below the battery voltage.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 bq24616 JEITA Guideline Compatible Stand-Alone Synchronous Switched-Mode Li-Ion or Li-Polymer Battery Charger With System Power Selector and Low Iq 数据表 (Rev. C) PDF | HTML 2015年 6月 30日
应用手册 BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers 2019年 12月 31日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
用户指南 bq2461x/bq2463x (HPA422A) Multi-Cell Synchronous Switch-Mode Charger (Rev. A) 2010年 7月 27日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ24616EVM — BQ24616 独立同步开关模式锂离子或锂聚合物电池充电器的评估模块

bq2461x 是高度集成的锂离子或锂聚合物开关模式电池充电控制器。bq2463x 是高度集成的开关模式电池充电控制器,专为磷酸锂电池化学物充电而设计。它们可以为恒频同步 PWM 控制器提供高准确度充电电流和电压调节、适配器电流调节、充电预处理和充电状态监控。bq2461x/bq2463x 在以下三个阶段为电池充电:预处理、恒定电流和恒定电压。当电流达到最低的用户可选级别时,充电将终止。可编程充电定时器可以为充电终止提供安全备份。当电池电压低于内部阈值时,q2461x/bq2463x 会自动重新启动充电周期;当输入电压低于电池电压时,则会进入低静态电流休眠模式。

用户指南: PDF
TI.com 上无现货
计算工具

SLUC175 bq246xx Calculation Tool V1.5

支持的产品和硬件

支持的产品和硬件

产品
电池充电器 IC
BQ24600 独立 1 至 6 节降压电池充电控制器 BQ24610 具有 5V 至 28V 输入的独立 1 至 6 节降压电池充电控制器 BQ24616 符合 JEITA 标准的独立 1 至 6 节降压电池充电控制器 BQ24617 具有 5V 至 24V 输入的独立 1 至 5 节降压电池充电控制器 BQ24618 支持 USB 且具有 5V 至 28V 输入的独立 1 至 6 节降压电池充电控制器 BQ24620 适用于磷酸锂电池的独立 1 至 7 节降压电池充电控制器 BQ24630 适用于磷酸铁锂电池、具有系统功率的独立 1 至 7 节降压电池充电控制器 BQ24640 适用于超级电容器的独立 1 至 8 节降压电池充电控制器 BQ24650 具有太阳能输入和集成式 MPPT 的独立 1 至 6 节降压电池充电控制器
封装 引脚 下载
VQFN (RGE) 24 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频