BQ24600
- 1.2-MHz NMOS-NMOS Synchronous Buck Converter
- Stand-Alone Charger Support for Li-Ion or Li-Polymer
- 5-V – 28-V VCC Input Voltage Range and Supports
1S-6S Battery Cells - Up to 10-A Charge Current and Adapter Current
- High-Accuracy Voltage and Current Regulation
- ±0.5% Charge-Voltage Accuracy
- ±3% Charge-Current Accuracy
- Integration
- Internal Loop Compensation
- Internal Soft Start
- Safety
- Input Overvoltage Protection
- Battery Thermistor Sense Hot/Cold Charge Suspend
- Battery Detection
- Built-In Safety Timer
- Charge Overcurrent Protection
- Battery Short Protection
- Battery Overvoltage Protection
- Thermal Shutdown
- Status Outputs
- Adapter Present
- Charger Operation Status
- Charge Enable Pin
- 6-V Gate Drive for Synchronous Power Converter
- 30-ns Driver Dead-Time and 99.5% Max. Effective Duty Cycle
- 16-Pin 3.5-mm × 3.5-mm QFN package
- Energy Star Low Quiescent Current Iq
- < 15-µA Off-State Battery Discharge Current
- < 1.5-mA Off-State Input Quiescent Current
The bq24600 is a highly integrated Li-ion or Li-polymer switch-mode battery-charge controller. It offers a constant-frequency synchronous PWM controller with high-accuracy charge current and voltage regulation, charge preconditioning, termination, and charge status monitoring,
The bq24600 charges the battery in three phases: preconditioning, constant current, and constant voltage. Charge is terminated when the current reaches a minimum level. An internal charge timer provides a safety backup. The bq24600 automatically restarts the charge cycle if the battery voltage falls below an internal threshold, and enters a low-quiescent-current sleep mode when the input voltage falls below the battery voltage.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | bq24600 Stand-Alone Synchronous Switch-Mode Li-Ion or Li-Polymer Battery Charger with Low Iq 数据表 (Rev. B) | PDF | HTML | 2014年 11月 5日 | ||
应用手册 | BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers | 2019年 12月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
产品概述 | Battery Management Solutions for Point of Sale Systems | 2014年 8月 18日 | ||||
用户指南 | Multi Cell Synchronous Switch-Mode Charger, EVM (HPA421) | 2010年 2月 18日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BQ24600EVM — 用于 BQ24600 多节同步开关模式充电器的评估模块
bq24600/bq24620/bq24640 评估模块。bq2461x 是高度集成的锂离子或锂聚合物开关模式电池充电控制器。bq2463x 是高度集成的开关模式电池充电控制器,专为磷酸锂电池化学物充电而设计。bq24640 是高度集成的超级电容器开关模式充电控制器。它们可以为恒频同步 PWM 控制器提供高准确度充电电流和电压调节、适配器电流调节、终止、充电预处理和充电状态监控。bq24600/bq24620 (...)
TIDA-00982 — 非军用无人机、机器人或 RC 2S1P 电池管理解决方案参考设计
TIDA-00037 — 多节同步开关模式充电器的参考设计
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RVA) | 16 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。