产品详情

Number of series cells 1 Charge current (max) (A) 1.55 Vin (max) (V) 9 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), Power Path Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1.55 Vin (max) (V) 9 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 3.5 Battery charge voltage (max) (V) 4.44 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface I2C Features BAT temp thermistor monitoring (JEITA profile), Power Path Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Charge Faster than Linear Chargers
  • High-Accuracy Voltage and Current Regulation
    • Input Current Regulation Accuracy: ±5% (100
      mA and 500 mA)
    • Charge Voltage Regulation Accuracy: ±0.5%
      (25°C), ±1% (0°C to 125°C)
    • Charge Current Regulation Accuracy: ±5%
  • Input Voltage Based Dynamic Power
    Management (VIN DPM)
  • Bad Adaptor Detection and Rejection
  • Safety Limit Register for Maximum Charge
    Voltage and Current Limiting
  • High-Efficiency Mini-USB/AC Battery Charger for
    Single-Cell Li-Ion and Li-Polymer Battery Packs
  • 20-V Absolute Maximum Input Voltage Rating
  • 9-V Maximum Operating Input Voltage-
    bq24156A/9
  • 6-V Maximum Operating Input Voltage-
    bq24153A/8
  • Built-In Input Current Sensing and Limiting
  • Integrated Power FETs for Up To 1.55-A Charge
    Rate
  • Programmable Charge Parameters through I2C
    Compatible Interface (up to 3.4 Mbps):
    • Input Current Limit
    • VIN DPM Threshold
    • Fast-Charge/Termination Current
    • Charge Regulation Voltage (3.5 V to 4.44 V)
    • Low Charge Current Mode Enable/Disable
    • Safety Timer with Reset Control
    • Termination Enable/Disable
  • Support up to 1.55 A Charge Current Using 55-
    mΩ Sensing Resistor
  • Synchronous Fixed-Frequency PWM Controller
    Operating at 3 MHz With 0% to 99.5% Duty Cycle
  • Automatic High Impedance Mode for Low Power
    Consumption
  • Robust Protection
    • Reverse Leakage Protection Prevents Battery
      Drainage
    • Thermal Regulation and Protection
    • Input/Output Overvoltage Protection
  • Status Output for Charging and Faults
  • USB Friendly Boot-Up Sequence
  • Automatic Charging
  • Power Up System without Battery bq24158/9
  • Boost Mode Operation for USB OTG:
    (bq24153A/8 only)
    • Input Voltage Range (from Battery): 2.5 V to
      4.5 V
    • Output for VBUS: 5.05 V/ 200 mA
  • 2.1 mm × 2 mm 20-Pin WCSP Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices
    • Charge Faster than Linear Chargers
    • High-Accuracy Voltage and Current Regulation
      • Input Current Regulation Accuracy: ±5% (100
        mA and 500 mA)
      • Charge Voltage Regulation Accuracy: ±0.5%
        (25°C), ±1% (0°C to 125°C)
      • Charge Current Regulation Accuracy: ±5%
    • Input Voltage Based Dynamic Power
      Management (VIN DPM)
    • Bad Adaptor Detection and Rejection
    • Safety Limit Register for Maximum Charge
      Voltage and Current Limiting
    • High-Efficiency Mini-USB/AC Battery Charger for
      Single-Cell Li-Ion and Li-Polymer Battery Packs
    • 20-V Absolute Maximum Input Voltage Rating
    • 9-V Maximum Operating Input Voltage-
      bq24156A/9
    • 6-V Maximum Operating Input Voltage-
      bq24153A/8
    • Built-In Input Current Sensing and Limiting
    • Integrated Power FETs for Up To 1.55-A Charge
      Rate
    • Programmable Charge Parameters through I2C
      Compatible Interface (up to 3.4 Mbps):
      • Input Current Limit
      • VIN DPM Threshold
      • Fast-Charge/Termination Current
      • Charge Regulation Voltage (3.5 V to 4.44 V)
      • Low Charge Current Mode Enable/Disable
      • Safety Timer with Reset Control
      • Termination Enable/Disable
    • Support up to 1.55 A Charge Current Using 55-
      mΩ Sensing Resistor
    • Synchronous Fixed-Frequency PWM Controller
      Operating at 3 MHz With 0% to 99.5% Duty Cycle
    • Automatic High Impedance Mode for Low Power
      Consumption
    • Robust Protection
      • Reverse Leakage Protection Prevents Battery
        Drainage
      • Thermal Regulation and Protection
      • Input/Output Overvoltage Protection
    • Status Output for Charging and Faults
    • USB Friendly Boot-Up Sequence
    • Automatic Charging
    • Power Up System without Battery bq24158/9
    • Boost Mode Operation for USB OTG:
      (bq24153A/8 only)
      • Input Voltage Range (from Battery): 2.5 V to
        4.5 V
      • Output for VBUS: 5.05 V/ 200 mA
    • 2.1 mm × 2 mm 20-Pin WCSP Package
  • APPLICATIONS
    • Mobile and Smart Phones
    • MP3 Players
    • Handheld Devices
  • The bq24153A/6A/8/9 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

    The IC charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on battery voltage and user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, The IC automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status can be reported to the host using the I2C interface. During the charging process, the IC monitors its junction temperature (TJ) and reduces the charge current once TJ increases to about 125°C. To support USB OTG device, bq24153A/8 can provide VBUS (5.05 V) by boosting the battery voltage. The IC is available in 20-pin WCSP package.

    The bq24153A/6A/8/9 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.

    The IC charges the battery in three phases: conditioning, constant current and constant voltage. The input current is automatically limited to the value set by the host. Charge is terminated based on battery voltage and user-selectable minimum current level. A safety timer with reset control provides a safety backup for I2C interface. During normal operation, The IC automatically restarts the charge cycle if the battery voltage falls below an internal threshold and automatically enters sleep mode or high impedance mode when the input supply is removed. The charge status can be reported to the host using the I2C interface. During the charging process, the IC monitors its junction temperature (TJ) and reduces the charge current once TJ increases to about 125°C. To support USB OTG device, bq24153A/8 can provide VBUS (5.05 V) by boosting the battery voltage. The IC is available in 20-pin WCSP package.

    下载 观看带字幕的视频 视频

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 5
    类型 标题 下载最新的英语版本 日期
    * 数据表 bq2415x Fully Integrated Switch-Mode One-Cell Li-Ion Charger With Full USB Compliance and USB-OTG Support 数据表 (Rev. D) PDF | HTML 2014年 1月 28日
    选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
    用户指南 bq24153A/56A/57/58/59EVM Fully Integrated, Switch-Mode, One-Cell, Li-Ion Chgr (Rev. C) 2014年 5月 12日
    应用手册 Building your own Battery Simulator 2013年 10月 14日
    产品概述 电源组充电器 IC 英语版 2013年 8月 16日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    支持软件

    BQ24153A_6A_7B_8_9EVM_SW BQ24153A_9 EVM v1.4.0.1

    With either the bq24153AEVM-697, bq24156AEVM-697, bq24157BEVM, bq24158EVM-697 or BQ24159EVM-697 connected to a Windows PC via the USB-TO-GPIO box, this software provides a PC-based GUI interface so that you can communicate with the IC using the I2C communication protocol.

    支持的产品和硬件

    支持的产品和硬件

    产品
    电池充电器 IC
    BQ24153A 具有 OTG 和 Vovp=6.5V 的 I2C 单节 1.55A 降压电池充电器 BQ24156A I2C 单节 1.55A 降压电池充电器 BQ24158 具有 OTG 且加电时无电池检测的 I2C 单节 1.25A 降压电池充电器 BQ24159 与 USB 完全兼容的完全集成开关模式单节锂离子充电器。
    硬件开发
    评估板
    BQ24157EVM-697 BQ24157EVM-697 评估模块 BQ24158EVM-697 用于 BQ24158 完全集成开关模式单节锂离子充电器的评估模块
    封装 引脚 下载
    DSBGA (YFF) 20 查看选项

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    支持和培训

    视频