产品详情

Number of series cells 1, 2, 3 Charge current (max) (A) 2.5 Vin (max) (V) 17 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 13.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1, 2, 3 Charge current (max) (A) 2.5 Vin (max) (V) 17 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 13.5 Absolute max Vin (max) (V) 20 Control topology Switch-Mode Buck Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation, IINDPM (Input current limit), Input OVP, Power Path Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGY) 24 19.25 mm² 5.5 x 3.5
  • 集成了 2.5A N-MOSFET 的 1.6MHz 同步开关模式充电器
  • 效率高达 92%
  • 30V 额定输入电压,具有可调节过压保护功能
    • 4.5V 至 17V 输入工作电压
  • 电池充电电压
    • 1 节、2 节或 3 节电池均达到 4.2V
  • 高度集成
    • 适配器和电池之间的自动电源路径选择器
    • 动态电源管理
    • 集成式 20V 开关 MOSFET
    • 集成式自举二极管
    • 内部数字软启动
  • 安全
    • 热调节环路节流阀反向电流可将 T J 限制为 120°C
    • 热关断保护
    • 电池热敏电阻可检测高温/低温充电暂停和进行电池检测
    • 可调节输入过压保护
    • 逐周期电流限制
  • 精度
    • ±0.5% 充电电压调节
    • ±5% 充电电流调节
    • ±6% 输入电流调节
  • 移除适配器后的电池电流低于 15µA
  • 在使用适配器且禁用充电的封装中,输入电流小于 1.5mA
  • 集成了 2.5A N-MOSFET 的 1.6MHz 同步开关模式充电器
  • 效率高达 92%
  • 30V 额定输入电压,具有可调节过压保护功能
    • 4.5V 至 17V 输入工作电压
  • 电池充电电压
    • 1 节、2 节或 3 节电池均达到 4.2V
  • 高度集成
    • 适配器和电池之间的自动电源路径选择器
    • 动态电源管理
    • 集成式 20V 开关 MOSFET
    • 集成式自举二极管
    • 内部数字软启动
  • 安全
    • 热调节环路节流阀反向电流可将 T J 限制为 120°C
    • 热关断保护
    • 电池热敏电阻可检测高温/低温充电暂停和进行电池检测
    • 可调节输入过压保护
    • 逐周期电流限制
  • 精度
    • ±0.5% 充电电压调节
    • ±5% 充电电流调节
    • ±6% 输入电流调节
  • 移除适配器后的电池电流低于 15µA
  • 在使用适配器且禁用充电的封装中,输入电流小于 1.5mA

BQ24133 器件是一款高度集成的独立型锂离子及锂聚合物开关模式电池充电器,集成了两个 N 沟道功率 MOSFET。该器件提供一个恒定频率同步 PWM 控制器,可对输入电流、充电电流和电压进行高精度调节。BQ24133 可严密监测电池包温度,仅允许在预设的温度范围内充电。BQ24133 可为一节、两节或三节电池(由 CELL 引脚选择)充电,充电至每节电池具有 4.2V 固定电压。

The BQ24133 charges the battery in three phases: preconditioning, constant current, and constant voltage.

The BQ24133 provides power path selector gate driver ACDRV/CMSRC on input NMOS pair ACFET (Q1) and RBFET (Q2), and BATDRV on a battery PMOS device (Q3). When the qualified adapter is present, the system is directly connected to the adapter. Otherwise, the system is connected to the battery. In addition, the power path prevents battery from boosting back to the input.

The BQ24133 charges the battery from a DC source as high as 17 V, including a car battery. The input overvoltage limit is adjustable through the OVPSET pin. The AVCC, ACP, and ACN pins have a 30-V rating. When a high-voltage DC source is inserted, Q1 and Q2 remain off to avoid high-voltage damage to the system.

For 1-cell applications where the battery is not removable, the system can be directly connected to the battery to simplify the power path design and reduce the cost. With this configuration, the battery can automatically supplement the system load if the adapter is overloaded.

The BQ24133 is available in a 24-pin, 5.5-mm × 3.5-mm thin VQFN package.

BQ24133 器件是一款高度集成的独立型锂离子及锂聚合物开关模式电池充电器,集成了两个 N 沟道功率 MOSFET。该器件提供一个恒定频率同步 PWM 控制器,可对输入电流、充电电流和电压进行高精度调节。BQ24133 可严密监测电池包温度,仅允许在预设的温度范围内充电。BQ24133 可为一节、两节或三节电池(由 CELL 引脚选择)充电,充电至每节电池具有 4.2V 固定电压。

The BQ24133 charges the battery in three phases: preconditioning, constant current, and constant voltage.

The BQ24133 provides power path selector gate driver ACDRV/CMSRC on input NMOS pair ACFET (Q1) and RBFET (Q2), and BATDRV on a battery PMOS device (Q3). When the qualified adapter is present, the system is directly connected to the adapter. Otherwise, the system is connected to the battery. In addition, the power path prevents battery from boosting back to the input.

The BQ24133 charges the battery from a DC source as high as 17 V, including a car battery. The input overvoltage limit is adjustable through the OVPSET pin. The AVCC, ACP, and ACN pins have a 30-V rating. When a high-voltage DC source is inserted, Q1 and Q2 remain off to avoid high-voltage damage to the system.

For 1-cell applications where the battery is not removable, the system can be directly connected to the battery to simplify the power path design and reduce the cost. With this configuration, the battery can automatically supplement the system load if the adapter is overloaded.

The BQ24133 is available in a 24-pin, 5.5-mm × 3.5-mm thin VQFN package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
BQ24610 正在供货 具有 5V 至 28V 输入的独立 1 至 6 节降压电池充电控制器 This product is 10 A, 6S standalone buck switching controller
BQ25306 正在供货 独立型 17V、3A 1 至 2 节降压电池充电器 This product is 3 A, 2S standalone buck switching charger with integrated sense resistor, small footprint with integrated MOSTFET

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 BQ24133 具有集成式 MOSFET 和电源路径选择器的独立式 1 节至 3 节电池 2.5A 同步降压电池充电器 数据表 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2023年 5月 12日
应用手册 BQ241xx/BQ246xx Selection of Multi-Cell Standalone Switching Battery Chargers 2019年 12月 31日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
产品概述 Battery Management Solutions for Point of Sale Systems 2014年 8月 18日
应用手册 小功率便携式音频产品(含Charger 和DC-DC)的辐射发射超标对策 2014年 1月 7日
应用手册 How to Review a Multicell Switching Charger Schematic 2011年 9月 21日
用户指南 bq24133 User's Guide 2010年 12月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ24133EVM-715-15V — 用于 BQ24133 同步开关模式锂离子和锂聚合物电池充电器的评估模块

BQ24133EVM-715-15V 可帮助用户评估 bq24133 同步电池充电器。bq24133 是高度集成的独立锂离子和锂聚合物开关模式电池充电控制器,具有两个集成式 N 通道功率 MOSFET 和功率路径选择器闸极驱动器。它可以为恒频同步 PWM 控制器提供高准确度输入电流、充电电流和电压调节。它还提供电池检测、预处理、充电终止和充电状态监控。EVM 也称为 HPA715A。UG 手册包含 bq24133EVM 物料清单、电路板布局和原理图。

用户指南: PDF
TI.com 上无现货
评估板

BQ24133EVM-715-5V — 用于 BQ24133 同步开关模式锂离子和锂聚合物电池充电器的评估模块

BQ24133EVM-715-5V (-001) 可帮助用户评估 bq24133 同步电池充电器。bq24133 是高度集成的独立锂离子和锂聚合物开关模式电池充电控制器,具有两个集成式 N 通道功率 MOSFET 和功率路径选择器闸极驱动器。它可以为恒频同步 PWM 控制器提供高准确度输入电流、充电电流和电压调节。它还提供电池检测、预处理、充电终止和充电状态监控。该 EVM 也称为 HPA715 (-001)。该 EVM 针对 5V 输入电压进行了优化,可为单节 4.2V 锂离子电池充电。UG 手册包含 bq24133EVM 物料清单、板面布局和原理图。

用户指南: PDF
TI.com 上无现货
计算工具

SLUC244 bqswitcherII calculation tools V1.2

支持的产品和硬件

支持的产品和硬件

产品
电池充电器 IC
BQ24130 适用于锂离子电池和超级电容器的独立 1 至 3 节降压电池充电器 BQ24133 具有外部电源路径的独立 1 至 3 节 2.5A 同步降压电池充电器 BQ24170 具有电源路径选择器的独立 1 至 3 节 4A 同步降压电池充电器 BQ24171 符合 JEITA 标准且具有电源路径的独立 1 至 3 节 4A 同步降压电池充电器 BQ24172 独立 1 至 3 节 4A 同步降压电池充电器
光绘文件

HPA715 Gerber Files

SLUC237.ZIP (267 KB)
参考设计

PMP9491 — 采用高效升压转换器的音箱/便携式扬声器参考设计。

PMP9491 是一款可用于 15W +15W 立体声或 30W 低音炮应用的 30W 高效紧凑型便携式扬声器/手提音响参考设计。此设计的电源是 1 块或 2 块串联的锂离子电池。此设计大致分为三个主要级:
  1. 采用 LM3481 控制器 IC 的高效单相非同步升压转换器。此设计接受 3.3Vin 至 9Vin 输入电压,可实现 12V 输出,并且能够为负载提供 2.5A 连续电流。峰值效率高达 95%。
  2. 采用 TPA3118D2 D 类器件的 15W+15W 立体声音频放大器。
  3. 极低成本立体声转换为低音炮低音输入。
  4. 电池充电器 bq24133,具有集成式 MOSFET 和电源路径选择器的 2.5A (...)
测试报告: PDF
原理图: PDF
参考设计

PMP4397 — 具有 EMI 合规性的集成 1-3S 独立电池充电器参考设计

PMP4397 是一款电池充电器模块参考设计,适用于直流输入为 4.5V 至 15V 的 2 节电池应用。提供辐射干扰合规性的详细数据。可通过电阻器在 1 节至 3 节的范围内调整电池数量。一般应用使用 2 节电池 (8.4V/2000mAH)。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00027 — 1.6MHz 同步开关模式锂离子/锂聚合物独立电池充电器参考设计

此参考设计将独立的锂离子和锂聚合物开关模式蓄电池充电解决方案与两个集成 N 通道功率 MOSFET 和一个电源路径选择器闸极驱动器进行高度集成。它可以为恒频同步 PWM 控制器提供高准确度输入电流、充电电流和电压调节。它还提供电池检测、预处理、充电终止和充电状态监控。此参考设计又称为 HPA715 (-001)。该解决方案针对 5 V 输入电压进行了优化,并可给 4.2 V 的单节锂离子蓄电池充电。
测试报告: PDF
封装 引脚 下载
VQFN (RGY) 24 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频