SLUS698F March   2006  – May 2017

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Battery Preconditioning
      2. 7.3.2  Battery Fast-Charge Constant Current
      3. 7.3.3  Charge-Current Monitor
      4. 7.3.4  Battery Fast-Charge Voltage Regulation
      5. 7.3.5  Charge Termination Detection and Recharge
      6. 7.3.6  Charge Status Outputs
      7. 7.3.7  PG Output (bq24080)
      8. 7.3.8  Charge-Enabled (CE) Input (bq24080)
      9. 7.3.9  Timer Enabled (TE) Input (bq24081)
      10. 7.3.10 Temperature Qualification (bq24081)
      11. 7.3.11 Timer Fault and Recovery
        1. 7.3.11.1 Condition Number 1
        2. 7.3.11.2 Condition Number 2
    4. 7.4 Device Functional Modes
      1. 7.4.1 Sleep Mode
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Calculations
        2. 8.2.2.2 Battery Temperature Sense (bq24081)
        3. 8.2.2.3 STAT Pins (All Devices) and PG Pin (bq24080)
        4. 8.2.2.4 Selecting Input and Output Capacitors
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Layout Guidelines
      2. 10.1.2 Layout Example
      3. 10.1.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
    2. 11.2 Related Links
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Integrated Power FET and Current Sensor for Up to 1-A Charge Applications From AC Adapter
  • Precharge Conditioning With Safety Timer
  • Charge and Power-Good Status Output
  • Automatic Sleep Mode for Low Power Consumption
  • Integrated Charge-Current Monitor
  • Fixed 7-Hour Fast Charge Safety Timer
  • Ideal for Low-Dropout Charger Designs for Single-Cell Li-Ion or Li-Pol Packs in Space-Limited Portable Applications
  • Small 3.00-mm × 3.00-mm VSON Package

Applications

  • PDAs, MP3 Players
  • Digital Cameras
  • Internet Appliances
  • Smartphones

Description

The bq24080 and bq24081 are highly integrated and flexible Li-Ion linear charge devices targeted at space-limited charger applications. They offer an integrated power FET and current sensor, high-accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device. An external resistor sets the magnitude of the charge current.

The device charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety for charge termination. The device automatically restarts the charge if the battery voltage falls below an internal threshold. The device automatically enters sleep mode when the ac adapter is removed.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
bq24080 VSON (10) 3.00 mm × 3.00 mm
bq24081
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application

bq24080 bq24081 b0192-01_lus698.gif