BQ24060
- Ideal for Low-Dropout Designs for Single-Cell Li-Ion or Li-Pol Packs in Space Limited Applications
- Integrated Power FET and Current Sensor for up to 1-A Charge Applications
- Reverse Leakage Protection Prevents Battery Drainage
- ±0.5% Voltage Regulation Accuracy
- Thermal Regulation Maximizes Charge Rate
- Charge Termination by Minimum Current and Time
- Precharge Conditioning With Safety Timer
- Status Outputs for LED or System Interface Indicate Charge, Fault, and Power Good Outputs
- Short-Circuit and Thermal Protection
- Automatic Sleep Mode for Low Power Consumption
- Small 3×3 mm MLP Package
- Selectable Battery Insertion and Battery Absent Detection
- Input Overvoltage Protection
- 6.5 V and 10.5 V Options
- APPLICATIONS
- PDA, MP3 Players, Digital Cameras
- Internet Appliances and Handheld Devices
The bq2406x series are highly integrated Li-Ion and Li-Pol linear chargers, targeted at space-limited portable applications. The bq2406x series offers a variety of safety features and functional options, while still implementing a complete charging system in a small package. The battery is charged in three phases: conditioning, constant or thermally regulated current, and constant voltage. Charge is terminated based on minimum current. An internal programmable charge timer provides a backup safety feature for charge termination and is dynamically adjusted during the thermal regulation phase. The bq2406x automatically re-starts the charge if the battery voltage falls below an internal threshold; sleep mode is set when the external input supply is removed. Multiple versions of this device family enable easy design of the bq2406x in cradle chargers or in the end equipment, while using low cost or high-end AC adapters.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 1A Single-Chip Li-Ion/Li-Pol Charge Management IC With Thermal Regulation 数据表 (Rev. A) | 2006年 10月 2日 | |||
应用手册 | BQ2404x, BQ2405x, and BQ2409x Frequently Asked Questions | 2019年 2月 25日 | ||||
模拟设计期刊 | Designing a linear Li-Ion battery charger with power-path control | 2009年 5月 1日 | ||||
模拟设计期刊 | Q2 2009 Issue Analog Applications Journal | 2009年 5月 1日 | ||||
模拟设计期刊 | Improving Battery Safety, Charging, and Fuel Gauging in Portable Media Apps | 2009年 3月 11日 | ||||
模拟设计期刊 | Q1 2009 Issue Analog Applications Journal | 2009年 3月 11日 | ||||
用户指南 | bq24060x Evaluation Module | 2006年 2月 14日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
BQ24060EVM-001 — bq24060 评估模块
The bq24060EVM is an evaluation tool for the bq24060 linear single-cell Li-Ion charger with thermal regulation and input over-voltage protection. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24060 and to charge a single-cell Li-Ion (...)
TEMPSENSE-SW — 温度传感设计软件
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRC) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点