可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
BQ25170 正在供货 适用于单节锂离子和磷酸铁锂电池的 800mA 线性电池充电器 Supports multiple resistor programmable battery voltage with lower IQ

产品详情

Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 16.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 18 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 3 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 16.5 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 18 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 3 Rating Catalog Operating temperature range (°C) -40 to 85
VSON (DRC) 10 9 mm² 3 x 3
  • Small 3-mm × 3-mm MLP (QFN) Package
  • Ideal for Low-Dropout Designs for Single-Cell Li-Ion
    or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for Up to 1-A
    Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • Integrated Current and Voltage Regulation
  • ±0.5% Voltage Regulation Accuracy
  • Charge Termination by Minimum Current and Time
  • Pre-Charge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicates
    Charge and Fault Conditions
  • Battery Insertion and Removal Detection
  • Works With Regulated and Unregulated Supplies
  • Short-Circuit Protection
  • Charge Voltage Options: 4.2 V and 4.36 V
  • Small 3-mm × 3-mm MLP (QFN) Package
  • Ideal for Low-Dropout Designs for Single-Cell Li-Ion
    or Li-Pol Packs in Space Limited Applications
  • Integrated Power FET and Current Sensor for Up to 1-A
    Charge Applications
  • Reverse Leakage Protection Prevents Battery Drainage
  • Integrated Current and Voltage Regulation
  • ±0.5% Voltage Regulation Accuracy
  • Charge Termination by Minimum Current and Time
  • Pre-Charge Conditioning With Safety Timer
  • Status Outputs for LED or System Interface Indicates
    Charge and Fault Conditions
  • Battery Insertion and Removal Detection
  • Works With Regulated and Unregulated Supplies
  • Short-Circuit Protection
  • Charge Voltage Options: 4.2 V and 4.36 V

The bqTINY™ series are highly integrated Li-Ion and Li-Pol linear charge management devices targeted at space limited portable applications. The bqTINY™ series offer integrated powerFET and current sensor, reverse blocking protection, high accuracy current and voltage regulation, charge status, and charge termination, in a small package.

The bqTINY™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bqTINY™ automatically restarts the charge if the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode when VCC supply is removed.

In addition to the standard features, different versions of the bqTINY™ offer a multitude of additional features. These include temperature sensing input for detecting hot or cold battery packs; power good (PG) output indicating the presence of valid input power; a TTL-level charge-enable input (CE) used to disable or enable the charge process; and a TTL-level timer and termination enable (TTE) input used to disable or enable the fast-charge timer and charge termination.

The bqTINY™ series are highly integrated Li-Ion and Li-Pol linear charge management devices targeted at space limited portable applications. The bqTINY™ series offer integrated powerFET and current sensor, reverse blocking protection, high accuracy current and voltage regulation, charge status, and charge termination, in a small package.

The bqTINY™ charges the battery in three phases: conditioning, constant current, and constant voltage. Charge is terminated based on minimum current. An internal charge timer provides a backup safety feature for charge termination. The bqTINY™ automatically restarts the charge if the battery voltage falls below an internal threshold. The bqTINY™ automatically enters sleep mode when VCC supply is removed.

In addition to the standard features, different versions of the bqTINY™ offer a multitude of additional features. These include temperature sensing input for detecting hot or cold battery packs; power good (PG) output indicating the presence of valid input power; a TTL-level charge-enable input (CE) used to disable or enable the charge process; and a TTL-level timer and termination enable (TTE) input used to disable or enable the fast-charge timer and charge termination.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 Single-Chip, Li-Ion Charge Management IC For Handheld Applications (bqTINY) 数据表 (Rev. K) 2014年 1月 27日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
用户指南 1-A Single-Chip Li-Ion & Li-Pol Charge Management IC w/Integrated PowerFET (Rev. A) 2002年 10月 29日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

BQ24012EVM — 具有电源良好状态指示、充电启动的 BQ24012 1-A 锂离子充电器评估模块

The bq24012EVM is an evaluation tool for the bq24012 linear single-cell Li-Ion charger with integrated FET and current sense in 3x3mm2 QFN package. The EVM is a complete designed-and-tested charger circuit that allows the user to test all functions of the bq24012 and to charge a single-cell Li-Ion (...)

用户指南: PDF
TI.com 上无现货
评估模块 (EVM) 用 GUI

SLVC024 bq24715 EVM GUI Package

支持的产品和硬件

支持的产品和硬件

产品
电池充电器 IC
BQ2000 具有峰值电压检测终端的开关模式多化合物电池充电器 BQ2000T 具有 dT/dt 终端的开关模式多化合物电池充电器 BQ2002 具有负 dV、PVT 和 Top-Off 时间设置 1 的镍镉电池/镍氢电池充电控制器 BQ2002C 具有负 dV、PVT 的镍镉电池/镍氢电池充电控制器 BQ2002D 具有 dT/dt 终止功能的镍镉电池/镍氢电池充电控制器 BQ2002E 具有负 dV、PVT 和 tMTO 设置 1 的镍镉电池/镍氢电池充电控制器 BQ2002F 具有负 dV、PVT 和 Top-Off 时间设置 2 的镍镉电池/镍氢电池充电控制器 BQ2002G 具有负 dV、PVT 和 tMTO 设置 2 的镍镉电池/镍氢电池充电控制器 BQ2002T 具有 dT/dt 终止功能和低温故障指示功能的镍镉电池/镍氢电池充电控制器 BQ2031 具有用户可选充电算法的开关模式铅酸电池充电器 BQ2057C 具有 AutoCompTM 的 4.2V 低压降线性 1 节锂离子电池充电控制器 BQ24010 采用 QFN-11 封装、具有交流存在指示和温度感应功能的单节 1A 线性锂离子电池充电器 BQ24012 采用 QFN-12 封装、具有 FET、交流存在指示和充电使能端的单节 1A 线性锂离子电池充电器 BQ24013 采用 QFN-11 封装、具有充电使能和充电终止使能功能的单节 1A 线性锂离子电池充电器 BQ24200 采用 MSOP-8 封装、具有温度感应功能、适用于限流应用的 500mA、4.2V 锂离子电池充电器 BQ24201 采用 MSOP-8 封装、具有温度感应功能、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24202 采用 MSOP-8 封装、显示充电状态、适用于限流应用的 500mA、4.2V 锂离子电池充电器 BQ24203 采用 MSOP-8 封装、显示充电状态、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24205 采用 MSOP-8 封装、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24715 具有 N 沟道 MOSFET 选择器的 SMBus 2 至 3 节 NVDC 降压电池充电控制器
软件
支持软件
TEMPSENSE-SW 温度传感设计软件
支持软件

TEMPSENSE-SW — 温度传感设计软件

The TempSense Designer software allows the user to easily design temperature sensing circuits for many of the Texas Instruments battery charger devices. A full listing of the supported devices is included under the "Support" menu in the program. The user can use the thermisters included in the (...)
封装 引脚 下载
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频