BQ24003
- Highly Integrated Solution With FET Pass Transistor and Reverse-Blocking Schottky and Thermal Protection
- Integrated Voltage and Current Regulation With Programmable Charge Current
- High-Accuracy Voltage Regulation (±1%)
- Ideal for Low-Dropout Linear Charger Designs for Single-Cell Li-Ion Packs With Coke or Graphite Anodes
- Up to 1.2-A Continuous Charge Current
- Safety-Charge Timer During Preconditioning and Fast Charge
- Integrated Cell Conditioning for Reviving Deeply Discharged Cells and Minimizing Heat Dissipation During Initial Stage of Charge
- Optional Temperature or Input-Power Monitoring Before and During Charge
- Various Charge-Status Output Options for Driving Single, Double, or Bicolor LEDs or Host-Processor Interface
- Charge Termination by Minimum Current and Time
- Low-Power Sleep Mode
- Packaging: 5 mm × 5 mm MLP or 20-Lead TSSOP PowerPAD™
- APPLICATIONS
- PDAs
- Internet Appliances
- MP3 Players
- Digital Cameras
PowerPAD is a trademark of Texas Instruments.
The bq2400x series ICs are advanced Li-Ion linear charge management devices for highly integrated and space-limited applications. They combine high-accuracy current and voltage regulation; FET pass-transistor and reverse-blocking Schottky; battery conditioning, temperature, or input-power monitoring; charge termination; charge-status indication; and charge timer in a small package.
The bq2400x measures battery temperature using an external thermistor. For safety reasons, the bq2400x inhibits charge until the battery temperature is within the user-defined thresholds. Alternatively, the user can monitor the input voltage to qualify charge. The bq2400x series then charge the battery in three phases: preconditioning, constant current, and constant voltage. If the battery voltage is below the internal low-voltage threshold, the bq2400x uses low-current precharge to condition the battery. A preconditioning timer is provided for additional safety. Following pre-conditioning, the bq2400x applies a constant-charge current to the battery. An external sense-resistor sets the magnitude of the current. The constant-current phase is maintained until the battery reaches the charge-regulation voltage. The bq2400x then transitions to the constant voltage phase. The user can configure the device for cells with either coke or graphite anodes. The accuracy of the voltage regulation is better than ±1% over the operating junction temperature and supply voltage range.
Charge is terminated by maximum time or minimum taper current detection
The bq2400x automatically restarts the charge if the battery voltage falls below an internal recharge threshold.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Single-Cell Li-Ion Charge Management IC for PDAs and Internet Appliances 数据表 (Rev. E) | 2004年 11月 9日 | |||
应用手册 | PowerPAD™ Thermally Enhanced Package (Rev. H) | 2018年 7月 6日 | ||||
用户指南 | bq24001/2/3/7 Single-Cell Li-Ion | 2002年 6月 28日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TEMPSENSE-SW — 温度传感设计软件
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点