可提供此产品的更新版本

open-in-new 比较替代产品
该产品会持续为现有客户提供。新设计应考虑替代产品。
功能与比较器件相似
BQ25172 正在供货 采用 QFN 封装的 0.8A、1 至 6 节镍氢电池独立线性充电器 Smaller solution size and more flexibility

产品详情

Number of series cells 1, 2, 3, 4 Charge current (max) (A) 2 Vin (max) (V) 6 Cell chemistry NiCd, NiMH Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 6 Absolute max Vin (max) (V) 7 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) 0 to 70
Number of series cells 1, 2, 3, 4 Charge current (max) (A) 2 Vin (max) (V) 6 Cell chemistry NiCd, NiMH Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 6 Absolute max Vin (max) (V) 7 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fast charge of nickel cadmium or nickel-metal hydride batteries
  • Direct LED output displays charge status
  • Fast-charge termination by -V, maximum voltage, maximum temperature, and maximum time
  • Internal band-gap voltage reference
  • Optional top-off charge
  • Selectable pulse trickle charge rates
  • Low-power mode
  • 8-pin 300-mil DIP or 150-mil SOIC
  • Fast charge of nickel cadmium or nickel-metal hydride batteries
  • Direct LED output displays charge status
  • Fast-charge termination by -V, maximum voltage, maximum temperature, and maximum time
  • Internal band-gap voltage reference
  • Optional top-off charge
  • Selectable pulse trickle charge rates
  • Low-power mode
  • 8-pin 300-mil DIP or 150-mil SOIC

The bq2002E and bq2002G Fast-Charge ICs are low-cost CMOS battery-charge controllers providing reliable charge termination for both NiCd and NiMH battery applications. Controlling a current-limited or constant-current supply allows the bq2002E/G to be the basis for a cost-effective stand-alone or system-integrated charger. The bq2002E/G integrates fast charge with optional top-off and pulsed-trickle control in a single IC for charging one or more NiCd or NiMH battery cells.

Fast charge is initiated on application of the charging supply or battery replacement. For safety, fast charge is inhibited if the battery temperature and voltage are outside configured limits.

Fast charge is terminated by any of the following:

  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, the bq2002E/G optionally tops-off and pulse-trickles the battery per the pre-configured limits. Fast charge may be inhibited using the INH pin. The bq2002E/G may also be placed in low-standby-power mode to reduce system power consumption. The bq2002E differs from the bq2002G only in that a slightly different set of fast-charge and top-off time limits is available. All differences between the two ICs are illustrated in Table 1.

The bq2002E and bq2002G Fast-Charge ICs are low-cost CMOS battery-charge controllers providing reliable charge termination for both NiCd and NiMH battery applications. Controlling a current-limited or constant-current supply allows the bq2002E/G to be the basis for a cost-effective stand-alone or system-integrated charger. The bq2002E/G integrates fast charge with optional top-off and pulsed-trickle control in a single IC for charging one or more NiCd or NiMH battery cells.

Fast charge is initiated on application of the charging supply or battery replacement. For safety, fast charge is inhibited if the battery temperature and voltage are outside configured limits.

Fast charge is terminated by any of the following:

  • Peak voltage detection (PVD)
  • Negative delta voltage (-V)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, the bq2002E/G optionally tops-off and pulse-trickles the battery per the pre-configured limits. Fast charge may be inhibited using the INH pin. The bq2002E/G may also be placed in low-standby-power mode to reduce system power consumption. The bq2002E differs from the bq2002G only in that a slightly different set of fast-charge and top-off time limits is available. All differences between the two ICs are illustrated in Table 1.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 NiCD/NiMH Fast-Charge Management ICs 数据表 1999年 9月 5日
用户指南 bq2002 Selection Table 2005年 8月 30日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估模块 (EVM) 用 GUI

SLVC024 bq24715 EVM GUI Package

支持的产品和硬件

支持的产品和硬件

产品
电池充电器 IC
BQ2000 具有峰值电压检测终端的开关模式多化合物电池充电器 BQ2000T 具有 dT/dt 终端的开关模式多化合物电池充电器 BQ2002 具有负 dV、PVT 和 Top-Off 时间设置 1 的镍镉电池/镍氢电池充电控制器 BQ2002C 具有负 dV、PVT 的镍镉电池/镍氢电池充电控制器 BQ2002D 具有 dT/dt 终止功能的镍镉电池/镍氢电池充电控制器 BQ2002E 具有负 dV、PVT 和 tMTO 设置 1 的镍镉电池/镍氢电池充电控制器 BQ2002F 具有负 dV、PVT 和 Top-Off 时间设置 2 的镍镉电池/镍氢电池充电控制器 BQ2002G 具有负 dV、PVT 和 tMTO 设置 2 的镍镉电池/镍氢电池充电控制器 BQ2002T 具有 dT/dt 终止功能和低温故障指示功能的镍镉电池/镍氢电池充电控制器 BQ2031 具有用户可选充电算法的开关模式铅酸电池充电器 BQ2057C 具有 AutoCompTM 的 4.2V 低压降线性 1 节锂离子电池充电控制器 BQ24010 采用 QFN-11 封装、具有交流存在指示和温度感应功能的单节 1A 线性锂离子电池充电器 BQ24012 采用 QFN-12 封装、具有 FET、交流存在指示和充电使能端的单节 1A 线性锂离子电池充电器 BQ24013 采用 QFN-11 封装、具有充电使能和充电终止使能功能的单节 1A 线性锂离子电池充电器 BQ24200 采用 MSOP-8 封装、具有温度感应功能、适用于限流应用的 500mA、4.2V 锂离子电池充电器 BQ24201 采用 MSOP-8 封装、具有温度感应功能、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24202 采用 MSOP-8 封装、显示充电状态、适用于限流应用的 500mA、4.2V 锂离子电池充电器 BQ24203 采用 MSOP-8 封装、显示充电状态、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24205 采用 MSOP-8 封装、适用于限流应用的 500mA、4.1V 锂离子电池充电器 BQ24715 具有 N 沟道 MOSFET 选择器的 SMBus 2 至 3 节 NVDC 降压电池充电控制器
封装 引脚 CAD 符号、封装和 3D 模型
SOIC (D) 8 Ultra Librarian

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频