产品详情

Number of ADC channels 8 ADC resolution (Bps) 12 Number of DAC channels 8 DAC resolution (bps) 12 Temperature sensing Local, Remote Number of GPIOs 6 Interface type SPI Features GPIO, Temp Sensor Operating temperature range (°C) -40 to 85 Rating Catalog ADC sampling rate (ksps) 200 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 2 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5
Number of ADC channels 8 ADC resolution (Bps) 12 Number of DAC channels 8 DAC resolution (bps) 12 Temperature sensing Local, Remote Number of GPIOs 6 Interface type SPI Features GPIO, Temp Sensor Operating temperature range (°C) -40 to 85 Rating Catalog ADC sampling rate (ksps) 200 ADC analog input range (min) (V) 0 ADC analog input range (max) (V) 5 DAC settling time (µs) 2 DAC output full-scale (min) (V) 0 DAC output full-scale (max) (V) 5
WQFN (RTA) 40 36 mm² 6 x 6
  • 12-Bit ADC (200kSPS):
    • Eight Analog Inputs
    • Input Range 0 to 2 × VREF
  • Programmable VREF, 1.25V or 2.5V
  • Eight 12-Bit DACs (2µs Settling Time)
  • Four Analog Input Out-of-Range Alarms
  • Six General-Purpose Digital I/O
  • Internal Bandgap Reference
  • On-Chip Temperature Sensor
  • Precision Current Source
  • SPI™ Interface, 3V or 5V Logic Compatible
  • Single 3V to 5V Supply
  • Power-Down Mode/Low Power
  • Small Package (QFN-40, 6 × 6 mm)
  • 12-Bit ADC (200kSPS):
    • Eight Analog Inputs
    • Input Range 0 to 2 × VREF
  • Programmable VREF, 1.25V or 2.5V
  • Eight 12-Bit DACs (2µs Settling Time)
  • Four Analog Input Out-of-Range Alarms
  • Six General-Purpose Digital I/O
  • Internal Bandgap Reference
  • On-Chip Temperature Sensor
  • Precision Current Source
  • SPI™ Interface, 3V or 5V Logic Compatible
  • Single 3V to 5V Supply
  • Power-Down Mode/Low Power
  • Small Package (QFN-40, 6 × 6 mm)

The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures.

The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
AMC7932 正在供货 具有多通道 ADC、双极 DAC 和温度传感器的 32 通道 12 位模拟监控器和控制器 Greater number of DAC channels (32) and bipolar operation

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 Analog Monitoring & Control Circuit 数据表 (Rev. F) 2012年 3月 29日
电子书 Best of Baker's Best: Precision Data Converters -- SAR ADCs 2015年 5月 21日
EVM 用户指南 AMC7823 EVM 2005年 11月 10日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

AMC7823EVM — 用于模拟监控和控制评估模块的 AMC7823 集成多通道 ADC 和 DAC

This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external (...)

用户指南: PDF
TI.com 上无现货
仿真模型

AMC7823 IBIS Model

SLAC216.ZIP (42 KB) - IBIS Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
WQFN (RTA) 40 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频