AMC7823
- 12-Bit ADC (200kSPS):
- Eight Analog Inputs
- Input Range 0 to 2 × VREF
- Programmable VREF, 1.25V or 2.5V
- Eight 12-Bit DACs (2µs Settling Time)
- Four Analog Input Out-of-Range Alarms
- Six General-Purpose Digital I/O
- Internal Bandgap Reference
- On-Chip Temperature Sensor
- Precision Current Source
- SPI™ Interface, 3V or 5V Logic Compatible
- Single 3V to 5V Supply
- Power-Down Mode/Low Power
- Small Package (QFN-40, 6 × 6 mm)
The AMC7823 is a complete analog monitoring and control circuit that includes an 8-channel, 12-bit analog-to-digital converter (ADC), eight 12-bit digital- to-analog converters (DACs), four analog input out-of-range alarms, and six GPIOs to monitor analog signals and control external devices. Also, the AMC7823 has an internal sensor to monitor chip temperature, and a precision current source to drive remote thermistors, or RTDs, to monitor remote temperatures.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Analog Monitoring & Control Circuit 数据表 (Rev. F) | 2012年 3月 29日 | |||
电子书 | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 2015年 5月 21日 | ||||
EVM 用户指南 | AMC7823 EVM | 2005年 11月 10日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
AMC7823EVM — 用于模拟监控和控制评估模块的 AMC7823 集成多通道 ADC 和 DAC
This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
WQFN (RTA) | 40 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。